(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.
Part Number
Configured Part Number is shown.
SEM4020
Blade diameter (D)(φ) | 2 | work material | general steel[◎] / Quenched and tempered steel[◎] / Stainless Steel[○] / Cast Iron[◎] |
---|---|---|---|
Blade length (ℓ)(mm) | 6.5 | Number of flutes(sheet) | 4 |
Type | Square | Coating | TiAlN |
Shank diameter (d)(mm) | 4 | Overall Length (L)(mm) | 40 |
Machining Application | Side / Groove | Blade tip shape | Sharp Edge |
Torsion Angle (θ) | Standard torsion (30-40°) | Tolerance(mm) | 0-0.02 |
Show More | |||
Other Processing Applications | Shoulder Milling, Grooving | Specifications | Regular Blade Length, Torsion Angle: 30°, Shrink-Compatible Shank |
Show Less |
Blade diameter (D)(φ) | 2 | work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron | Blade length (ℓ)(mm) | 6.5 |
---|---|---|---|---|---|
Number of flutes(sheet) | 4 | Type | Square | Coating | TiAlN |
Shank diameter (d)(mm) | 4 | Overall Length (L)(mm) | 40 | Machining Application | Side / Groove |
Blade tip shape | Sharp Edge | Torsion Angle (θ) | Standard torsion (30-40°) | Tolerance(mm) | 0-0.02 |
Other Processing Applications | Shoulder Milling, Grooving | Specifications | Regular Blade Length, Torsion Angle: 30°, Shrink-Compatible Shank |
Please check the type/dimensions/specifications of the part SEM4020 in the Solid End Mill SEM4 Type series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy