(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circular Cordset - JL05 Series, Panel Mountable Connector

Circular Cordset - JL05 Series, Panel Mountable Connector

Original harness using JL05 connector.

  • For Power Supply
  • For Signal
  • Robot
  • Connection between Boards
  • Motor
  • Waterproof
  • MISUMI Original


● Usable in robots from Yaskawa Electric MOTOMAN Series.
● Compatible with UL listed cables.


· Straight plugs cannot be mated with one another. Use a panel mount receptacle or a cable for relays when setting up a relay.
· Cable that comes with a shield connecting to earth terminal.


Wiring and Wire Color Page >>Click here.
Component Page >>Click here.

Specifications

JL05 Connector Straight/Panel Mountable Connector Harness:Related Image

Specified Length (m) ~ 0.9 1 ~ 4 4.1 ~ 50
Tolerance +20mm +50mm + 3% of Specified Length

* The tolerance of the specified length is as described above.


JL05 Connector Straight/Panel Mountable Connector Harness:Related Image
JL05 Connector Straight/Panel Mountable Connector Harness:Related Image

More Information

JL05 Connector Straight/Panel Mountable Connector Harness:Related Image

Electrical Properties

Shell Type
(Arrangement No. / Core No.)
Contact Size
Connector A Cable B Cable C Cable D Cable E Cable J Cable
Rated Current
(A or less)
Rated Voltage
(V or less)
Section Area Rated Voltage Allowable Current
A (30°C)
Section Area Rated Voltage Allowable Current
A (30°C)
Section Area Rated Voltage Allowable Current
A (30°C)
Section Area Rated Voltage Allowable Current
A (30°C)
Section Area Rated Voltage Allowable Current
A (30°C)
Section Area Rated Voltage Allowable Current
A (30°C)
DC
A1
(18-1/9-core + Ground)
Contact: #16
23 700 - - - 0.5 mm2 (AWG20) 300V 2 0.5 mm2 (AWG21) 300V 7 AWG21
(0.5mm2)
300V 4.8 AWG20
(0.5mm2)
300V 4.1 AWG20
(0.5mm2)
300V 4.2
A2
(20-29/16-core + Ground)
Contact: #16
13 0.5 mm2 (AWG20) 300V 1 1 6 3.6 - - - 3.1
A3
(22-14/18-core + Ground)
Contact: #16
3.6
A4
(24-28/23-core + Ground)
Contact: #16
250 5 AWG23
(0.3mm2)
2.4 AWG22
(0.3mm2)
1.8
A5
(28-21/36-core + Ground)
Contact: #16
700 - - - - - - 1.7 AWG18
(0.75 mm2)
300V 2.9 AWG24
(0.2mm2)
1.2

* Shows the connector rated current values per connector. * Please be aware that all of our earth terminals are constructed to conduct after being connected within the unit shell, but arrangement No. "24-10 (G)" has a panel mount that is not designed to conduct. * The values are reference values, not guaranteed values.

Part Number
JL05S-PF-A1-B-[0.2-50/0.1]
JL05S-PF-A1-D-[0.2-50/0.1]
JL05S-PF-A1-E-[0.2-50/0.1]
JL05S-PF-A1-J-[0.2-50/0.1]
JL05S-PF-A2-A-[0.2-50/0.1]
JL05S-PF-A2-B-[0.2-50/0.1]
JL05S-PF-A2-J-[0.2-50/0.1]
JL05S-PF-A3-A-[0.2-50/0.1]
JL05S-PF-A3-B-[0.2-50/0.1]
JL05S-PF-A3-J-[0.2-50/0.1]
JL05S-PF-A4-D-[0.2-50/0.1]
JL05S-PF-A4-J-[0.2-50/0.1]
JL05S-PF-A5-D-[0.2-50/0.1]
JL05S-PF-A5-J-[0.2-50/0.1]
JL05S-PFT-A1-B-[0.3-50/0.1]
JL05S-PFT-A1-D-[0.3-50/0.1]
JL05S-PFT-A1-E-[0.3-50/0.1]
JL05S-PFT-A1-J-[0.3-50/0.1]
JL05S-PFT-A2-A-[0.3-50/0.1]
JL05S-PFT-A2-B-[0.3-50/0.1]
JL05S-PFT-A2-J-[0.3-50/0.1]
JL05S-PFT-A3-A-[0.3-50/0.1]
JL05S-PFT-A3-B-[0.3-50/0.1]
JL05S-PFT-A3-J-[0.3-50/0.1]
JL05S-PFT-A4-D-[0.3-50/0.1]
JL05S-PFT-A4-J-[0.3-50/0.1]
JL05S-PFT-A5-D-[0.3-50/0.1]
JL05S-PFT-A5-J-[0.3-50/0.1]
JL05S-PFY-A1-B-[0.3-50/0.1]
JL05S-PFY-A1-D-[0.3-50/0.1]
JL05S-PFY-A1-E-[0.3-50/0.1]
JL05S-PFY-A1-J-[0.3-50/0.1]
JL05S-PFY-A2-A-[0.3-50/0.1]
JL05S-PFY-A2-B-[0.3-50/0.1]
JL05S-PFY-A2-J-[0.3-50/0.1]
JL05S-PFY-A3-A-[0.3-50/0.1]
JL05S-PFY-A3-B-[0.3-50/0.1]
JL05S-PFY-A3-J-[0.3-50/0.1]
JL05S-PFY-A4-D-[0.3-50/0.1]
JL05S-PFY-A4-J-[0.3-50/0.1]
JL05S-PFY-A5-D-[0.3-50/0.1]
JL05S-PFY-A5-J-[0.3-50/0.1]
JL05S-PM-A1-B-[0.2-50/0.1]
JL05S-PM-A1-D-[0.2-50/0.1]
JL05S-PM-A1-E-[0.2-50/0.1]
JL05S-PM-A1-J-[0.2-50/0.1]
JL05S-PM-A2-A-[0.2-50/0.1]
JL05S-PM-A2-B-[0.2-50/0.1]
JL05S-PM-A2-J-[0.2-50/0.1]
JL05S-PM-A3-A-[0.2-50/0.1]
JL05S-PM-A3-B-[0.2-50/0.1]
JL05S-PM-A3-J-[0.2-50/0.1]
JL05S-PM-A4-D-[0.2-50/0.1]
JL05S-PM-A4-J-[0.2-50/0.1]
JL05S-PM-A5-D-[0.2-50/0.1]
JL05S-PM-A5-J-[0.2-50/0.1]
JL05S-PMT-A1-B-[0.3-50/0.1]
JL05S-PMT-A1-D-[0.3-50/0.1]
JL05S-PMT-A1-E-[0.3-50/0.1]
JL05S-PMT-A1-J-[0.3-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship CN1 CN2 Number of cores Shell Type Shell Size Shield Cable Standard (UL/CSA) Cable Color Twisted pair Conductor Size
(AWG)
Environment Resistant Cable Type Specified Length
(m)
1 Piece(s)

10 Days or more

Female StraightEnd Piece[9] 9 + GroundA1181 LayerN/ANavyN/A20Drip-proof / Oil-resistantB0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightEnd Piece[9] 9 + GroundA1181 LayerULNavyIncluded21Oil-resistantD0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightEnd Piece[9] 9 + GroundA1181 LayerUL / CSABlackN/A20Oil-resistantE0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightEnd Piece[9] 9 + GroundA118N/AULBlackN/A20N/AJ0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightEnd Piece[16] 16 + GroundA220N/AN/ANavyN/A20Drip-proof / Oil-resistantA0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightEnd Piece[16] 16 + GroundA2201 LayerN/ANavyN/A20Drip-proof / Oil-resistantB0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightEnd Piece[16] 16 + GroundA220N/AULBlackN/A20N/AJ0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightEnd Piece18 + GroundA322N/AN/ANavyN/A20Drip-proof / Oil-resistantA0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightEnd Piece18 + GroundA3221 LayerN/ANavyN/A20Drip-proof / Oil-resistantB0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightEnd Piece18 + GroundA322N/AULBlackN/A20N/AJ0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightEnd Piece23 + GroundA4241 LayerULNavyIncluded23Oil-resistantD0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightEnd Piece23 + GroundA424N/AULBlackN/A22N/AJ0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightEnd Piece36 + GroundA5281 LayerULNavyIncluded23Oil-resistantD0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightEnd Piece36 + GroundA528N/AULBlackN/A24N/AJ0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightMark Tube Only[9] 9 + GroundA1181 LayerN/ANavyN/A20Drip-proof / Oil-resistantB0.3 ~ 50
1 Piece(s)

10 Days or more

Female StraightMark Tube Only[9] 9 + GroundA1181 LayerULNavyIncluded21Oil-resistantD0.3 ~ 50
1 Piece(s)

10 Days or more

Female StraightMark Tube Only[9] 9 + GroundA1181 LayerUL / CSABlackN/A20Oil-resistantE0.3 ~ 50
1 Piece(s)

10 Days or more

Female StraightMark Tube Only[9] 9 + GroundA118N/AULBlackN/A20N/AJ0.3 ~ 50
1 Piece(s)

10 Days or more

Female StraightMark Tube Only[16] 16 + GroundA220N/AN/ANavyN/A20Drip-proof / Oil-resistantA0.3 ~ 50
1 Piece(s)

10 Days or more

Female StraightMark Tube Only[16] 16 + GroundA2201 LayerN/ANavyN/A20Drip-proof / Oil-resistantB0.3 ~ 50
1 Piece(s)

10 Days or more

Female StraightMark Tube Only[16] 16 + GroundA220N/AULBlackN/A20N/AJ0.3 ~ 50
1 Piece(s)

10 Days or more

Female StraightMark Tube Only18 + GroundA322N/AN/ANavyN/A20Drip-proof / Oil-resistantA0.3 ~ 50
1 Piece(s)

10 Days or more

Female StraightMark Tube Only18 + GroundA3221 LayerN/ANavyN/A20Drip-proof / Oil-resistantB0.3 ~ 50
1 Piece(s)

10 Days or more

Female StraightMark Tube Only18 + GroundA322N/AULBlackN/A20N/AJ0.3 ~ 50
1 Piece(s)

10 Days or more

Female StraightMark Tube Only23 + GroundA4241 LayerULNavyIncluded23Oil-resistantD0.3 ~ 50
1 Piece(s)

10 Days or more

Female StraightMark Tube Only23 + GroundA424N/AULBlackN/A22N/AJ0.3 ~ 50
1 Piece(s)

10 Days or more

Female StraightMark Tube Only36 + GroundA5281 LayerULNavyIncluded23Oil-resistantD0.3 ~ 50
1 Piece(s)

10 Days or more

Female StraightMark Tube Only36 + GroundA528N/AULBlackN/A24N/AJ0.3 ~ 50
1 Piece(s)

10 Days or more

Female StraightY Terminal[9] 9 + GroundA1181 LayerN/ANavyN/A20Drip-proof / Oil-resistantB0.3 ~ 50
1 Piece(s)

10 Days or more

Female StraightY Terminal[9] 9 + GroundA1181 LayerULNavyIncluded21Oil-resistantD0.3 ~ 50
1 Piece(s)

10 Days or more

Female StraightY Terminal[9] 9 + GroundA1181 LayerUL / CSABlackN/A20Oil-resistantE0.3 ~ 50
1 Piece(s)

10 Days or more

Female StraightY Terminal[9] 9 + GroundA118N/AULBlackN/A20N/AJ0.3 ~ 50
1 Piece(s)

10 Days or more

Female StraightY Terminal[16] 16 + GroundA220N/AN/ANavyN/A20Drip-proof / Oil-resistantA0.3 ~ 50
1 Piece(s)

10 Days or more

Female StraightY Terminal[16] 16 + GroundA2201 LayerN/ANavyN/A20Drip-proof / Oil-resistantB0.3 ~ 50
1 Piece(s)

10 Days or more

Female StraightY Terminal[16] 16 + GroundA220N/AULBlackN/A20N/AJ0.3 ~ 50
1 Piece(s)

10 Days or more

Female StraightY Terminal18 + GroundA322N/AN/ANavyN/A20Drip-proof / Oil-resistantA0.3 ~ 50
1 Piece(s)

10 Days or more

Female StraightY Terminal18 + GroundA3221 LayerN/ANavyN/A20Drip-proof / Oil-resistantB0.3 ~ 50
1 Piece(s)

10 Days or more

Female StraightY Terminal18 + GroundA322N/AULBlackN/A20N/AJ0.3 ~ 50
1 Piece(s)

10 Days or more

Female StraightY Terminal23 + GroundA4241 LayerULNavyIncluded23Oil-resistantD0.3 ~ 50
1 Piece(s)

10 Days or more

Female StraightY Terminal23 + GroundA424N/AULBlackN/A22N/AJ0.3 ~ 50
1 Piece(s)

10 Days or more

Female StraightY Terminal36 + GroundA5281 LayerULNavyIncluded23Oil-resistantD0.3 ~ 50
1 Piece(s)

10 Days or more

Female StraightY Terminal36 + GroundA528N/AULBlackN/A24N/AJ0.3 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[9] 9 + GroundA1181 LayerN/ANavyN/A20Drip-proof / Oil-resistantB0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[9] 9 + GroundA1181 LayerULNavyIncluded21Oil-resistantD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[9] 9 + GroundA1181 LayerUL / CSABlackN/A20Oil-resistantE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[9] 9 + GroundA118N/AULBlackN/A20N/AJ0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[16] 16 + GroundA220N/AN/ANavyN/A20Drip-proof / Oil-resistantA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[16] 16 + GroundA2201 LayerN/ANavyN/A20Drip-proof / Oil-resistantB0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[16] 16 + GroundA220N/AULBlackN/A20N/AJ0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece18 + GroundA322N/AN/ANavyN/A20Drip-proof / Oil-resistantA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece18 + GroundA3221 LayerN/ANavyN/A20Drip-proof / Oil-resistantB0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece18 + GroundA322N/AULBlackN/A20N/AJ0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece23 + GroundA4241 LayerULNavyIncluded23Oil-resistantD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece23 + GroundA424N/AULBlackN/A22N/AJ0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece36 + GroundA5281 LayerULNavyIncluded23Oil-resistantD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece36 + GroundA528N/AULBlackN/A24N/AJ0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMark Tube Only[9] 9 + GroundA1181 LayerN/ANavyN/A20Drip-proof / Oil-resistantB0.3 ~ 50
1 Piece(s)

10 Days or more

Male StraightMark Tube Only[9] 9 + GroundA1181 LayerULNavyIncluded21Oil-resistantD0.3 ~ 50
1 Piece(s)

10 Days or more

Male StraightMark Tube Only[9] 9 + GroundA1181 LayerUL / CSABlackN/A20Oil-resistantE0.3 ~ 50
1 Piece(s)

10 Days or more

Male StraightMark Tube Only[9] 9 + GroundA118N/AULBlackN/A20N/AJ0.3 ~ 50

Loading...

Crimp Type / Bayonet Lock Waterproof Large Connector (JL05)

Material / Finish

● Panel Mount Type / Contact
Item Material / Finish
Shell Aluminum Alloy / Galvanizing
(Blackish interference color trivalent chromate film)
Base Insulator Synthetic Resin
Cover Insulator Synthetic Resin
Contact Copper Alloy / Silver Plating
Retaining Ring Copper Alloy / Galvanizing (Blackish interference color trivalent chromate film)
O-ring Synthetic Rubber
Earth Lug Copper Alloy / Silver Plating
● Straight Type / Contact
Item Material / Finish
Coupling Nut, Barrel Aluminum Alloy / Galvanizing
(Blackish interference color trivalent chromate film)
Base Insulator Synthetic Resin
Cover Insulator Synthetic Resin
Contact Copper Alloy / Silver Plating
Retaining Ring Copper Alloy / Galvanizing (Blackish interference color trivalent chromate film)
Stop Ring Stainless Steel
Wave Spring Stainless Steel
Earth Lug Copper Alloy / Silver Plating
● End Bell (Waterproof Type)
Item Material / Finish
End Bell Body, Ground Nut Aluminum Alloy / Galvanizing
(Blackish interference color trivalent chromate film)
Pushing Synthetic Rubber (Black)
Sleeve Aluminum Alloy / Galvanizing (Blackish interference color trivalent chromate film)
O-ring Synthetic Rubber
Hex Hole Locking Screw Steel / Galvanized (M3 ×0.5)
● End Bell (Non-waterproof Type)
Item Material / Finish
End Bell Body Aluminum Alloy / Galvanizing
(Blackish interference color trivalent chromate film)
Hex Hole Locking Screw Steel / Galvanized (M3 ×0.5)

About Compatibility, Electrical and Mechanical Properties

Common with NB01/CE01 series. JL05 connector is compatible with CE01 connectors and NB01 connectors.

Contact Arrangement Diagram

Number of Contacts 4 5 7 7 8
Arrangement No. 22-22 18-11 20-15 24-10 22-23
Contact Size #8 #12 #12 #8 #12
Contact Arrangement
(Note 1)
(Note 2)
Number of Contacts 4 Number of Contacts 5 Number of Contacts 7 Number of Contacts 7 Number of Contacts 8
Rating Classification A A A A D (4), A (Others)

Number of Contacts 10 17 19 19 24
Arrangement No. 18-1 20-29 18-19A 22-14 24-28
Contact Size #16 #16 #20 #16 #16
Contact Arrangement
(Note 1)
(Note 2)
Number of Contacts 10 Number of Contacts 17 Number of Contacts 19 Number of Contacts 19 Number of Contacts 24
Rating Classification A (3, 5, 6, 8), INST (Others) A INST A INST

Number of Contacts 30 37 52 73
Arrangement No. 20-30A 28-21 24-52A 28-73A
Contact Size #20 #16 #20 #20
Contact Arrangement
(Note 1)
(Note 2)
Number of Contacts 30 Number of Contacts 37 Number of Contacts 52 Number of Contacts 73
Rating Classification INST A INST INST

(Note 1) View from the male (pin) connector coupling surface.
(Note 2) The ○ in the arrangement table shows the earth terminals (for protection of terminal connections).

Panel Cut Size Drawing

Panel Cut Size Drawing
Compatible
Shell
Size
φA
±0.5
φB
+0.2
-0
C
±0.13
Mounting Screws (Reference) Rear Mounting Panel Thickness
Limit
Inch Screws Metric Screws
18 30.2 3.3 26.97 #4-40 M3 3.0 or less
20 34.9 3.3 29.36 #4-40 M3
22 36.6 3.3 31.75 #4-40 M3
24 39.7 4.3 34.92 #6-32 M4
28 46.1 4.3 39.67 #6-32 M4

Combination Method

Combination Method

Combination Example

Combination Example

Basic Information

Connector type JL05 Connector manufacturer Japan Aviation Electronics Industry, Limited Cable rated voltage(V) 300
Cable shape Round Cable Characteristic Flexible

Additional Products in this Category

Complementary Products

Tech Support