(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Slim Press-fit Connector, Angle Model

Slim Press-fit Connector, Angle Model

Click this image to zoom it.

Move the mouse over the image to zoom

Popular Low Price Angle harness.

  • Space-saving
  • PLC
  • Pressure Welding
  • Gold Plated
  • Small Diameter

● Angle shape is used for easy maneuvering in narrow areas.


· Removal of CN1 is on the B-row side (Wide fitting side).
· When the mark tube has no printed custom number specified, the connector pin arrangement number is printed. Be careful not to forget to put the custom number on the supported device.
· Sheath peeling length can be designated as alteration service only for those with terminals or mark tubes.
· The exposed core parts of the thin cables have been fused together for protection.

Wiring and Wire Color Page >>Click here.
Component Page >>Click here.

Specifications

Slim Press-fit Connector, Angle Model:Related Image
Specified Length (m)~ 0.91 ~ 44.1 ~ 50
Tolerance+20mm+50mm+ 3% of Specified Length
* The tolerance of the specified length is as described above.


Slim Press-fit Connector, Angle Model:Related Image
Slim Press-fit Connector, Angle Model:Related Image

Slim Press-fit Connector, Angle Model:Related Image
Part Number
NFCN-SA-F-24-[0.2-50/0.1]
NFCN-SA-F-32-[0.2-50/0.1]
NFCN-SA-F-40-[0.2-50/0.1]
NFCN-SA-F-48-[0.2-50/0.1]
NFCN-SA-KS-24-[0.2-50/0.1]
NFCN-SA-KS-32-[0.2-50/0.1]
NFCN-SA-KS-40-[0.2-50/0.1]
NFCN-SA-RS-24-[0.2-50/0.1]
NFCN-SA-RS-32-[0.2-50/0.1]
NFCN-SA-RS-40-[0.2-50/0.1]
NFCN-SA-SB-24-[0.2-50/0.1]
NFCN-SA-SB-32-[0.2-50/0.1]
NFCN-SA-SB-40-[0.2-50/0.1]
NFCN-SA-SB-48-[0.2-50/0.1]
NFCN-SAS-F-24-[0.2-50/0.1]
NFCN-SAS-F-32-[0.2-50/0.1]
NFCN-SAS-F-40-[0.2-50/0.1]
NFCN-SAS-F-48-[0.2-50/0.1]
NFCN-SAS-KS-24-[0.2-50/0.1]
NFCN-SAS-KS-32-[0.2-50/0.1]
NFCN-SAS-KS-40-[0.2-50/0.1]
NFCN-SAS-RS-24-[0.2-50/0.1]
NFCN-SAS-RS-32-[0.2-50/0.1]
NFCN-SAS-RS-40-[0.2-50/0.1]
NFCN-SAS-SB-24-[0.2-50/0.1]
NFCN-SAS-SB-32-[0.2-50/0.1]
NFCN-SAS-SB-40-[0.2-50/0.1]
NFCN-SAS-SB-48-[0.2-50/0.1]
NFCN-SAT-F-24-[0.2-50/0.1]
NFCN-SAT-F-32-[0.2-50/0.1]
NFCN-SAT-F-40-[0.2-50/0.1]
NFCN-SAT-F-48-[0.2-50/0.1]
NFCN-SAT-FF-24-[0.5-5/0.1]
NFCN-SAT-FF-32-[0.5-5/0.1]
NFCN-SAT-FF-40-[0.5-5/0.1]
NFCN-SAT-FF-48-[0.5-5/0.1]
NFCN-SAT-KS-24-[0.2-50/0.1]
NFCN-SAT-KS-32-[0.2-50/0.1]
NFCN-SAT-KS-40-[0.2-50/0.1]
NFCN-SAT-RS-24-[0.2-50/0.1]
NFCN-SAT-RS-32-[0.2-50/0.1]
NFCN-SAT-RS-40-[0.2-50/0.1]
NFCN-SAT-SB-24-[0.2-50/0.1]
NFCN-SAT-SB-32-[0.2-50/0.1]
NFCN-SAT-SB-40-[0.2-50/0.1]
NFCN-SAT-SB-48-[0.2-50/0.1]
NFCN-SAY-F-24-[0.2-50/0.1]
NFCN-SAY-F-32-[0.2-50/0.1]
NFCN-SAY-F-40-[0.2-50/0.1]
NFCN-SAY-F-48-[0.2-50/0.1]
NFCN-SAY-FF-24-[0.5-5/0.1]
NFCN-SAY-FF-32-[0.5-5/0.1]
NFCN-SAY-FF-40-[0.5-5/0.1]
NFCN-SAY-FF-48-[0.5-5/0.1]
NFCN-SAY-KS-24-[0.2-50/0.1]
NFCN-SAY-KS-32-[0.2-50/0.1]
NFCN-SAY-KS-40-[0.2-50/0.1]
NFCN-SAY-RS-24-[0.2-50/0.1]
NFCN-SAY-RS-32-[0.2-50/0.1]
NFCN-SAY-RS-40-[0.2-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship CN2 Number of cores Cable Rated Voltage
(V)
Shield Cable Color Environment Resistant Bend Resistant Cable Wiring (CN1 connector) Cable Type Specified Length
(m)
Remark
1 Piece(s)

12 Days or more

End Piece243001 LayerNavyN/AN/ALeft SideF0.2 ~ 50-
1 Piece(s)

12 Days or more

End Piece323001 LayerNavyN/AN/ALeft SideF0.2 ~ 50-
1 Piece(s)

12 Days or more

End Piece403001 LayerNavyN/AN/ALeft SideF0.2 ~ 50-
1 Piece(s)

12 Days or more

End Piece483001 LayerNavyN/AN/ALeft SideF0.2 ~ 50-
1 Piece(s)

12 Days or more

End Piece243001 LayerBlackOil-resistantFlexibleLeft SideKS0.2 ~ 50-
1 Piece(s)

12 Days or more

End Piece323001 LayerBlackOil-resistantFlexibleLeft SideKS0.2 ~ 50-
1 Piece(s)

12 Days or more

End Piece403001 LayerBlackOil-resistantFlexibleLeft SideKS0.2 ~ 50-
1 Piece(s)

12 Days or more

End Piece243001 LayerBlackOil-resistantEarthquake Resistant / BendingLeft SideRS0.2 ~ 50-
1 Piece(s)

12 Days or more

End Piece323001 LayerBlackOil-resistantEarthquake Resistant / BendingLeft SideRS0.2 ~ 50-
1 Piece(s)

12 Days or more

End Piece403001 LayerBlackOil-resistantEarthquake Resistant / BendingLeft SideRS0.2 ~ 50-
1 Piece(s)

12 Days or more

End Piece24302 LayerBlackN/AN/ALeft SideSB0.2 ~ 50-
1 Piece(s)

12 Days or more

End Piece32302 LayerBlackN/AN/ALeft SideSB0.2 ~ 50-
1 Piece(s)

12 Days or more

End Piece40302 LayerBlackN/AN/ALeft SideSB0.2 ~ 50-
1 Piece(s)

12 Days or more

End Piece48302 LayerBlackN/AN/ALeft SideSB0.2 ~ 50-
1 Piece(s)

12 Days or more

Female243001 LayerNavyN/AN/ALeft SideF0.2 ~ 50-
1 Piece(s)

12 Days or more

Female323001 LayerNavyN/AN/ALeft SideF0.2 ~ 50-
1 Piece(s)

12 Days or more

Female403001 LayerNavyN/AN/ALeft SideF0.2 ~ 50-
1 Piece(s)

12 Days or more

Female483001 LayerNavyN/AN/ALeft SideF0.2 ~ 50-
1 Piece(s)

12 Days or more

Female243001 LayerBlackOil-resistantFlexibleLeft SideKS0.2 ~ 50-
1 Piece(s)

12 Days or more

Female323001 LayerBlackOil-resistantFlexibleLeft SideKS0.2 ~ 50-
1 Piece(s)

12 Days or more

Female403001 LayerBlackOil-resistantFlexibleLeft SideKS0.2 ~ 50-
1 Piece(s)

12 Days or more

Female243001 LayerBlackOil-resistantEarthquake Resistant / BendingLeft SideRS0.2 ~ 50-
1 Piece(s)

12 Days or more

Female323001 LayerBlackOil-resistantEarthquake Resistant / BendingLeft SideRS0.2 ~ 50-
1 Piece(s)

12 Days or more

Female403001 LayerBlackOil-resistantEarthquake Resistant / BendingLeft SideRS0.2 ~ 50-
1 Piece(s)

12 Days or more

Female24302 LayerBlackN/AN/ALeft SideSB0.2 ~ 50-
1 Piece(s)

12 Days or more

Female32302 LayerBlackN/AN/ALeft SideSB0.2 ~ 50-
1 Piece(s)

12 Days or more

Female40302 LayerBlackN/AN/ALeft SideSB0.2 ~ 50-
1 Piece(s)

12 Days or more

Female48302 LayerBlackN/AN/ALeft SideSB0.2 ~ 50-
1 Piece(s)

12 Days or more

Loose Wires243001 LayerNavyN/AN/ALeft SideF0.2 ~ 50-
1 Piece(s)

12 Days or more

Loose Wires323001 LayerNavyN/AN/ALeft SideF0.2 ~ 50-
1 Piece(s)

12 Days or more

Loose Wires403001 LayerNavyN/AN/ALeft SideF0.2 ~ 50-
1 Piece(s)

12 Days or more

Loose Wires483001 LayerNavyN/AN/ALeft SideF0.2 ~ 50-
1 Piece(s)

12 Days or more

Loose Wires24300N/ANavyN/AN/ALeft SideFF0.5 ~ 5Excluding 300 mm, All Sheath Peeled / No Ground Wire
1 Piece(s)

12 Days or more

Loose Wires32300N/ANavyN/AN/ALeft SideFF0.5 ~ 5Excluding 300 mm, All Sheath Peeled / No Ground Wire
1 Piece(s)

12 Days or more

Loose Wires40300N/ANavyN/AN/ALeft SideFF0.5 ~ 5Excluding 300 mm, All Sheath Peeled / No Ground Wire
1 Piece(s)

12 Days or more

Loose Wires48300N/ANavyN/AN/ALeft SideFF0.5 ~ 5Excluding 300 mm, All Sheath Peeled / No Ground Wire
1 Piece(s)

12 Days or more

Loose Wires243001 LayerBlackOil-resistantFlexibleLeft SideKS0.2 ~ 50-
1 Piece(s)

12 Days or more

Loose Wires323001 LayerBlackOil-resistantFlexibleLeft SideKS0.2 ~ 50-
1 Piece(s)

12 Days or more

Loose Wires403001 LayerBlackOil-resistantFlexibleLeft SideKS0.2 ~ 50-
1 Piece(s)

12 Days or more

Loose Wires243001 LayerBlackOil-resistantEarthquake Resistant / BendingLeft SideRS0.2 ~ 50-
1 Piece(s)

12 Days or more

Loose Wires323001 LayerBlackOil-resistantEarthquake Resistant / BendingLeft SideRS0.2 ~ 50-
1 Piece(s)

12 Days or more

Loose Wires403001 LayerBlackOil-resistantEarthquake Resistant / BendingLeft SideRS0.2 ~ 50-
1 Piece(s)

12 Days or more

Loose Wires24302 LayerBlackN/AN/ALeft SideSB0.2 ~ 50-
1 Piece(s)

12 Days or more

Loose Wires32302 LayerBlackN/AN/ALeft SideSB0.2 ~ 50-
1 Piece(s)

12 Days or more

Loose Wires40302 LayerBlackN/AN/ALeft SideSB0.2 ~ 50-
1 Piece(s)

12 Days or more

Loose Wires48302 LayerBlackN/AN/ALeft SideSB0.2 ~ 50-
1 Piece(s)

12 Days or more

Y Terminal243001 LayerNavyN/AN/ALeft SideF0.2 ~ 50-
1 Piece(s)

12 Days or more

Y Terminal323001 LayerNavyN/AN/ALeft SideF0.2 ~ 50-
1 Piece(s)

12 Days or more

Y Terminal403001 LayerNavyN/AN/ALeft SideF0.2 ~ 50-
1 Piece(s)

12 Days or more

Y Terminal483001 LayerNavyN/AN/ALeft SideF0.2 ~ 50-
1 Piece(s)

12 Days or more

Y Terminal24300N/ANavyN/AN/ALeft SideFF0.5 ~ 5Excluding 300 mm, All Sheath Peeled / No Ground Wire
1 Piece(s)

12 Days or more

Y Terminal32300N/ANavyN/AN/ALeft SideFF0.5 ~ 5Excluding 300 mm, All Sheath Peeled / No Ground Wire
1 Piece(s)

12 Days or more

Y Terminal40300N/ANavyN/AN/ALeft SideFF0.5 ~ 5Excluding 300 mm, All Sheath Peeled / No Ground Wire
1 Piece(s)

12 Days or more

Y Terminal48300N/ANavyN/AN/ALeft SideFF0.5 ~ 5Excluding 300 mm, All Sheath Peeled / No Ground Wire
1 Piece(s)

12 Days or more

Y Terminal243001 LayerBlackOil-resistantFlexibleLeft SideKS0.2 ~ 50-
1 Piece(s)

12 Days or more

Y Terminal323001 LayerBlackOil-resistantFlexibleLeft SideKS0.2 ~ 50-
1 Piece(s)

12 Days or more

Y Terminal403001 LayerBlackOil-resistantFlexibleLeft SideKS0.2 ~ 50-
1 Piece(s)

12 Days or more

Y Terminal243001 LayerBlackOil-resistantEarthquake Resistant / BendingLeft SideRS0.2 ~ 50-
1 Piece(s)

12 Days or more

Y Terminal323001 LayerBlackOil-resistantEarthquake Resistant / BendingLeft SideRS0.2 ~ 50-
1 Piece(s)

12 Days or more

Y Terminal403001 LayerBlackOil-resistantEarthquake Resistant / BendingLeft SideRS0.2 ~ 50-

Loading...

Compatible Wire

Connector Type Wire Size
Soldered Type Loose wire of AWG23 ~ AWG30, or 0.2 mm2 ~ 0.05 mm2
Pressure Welding Type 1.27 mm Pitch Flat Cable AWG28, AWG30
* Loose wires cannot be used. (Fused cables can be used)

Material / Finish

Item Material / Finish
Insulator Polyester
Contact Copper Alloy / Gold Plating

Contact Arrangement Diagram


Electrical Properties

Item Characteristics Conditions
Rated Current 3 ADC (1 ADC for pressure welded type) or lower Allowable current of single contact after coupling
Rated Voltage 250 VAC or less Allowable voltage within operating temperature range
Contact Resistance 15 mΩ or less Measured at 6 VDC, 0.3 A
Insulation Resistance 1000 MΩ or more Between terminals and between ground & terminal are measured at 500 VDC
Peak Voltage 500 VAC / 1 min No abnormality to be found when 500 VDC is applied for 1 minute to the same location as the insulation resistance measurement.
Operating Temperature Range -55°C ~ +85°C -

Electrical Properties

Item Characteristics Conditions
Insertion and Extraction Force Per Single Pole Insertion Force: 312 g or less, Extraction Force: 50 g or more When male and female are inserted and extracted, the total extraction force is divided by each core number to convert into force per single pole
Vibration Resistance No interruption to power supplies of 1 μs or more. Matching contact resistance. After mounting of compatible electric wires, under conditions of DC current of 100 mA passing through the terminals, it will provide vibrations at a total amplitude of 1.5 mm and
vibration frequency of 10 ~ 55 Hz (1 minute reciprocal) in right angled 3 directions for 2 hours.
Insertion and Removal Durability Contact resistance at 20 mΩ or less. Matching insertion and extraction force per single pole. Perform insertion-extraction 500 times at a speed of 600 times / hour.

Environmental Properties

Item Characteristics Conditions
Temperature Resistance Matching contact resistance, insulation resistance and peak voltage. Performs 5 cycles of -55°C ±0.3 for 30 minutes, 25°C ±10.5 for 10 ~ 15 minutes, 85°C ±0.3 for 30 minutes and 25°C ±10.5 for 10 ~ 15 minutes consecutively.
Humidity Resistance Matching contact resistance of 100 MΩ or more, insulation resistance and peak voltage. Remove after placing in conditions of temperature 40 ±2°C and relative humidity of 90 ~ 95% for 96 hours, remove water droplets and then leave at room humidity conditions for between 1 and 2 hours.
Corrosion Resistance Contact resistance at 20 mΩ or less. After testing for 48 hours at saltwater concentration of 5% and temperature of 35°C, wash salt encrustation off with water and let dry.

Connector x Hood Combination Table

Hood Connector Resin Hood Zinc Die-cast Hood
Standard Screw Long Screw Hood for Relay
FCN-360C0**-B FCN-360C0**-E FCN-360C0**-C FCN-360C040-H-E
Male Solder Type Connectors FCN-361P0**-AU ○ (8-, 16-core not available) ○ (8-, 16-core not available) ○ (40-core only)
Female Solder Type Connectors FCN-361J0**-AU ○ (8-, 16-core not available) ○ (8-, 16-core not available) ○ (40-core only)
Pressure Welding Type Connector FCN-367J0**-AU-F x x x x
○ = Combination available x = Combination unavailable
・Connectors can be coupled if they have the same core numbers and are a combination of male <--> female.
・ When connecting hood to hood without using a relay hood, use a connecting fixing bracket.

Basic Information

Connector type FCN Connector manufacturer Fujitsu Limited Connector shape Angle
Processing method Pressure Welding Cable shape Round Hood N/A
Hood screw M2.6 Screw Lock CN1 Female Cable Standard (UL / CSA) UL
Twisted pair Included AWG 28 Special Notes Please see the catalog for more information on mating surface and wiring direction.

Additional Products in this Category

Complementary Products

Tech Support