(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Resin round louver with filter.
● Insect repellent stainless steel mesh is attached.
● It can easily be attached to the box by performing round hole machining only.
● The filter can be replaced from the outside, and can also be reused after washing.
● Attachable Sheet Thickness: 1.2 mm – 3.2 mm
Part Number
Configured Part Number is shown.
MLR75F-K
Material | Resin | Characteristics | With Filter (Modacrylic Polyester, Dustproof Rate 70 %) |
---|---|---|---|
Material | Resin | Width(mm) | 75 |
Height(mm) | 75 | Dimensions Thickness / Depth(mm) | 37.5 |
Color | Cream (Approximately Munsell Value 2.5Y9/1) | - | - |
Model Number | Color Symbol | Size (Unit: mm) | Weight | ||||
A | B | C | D | E | |||
MLR75F | K (Cream) | Ø75 | Ø64 | 37.5 | 23 | Ø65 | 60 |
MLR90F | G (Gray) | Ø90 | Ø76 | 38.5 | 24 | Ø77 | 80 |
Color Specification
Color Symbol | Color |
K | Cream (Approximate Munsell Value 2.5Y9/1) |
G | Gray (Approximately Munsell Value 5Y7/1) |
Specifications
Material | Cover | AES Resin |
Body | PS Resin | |
Filter (Non-Woven) | Modacrylic Polyester Dust Protection: 70% |
Material | Resin | Characteristics | With Filter (Modacrylic Polyester, Dustproof Rate 70 %) | Material | Resin |
---|---|---|---|---|---|
Width(mm) | 75 | Height(mm) | 75 | Dimensions Thickness / Depth(mm) | 37.5 |
Color | Cream (Approximately Munsell Value 2.5Y9/1) |
Please check the type/dimensions/specifications of the part MLR75F-K in the Round Louver (Resin) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy