(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Small Aluminum Case (KC)
[Features]
· The KC Series is a series of cases that use aluminum extrusion materials in their bodies, ABS resin in their panels, and have corners with R.
· The combination of ABS resin and aluminum extruded materials makes for lightweight cases.
· Panels are stepped at 0.75 mm, which allows for attachment of laminate film.
· Assembled structure gives it superior workability.
· Optimal as a hand-type case.
· 3 types of color specifications are available: light gray and silver/black and silver/black and black.
Loading...
Material | Aluminum | Protection grade (IP) | None | Mounting base | No mounting base |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy