(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Terminal Block Enclosure - Relay Box, WG Series, Nylon

Terminal Block Enclosure - Relay Box, WG Series, Nylon
  • Volume Discount

For flexible and sensor wiring relays

[Features]
· Conforms to IP67 protective structure requirements (lid is waterproof and the wire insertion opening uses a mounting connector).
· Number of terminal block leads: 6P

PDF

Part Number

Configured Part Number is shown.

 
Part Number
JB-WG0606
JB-WG0606BJ
JB-WG0606C1
JB-WG0606E
JB-WG0606EBJ
JB-WG305
JB-WG305BJ
JB-WG307
JB-WG307BJ
JB-WG307C1
JB-WG311
JB-WG311BJ
JB-WG311C1
JB-WG311E
JB-WG311EBJ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLateral dimensions
(mm)
Vertical dimensions
(mm)
Height
(mm)
Color Rated voltage AC / DC
(V)
Rated current
(A)
Application Number of terminal electrodes
(Fine)
Type
1 Piece(s)Available

11 Days or more

-826044Black--Oil resistance-Female screw specification / 4-direction type
1 Piece(s)Available

11 Days or more

10826044Beige--Oil resistance-Female screw specification / 4-direction type
1 Piece(s)Available

11 Days or more

-826044Light gray--Oil resistance-Female screw specification / 4-direction type
1 Piece(s)Available

11 Days or more

10826044Black--Weatherproof-Female screw specification / 4-direction type
1 Piece(s)Available

13 Days or more

10826044Beige--Weatherproof-Female screw specification / 4-direction type
1 Piece(s)Available

11 Days or more

-1025544Black30015Oil resistance5Female thread specification / terminal block included
1 Piece(s)Available

8 Days or more

-1025544Beige30015Oil resistance5Female thread specification / terminal block included
1 Piece(s)Available

11 Days or more

-10264.852Black30015Oil resistance7Female thread specification / terminal block included
1 Piece(s)Available

8 Days or more

-10264.852Beige30015Oil resistance7Female thread specification / terminal block included
1 Piece(s)Available

11 Days or more

1010264.852Light gray30015Oil resistance7Female thread specification / terminal block included
1 Piece(s)Available

8 Days or more

-10211052Black30015Oil resistance11Female thread specification / terminal block included
1 Piece(s)Available

8 Days or more

-10211052Beige30015Oil resistance11Female thread specification / terminal block included
1 Piece(s)Available

8 Days or more

-10211052Light gray30015Oil resistance11Female thread specification / terminal block included
1 Piece(s)Available

11 Days or more

-10211052Black30015Weatherproof11Female thread specification / terminal block included
1 Piece(s)Available

11 Days or more

-10211052Beige30015Weatherproof11Female thread specification / terminal block included

Loading...

  1. 1

Basic Information

Type Relay box Material Nylon Protection grade IP67
Operating ambient temperature(℃) -25 to +80

Additional Products in this Category

Tech Support