(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block Enclosure - Relay Box, JB-WLQ Series, PBT Resin, Waterproof

Terminal Block Enclosure - Relay Box, JB-WLQ Series, PBT Resin, Waterproof

Click this image to zoom it.

Move the mouse over the image to zoom

  • Terminal Block Enclosure - Relay Box, JB-WLQ Series, PBT Resin, Waterproof
  • Terminal Block Enclosure - Relay Box, JB-WLQ Series, PBT Resin, Waterproof
  • Terminal Block Enclosure - Relay Box, JB-WLQ Series, PBT Resin, Waterproof
  • Terminal Block Enclosure - Relay Box, JB-WLQ Series, PBT Resin, Waterproof
  • Terminal Block Enclosure - Relay Box, JB-WLQ Series, PBT Resin, Waterproof
  • Terminal Block Enclosure - Relay Box, JB-WLQ Series, PBT Resin, Waterproof
  • Terminal Block Enclosure - Relay Box, JB-WLQ Series, PBT Resin, Waterproof
  • Terminal Block Enclosure - Relay Box, JB-WLQ Series, PBT Resin, Waterproof
  • Terminal Block Enclosure - Relay Box, JB-WLQ Series, PBT Resin, Waterproof
  • Terminal Block Enclosure - Relay Box, JB-WLQ Series, PBT Resin, Waterproof
  • Terminal Block Enclosure - Relay Box, JB-WLQ Series, PBT Resin, Waterproof
  • Terminal Block Enclosure - Relay Box, JB-WLQ Series, PBT Resin, Waterproof
  • Volume Discount

The neat and easy way to store sensor amplifiers and terminal blocks. Makes construction and maintenance jobs considerably easier.
Oil-resistant and weatherproof. Use for a variety of applications. Models provided a terminal block and pressure-adjustment plug also available.

[Features]
- Opens and closes at a single touch. Secured with a single screw, saving time and effort to open and close.
- The hinged lid is attached to the main body, ensuring it will never fall off.
- The hinged design and IP67-grade protective structure stops water and dust from entering the interior.
- Transparent polyarylate lid with excellent chemical resistance. View the interior without opening the lid.
* Available with a transparent lid (in brown) or a beige-colored lid (made from PBT resin).
- Two types of lid are available: high-roof or low-roof. Select the lid height to suit your storage needs.
- Hole-punching location is pre-marked, saving you the trouble of doing the marking-off yourself and increasing work efficiency.
- Wide choice of models. Models with a terminal block, DIN rail, pressure-adjustment plug and hole are available.
[Box size]
- JB-WLQ100BJ series: Width 120mm x length 116mm x height 74mm
- JB-WLQ135BJ series: Width 135mm x length 151mm x height 82 (121)mm
- JB-WLQ220BJ series: Width 220mm x length 151mm x height 82 (121)mm
*Figures shown in brackets refer to high-roof lid models.

(i)Caution

  • The position of the hole in the main body (for models with a hole) is given in the product details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
JB-WLQ100BJ-C-DV
JB-WLQ100BJ-C-DV01
JB-WLQ100BJ-C-DV02
JB-WLQ100BJ-C-V
JB-WLQ100BJ-C-V01
JB-WLQ100BJ-C-V02
JB-WLQ100BJ-DV
JB-WLQ100BJ-DV01
JB-WLQ100BJ-DV02
JB-WLQ100BJ-V
JB-WLQ100BJ-V01
JB-WLQ100BJ-V02
JB-WLQ135BJ-C-DV
JB-WLQ135BJ-C-DV01
JB-WLQ135BJ-C-T
JB-WLQ135BJ-C-T01
JB-WLQ135BJ-C-TV
JB-WLQ135BJ-C-TV01
JB-WLQ135BJ-C-V
JB-WLQ135BJ-C-V01
JB-WLQ135BJ-DV
JB-WLQ135BJ-DV01
JB-WLQ135BJ-T
JB-WLQ135BJ-T01
JB-WLQ135BJ-TV
JB-WLQ135BJ-TV01
JB-WLQ135BJ-V
JB-WLQ135BJ-V01
JB-WLQ135HBJ-C-DV
JB-WLQ135HBJ-C-DV01
JB-WLQ135HBJ-C-V
JB-WLQ135HBJ-C-V01
JB-WLQ135HBJ-DV
JB-WLQ135HBJ-DV01
JB-WLQ135HBJ-V
JB-WLQ135HBJ-V01
JB-WLQ220BJ-C-DV
JB-WLQ220BJ-C-DV01
JB-WLQ220BJ-C-DV02
JB-WLQ220BJ-C-T
JB-WLQ220BJ-C-T01
JB-WLQ220BJ-C-T02
JB-WLQ220BJ-C-TV
JB-WLQ220BJ-C-TV01
JB-WLQ220BJ-C-TV02
JB-WLQ220BJ-C-V
JB-WLQ220BJ-C-V01
JB-WLQ220BJ-C-V02
JB-WLQ220BJ-DV
JB-WLQ220BJ-DV01
JB-WLQ220BJ-DV02
JB-WLQ220BJ-T
JB-WLQ220BJ-T01
JB-WLQ220BJ-T02
JB-WLQ220BJ-TV
JB-WLQ220BJ-TV01
JB-WLQ220BJ-TV02
JB-WLQ220BJ-V
JB-WLQ220BJ-V01
JB-WLQ220BJ-V02
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLateral dimensions
(mm)
Vertical dimensions
(mm)
Height
(mm)
Product type Pressure adjustment plug Drilled hole type Lid height Lid color Operating temperature range Flame retardant grade Accessories Intermediate plate (sold separately) compatible model number Ø21 blind cap (sold separately) compatible model number Ø28 blind cap (sold separately) compatible model number
1 Piece(s)Available

8 Days or more

1012011674With DIN railPlug includedZero HolesLOWTransparency-40 to +65℃UL94V-0 (body) / UL94V-2 (lid)----
1 Piece(s)Available

14 Days or more

1012011674With DIN railPlug includedType 1LOWTransparency-40 to +65℃UL94V-0 (body) / UL94V-2 (lid)--JB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB-
1 Piece(s)Available

8 Days or more

-12011674With DIN railPlug includedType 2LOWTransparency-40 to +65℃UL94V-0 (body) / UL94V-2 (lid)--JB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB-
1 Piece(s)Available

14 Days or more

1012011674FreePlug includedZero HolesLOWTransparency-40 to +65℃UL94V-0 (body) / UL94V-2 (lid)M4 x 8 tapping screws (2 pcs.)MB-WLQ100A--
1 Piece(s)Available

14 Days or more

1012011674FreePlug includedType 1LOWTransparency-40 to +65℃UL94V-0 (body) / UL94V-2 (lid)M4 x 8 tapping screws (2 pcs.)MB-WLQ100AJB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB-
1 Piece(s)Available

14 Days or more

1012011674FreePlug includedType 2LOWTransparency-40 to +65℃UL94V-0 (body) / UL94V-2 (lid)M4 x 8 tapping screws (2 pcs.)MB-WLQ100AJB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB-
1 Piece(s)Available

14 Days or more

1012011674With DIN railPlug includedZero HolesLOWBeige-40 to +80℃UL94V-0----
1 Piece(s)Available

14 Days or more

1012011674With DIN railPlug includedType 1LOWBeige-40 to +80℃UL94V-0--JB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB-
1 Piece(s)Available

14 Days or more

1012011674With DIN railPlug includedType 2LOWBeige-40 to +80℃UL94V-0--JB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB-
1 Piece(s)Available

14 Days or more

1012011674FreePlug includedZero HolesLOWBeige-40 to +80℃UL94V-0M4 x 8 tapping screws (2 pcs.)MB-WLQ100A--
1 Piece(s)Available

14 Days or more

1012011674FreePlug includedType 1LOWBeige-40 to +80℃UL94V-0M4 x 8 tapping screws (2 pcs.)MB-WLQ100AJB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB-
1 Piece(s)Available

14 Days or more

1012011674FreePlug includedType 2LOWBeige-40 to +80℃UL94V-0M4 x 8 tapping screws (2 pcs.)MB-WLQ100AJB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB-
1 Piece(s)Available

14 Days or more

1013515182With DIN railPlug includedZero HolesLOWTransparency-40 to +65℃UL94V-0 (body) / UL94V-2 (lid)----
1 Piece(s)Available

14 Days or more

1013515182With DIN railPlug includedType 1LOWTransparency-40 to +65℃UL94V-0 (body) / UL94V-2 (lid)--JB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB-
1 Piece(s)Available

14 Days or more

1013515182With terminal blockNo plug includedZero HolesLOWTransparency-40 to +65℃UL94V-0 (body) / UL94V-2 (lid)----
1 Piece(s)Available

14 Days or more

1013515182With terminal blockNo plug includedType 1LOWTransparency-40 to +65℃UL94V-0 (body) / UL94V-2 (lid)--JB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB-
1 Piece(s)Available

14 Days or more

1013515182With terminal blockPlug includedZero HolesLOWTransparency-40 to +65℃UL94V-0 (body) / UL94V-2 (lid)----
1 Piece(s)Available

14 Days or more

1013515182With terminal blockPlug includedType 1LOWTransparency-40 to +65℃UL94V-0 (body) / UL94V-2 (lid)--JB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB-
1 Piece(s)Available

14 Days or more

1013515182FreePlug includedZero HolesLOWTransparency-40 to +65℃UL94V-0 (body) / UL94V-2 (lid)M4 x 8 tapping screws (2 pcs.)MB-WLQ135A--
1 Piece(s)Available

14 Days or more

1013515182FreePlug includedType 1LOWTransparency-40 to +65℃UL94V-0 (body) / UL94V-2 (lid)M4 x 8 tapping screws (2 pcs.)MB-WLQ135AJB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB-
1 Piece(s)Available

14 Days or more

1013515182With DIN railPlug includedZero HolesLOWBeige-40 to +80℃UL94V-0----
1 Piece(s)Available

11 Days or more

-13515182With DIN railPlug includedType 1LOWBeige-40 to +80℃UL94V-0--JB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB-
1 Piece(s)Available

14 Days or more

1013515182With terminal blockNo plug includedZero HolesLOWBeige-40 to +80℃UL94V-0----
1 Piece(s)Available

14 Days or more

1013515182With terminal blockNo plug includedType 1LOWBeige-40 to +80℃UL94V-0--JB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB-
1 Piece(s)Available

14 Days or more

1013515182With terminal blockPlug includedZero HolesLOWBeige-40 to +80℃UL94V-0----
1 Piece(s)Available

14 Days or more

1013515182With terminal blockPlug includedType 1LOWBeige-40 to +80℃UL94V-0--JB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB-
1 Piece(s)Available

14 Days or more

1013515182FreePlug includedZero HolesLOWBeige-40 to +80℃UL94V-0M4 x 8 tapping screws (2 pcs.)MB-WLQ135A--
1 Piece(s)Available

14 Days or more

1013515182FreePlug includedType 1LOWBeige-40 to +80℃UL94V-0M4 x 8 tapping screws (2 pcs.)MB-WLQ135AJB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB-
1 Piece(s)Available

14 Days or more

10135151121With DIN railPlug includedZero HolesHIGHTransparency-40 to +65℃UL94V-0 (body) / UL94V-2 (lid)----
1 Piece(s)Available

14 Days or more

10135151121With DIN railPlug includedType 1HIGHTransparency-40 to +65℃UL94V-0 (body) / UL94V-2 (lid)--JB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB-
1 Piece(s)Available

14 Days or more

10135151121FreePlug includedZero HolesHIGHTransparency-40 to +65℃UL94V-0 (body) / UL94V-2 (lid)M4 x 8 tapping screws (2 pcs.)MB-WLQ135A--
1 Piece(s)Available

14 Days or more

10135151121FreePlug includedType 1HIGHTransparency-40 to +65℃UL94V-0 (body) / UL94V-2 (lid)M4 x 8 tapping screws (2 pcs.)MB-WLQ135AJB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB-
1 Piece(s)Available

14 Days or more

10135151121With DIN railPlug includedZero HolesHIGHBeige-40 to +80℃UL94V-0----
1 Piece(s)Available

14 Days or more

10135151121With DIN railPlug includedType 1HIGHBeige-40 to +80℃UL94V-0--JB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB-
1 Piece(s)Available

14 Days or more

10135151121FreePlug includedZero HolesHIGHBeige-40 to +80℃UL94V-0M4 x 8 tapping screws (2 pcs.)MB-WLQ135A--
1 Piece(s)Available

14 Days or more

10135151121FreePlug includedType 1HIGHBeige-40 to +80℃UL94V-0M4 x 8 tapping screws (2 pcs.)MB-WLQ135AJB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB-
1 Piece(s)Available

13 Days or more

1022015182With DIN railPlug includedZero HolesLOWTransparency-40 to +65℃UL94V-0 (body) / UL94V-2 (lid)----
1 Piece(s)Available

14 Days or more

1022015182With DIN railPlug includedType 1LOWTransparency-40 to +65℃UL94V-0 (body) / UL94V-2 (lid)--JB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB-
1 Piece(s)Available

14 Days or more

1022015182With DIN railPlug includedType 2LOWTransparency-40 to +65℃UL94V-0 (body) / UL94V-2 (lid)--JB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PBJB-BC16BJ/ JB-BC16EBJ/ JB-AD2216BJ/ JB-AD2216EBJ/ LN-CTG22PB
1 Piece(s)Available

14 Days or more

1022015182With terminal blockNo plug includedZero HolesLOWTransparency-40 to +65℃UL94V-0 (body) / UL94V-2 (lid)----
1 Piece(s)Available

14 Days or more

1022015182With terminal blockNo plug includedType 1LOWTransparency-40 to +65℃UL94V-0 (body) / UL94V-2 (lid)--JB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB-
1 Piece(s)Available

14 Days or more

1022015182With terminal blockNo plug includedType 2LOWTransparency-40 to +65℃UL94V-0 (body) / UL94V-2 (lid)--JB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PBJB-BC16BJ/ JB-BC16EBJ/ JB-AD2216BJ/ JB-AD2216EBJ/ LN-CTG22PB
1 Piece(s)Available

14 Days or more

1022015182With terminal blockPlug includedZero HolesLOWTransparency-40 to +65℃UL94V-0 (body) / UL94V-2 (lid)----
1 Piece(s)Available

14 Days or more

1022015182With terminal blockPlug includedType 1LOWTransparency-40 to +65℃UL94V-0 (body) / UL94V-2 (lid)--JB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB-
1 Piece(s)Available

14 Days or more

1022015182With terminal blockPlug includedType 2LOWTransparency-40 to +65℃UL94V-0 (body) / UL94V-2 (lid)--JB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PBJB-BC16BJ/ JB-BC16EBJ/ JB-AD2216BJ/ JB-AD2216EBJ/ LN-CTG22PB
1 Piece(s)Available

14 Days or more

1022015182FreePlug includedZero HolesLOWTransparency-40 to +65℃UL94V-0 (body) / UL94V-2 (lid)M4 x 8 tapping screws (2 pcs.)MB-WLQ220A--
1 Piece(s)Available

14 Days or more

1022015182FreePlug includedType 1LOWTransparency-40 to +65℃UL94V-0 (body) / UL94V-2 (lid)M4 x 8 tapping screws (2 pcs.)MB-WLQ220AJB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB-
1 Piece(s)Available

14 Days or more

1022015182FreePlug includedType 2LOWTransparency-40 to +65℃UL94V-0 (body) / UL94V-2 (lid)M4 x 8 tapping screws (2 pcs.)MB-WLQ220AJB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PBJB-BC16BJ/ JB-BC16EBJ/ JB-AD2216BJ/ JB-AD2216EBJ/ LN-CTG22PB
1 Piece(s)Available

14 Days or more

1022015182With DIN railPlug includedZero HolesLOWBeige-40 to +80℃UL94V-0----
1 Piece(s)Available

14 Days or more

1022015182With DIN railPlug includedType 1LOWBeige-40 to +80℃UL94V-0--JB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB-
1 Piece(s)Available

14 Days or more

1022015182With DIN railPlug includedType 2LOWBeige-40 to +80℃UL94V-0--JB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PBJB-BC16BJ/ JB-BC16EBJ/ JB-AD2216BJ/ JB-AD2216EBJ/ LN-CTG22PB
1 Piece(s)Available

14 Days or more

1022015182With terminal blockNo plug includedZero HolesLOWBeige-40 to +80℃UL94V-0----
1 Piece(s)Available

16 Days or more

1022015182With terminal blockNo plug includedType 1LOWBeige-40 to +80℃UL94V-0--JB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB-
1 Piece(s)Available

14 Days or more

1022015182With terminal blockNo plug includedType 2LOWBeige-40 to +80℃UL94V-0--JB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PBJB-BC16BJ/ JB-BC16EBJ/ JB-AD2216BJ/ JB-AD2216EBJ/ LN-CTG22PB
1 Piece(s)Available

14 Days or more

1022015182With terminal blockPlug includedZero HolesLOWBeige-40 to +80℃UL94V-0----
1 Piece(s)Available

14 Days or more

1022015182With terminal blockPlug includedType 1LOWBeige-40 to +80℃UL94V-0--JB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB-
1 Piece(s)Available

14 Days or more

1022015182With terminal blockPlug includedType 2LOWBeige-40 to +80℃UL94V-0--JB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PBJB-BC16BJ/ JB-BC16EBJ/ JB-AD2216BJ/ JB-AD2216EBJ/ LN-CTG22PB
1 Piece(s)Available

14 Days or more

1022015182FreePlug includedZero HolesLOWBeige-40 to +80℃UL94V-0M4 x 8 tapping screws (2 pcs.)MB-WLQ220A--
1 Piece(s)Available

14 Days or more

1022015182FreePlug includedType 1LOWBeige-40 to +80℃UL94V-0M4 x 8 tapping screws (2 pcs.)MB-WLQ220AJB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB-
1 Piece(s)Available

14 Days or more

1022015182FreePlug includedType 2LOWBeige-40 to +80℃UL94V-0M4 x 8 tapping screws (2 pcs.)MB-WLQ220AJB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PBJB-BC16BJ/ JB-BC16EBJ/ JB-AD2216BJ/ JB-AD2216EBJ/ LN-CTG22PB

Loading...

Basic Information

Type Relay box Material PBT resin (GF 30%) Protection grade IP67
Intermediate plate Without Circuit Board Usage location Indoor Representative standards UL
Environmental characteristics Oil resistance / weather resistance

Additional Products in this Category

Tech Support