(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wire Duct Cutting Nippers

Wire Duct Cutting Nippers
  • Volume Discount

Wiring duct pillar with a height of up to 100 mm that can be cut


● Applicable cutting surfaces
Various wiring ducts
Plastic cutting
● Length: 33 cm Weight: 447 g


· Be sure to read the attached instruction manual before use.

(i)Caution

Part Number

Configured Part Number is shown.

TDN-100

Specifications

Wire Duct Cutting Nippers:Related Image

More Information

Wire Duct Cutting Nippers:Related Image
Part Number
TDN-100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Classification Wiring Duct Nipper Weight(G) 447 Cuttable Diameter(mm or Φ) Height: to 100 mm
Outer Diameter(cm/mm) 33cm

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.