(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nippers

Nippers
  • Volume Discount

Ideal specifications to cut tough piano wire


● Ø 0.5 mm piano wire can be cut. (HRC 50° or less)
● It has a spring for easy operation.
● Black finish.

(i)Caution

Part Number

Configured Part Number is shown.

PM-925

Specifications

Nippers:Related Image

Model NumberMaterialLengthCuttable Diameter mm
Steel WireCopper WirePiano Wire: (HRC50 ° or less)
PM-925SAE6140 + Tungsten125mm1.6Ø2.0Ø0.5Ø

More Information

Nippers:Related Image

Part Number
PM-925
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days

Stock

Loading...

  1. 1

Basic Information

Product Classification Nippers Cuttable Diameter(mm or Φ) Iron Wire: 1.6 Ø, Copper Wire 2.0 Ø, Piano Wire (HRC50° or Less): 0.5 Ø Material SAE6140 + Tungsten
Outer Diameter(cm/mm) 125 mm

Please check the type/dimensions/specifications of the part PM-925 in the Nippers series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.