(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Available in 3 models depending on the cutting cable
Part Number
Configured Part Number is shown.
PK-A202
Model Number | Material | Length | Cuttable Size |
PK-A202 | SCM440 | 160mm | 25mm2 |
PK-A203 | SCM440 | 210mm | 38mm2 |
PK-A201A | S45C | 235mm | 70mm2 |
Loading...
Product Classification | Cable Cutter | Material | SCM440 | Cuttable Size(mm2) | 25 |
---|---|---|---|---|---|
Outer Diameter(cm/mm) | 160 mm |
Please check the type/dimensions/specifications of the part PK-A202 in the Cable Cutting Tool series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy