(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Molding Cutter

Duct Molding Cutter
  • Volume Discount

[Product Specifications]
・Overall length(mm)-270mm
・Blade length-115mm
・For cutting plastics such as wiring duct, terminal block cover, communication molding, etc.
・Accessories-Slide cover (2 types), square attachment
・Specification-Body

(i)Caution

Part Number

Configured Part Number is shown.

EA338LA

Part Number
EA338LA
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA338LA in the Duct Molding Cutter series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.