(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Cutting Tool

Tube Cutting Tool
  • Volume Discount

Dedicated cutting tool for resin tubes



● When using the tube cutter, it is easy to adjust length to your working conditions. The clean cutting finish can greatly improve workability when used in combination with a dedicated connector.
● Length: 210 mm
● Weight: 110 g


· Do not pull the cutter handle parallel with the tube or twist it. Avoid squeezing the handle too hard or cutting the tube at one go.
· The blade can be damaged by cutting tubes covered with dirt, sand or mud. It cannot cut metal tubes.

(i)Caution

Part Number

Configured Part Number is shown.

KWIKCUT

Specifications

Tube Cutting Tool:Related Image
Part Number
KWIKCUT
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Example

Tube Cutting Tool:Related ImageTube Cutting Tool:Related Image

Basic Information

Product Classification Tube Cutter Weight(G) 110 Outer Diameter(cm/mm) 210 mm

Please check the type/dimensions/specifications of the part KWIKCUT in the Tube Cutting Tool series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.