(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ratchet-Model Cable Cutting Tool

Ratchet-Model Cable Cutting Tool
  • Volume Discount

Large-diameter cable with a diameter of 30 mm that can also be cut


● It is a ratchet model and can cut with light operation by cutting in several stages without damaging the cable.
● Lock Mechanism, with Return Spring
● Length: 250 mm
● Weight: 700 g

(i)Caution

Part Number

Configured Part Number is shown.

LK325A

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Product ClassificationRatchet Cable CutterWeight(G)700
Cuttable Diameter(mm or Φ)30 mm - -

Specifications

Ratchet-Model Cable Cutting Tool:Related Image

Part Number
LK325A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Example

Ratchet-Model Cable Cutting Tool:Related Image

Basic Information

Product Classification Ratchet Cable Cutter Weight(G) 700 Cuttable Diameter(mm or Φ) 30 mm

Please check the type/dimensions/specifications of the part LK325A in the Ratchet-Model Cable Cutting Tool series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.