(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MA Din Rail Cutter

MA Din Rail Cutter

Click this image to zoom it.

Move the mouse over the image to zoom

  • MA Din Rail Cutter
  • MA Din Rail Cutter
  • Volume Discount

Light, sharp, and compact. Increased blade performance.

[Features]
· Dedicated cutter for aluminum DIN rails.
· This uses blades made by Mokuba (a company based in Miki City, Hyogo Prefecture, Japan), which makes blades of outstanding sharpness.
· Capable of cutting KAMEDA DIN rails of the DA-14/DA-15 series and aluminum DIN rails with the same shape.
· Since the cutting position can be seen from the top, the cut line drawn on the rail can be checked for easy and safe work.
· The cutting blade dies can be removed for sharpening with an oil grinding stone.
[Specifications]
· Material - Body: steel / Blade: alloy steel
· Weight: 5 kg

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
DAC-14MA
DAC-15MA
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Rail
1 Piece(s)Available

8 Days or more

DA-14 series
1 Piece(s)Available

8 Days or more

DA-15 series

Loading...

  1. 1

Basic Information

External Shape 100(W) X 111(H) X 500(D)

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.