(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Clip (for Flat Cables/with Sponge)【10 Pieces Per Package】

Cable Clip (for Flat Cables/with Sponge)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A rectangular cable clip for flat cables that comes lined with a urethane foam sponge to help prevent damage to the cables when fixing them into place using the integrated push-lock system. The clip comes with double sided tape to make mounting easy.


● It comes equipped with a sponge that stops flat cables from being damaged while fixing them in place.
● The push lock style makes it easy to hold cables in place.
● With double-sided tape.

* The appearance and specifications are subject to change without notice.

Part Number

Configured Part Number is shown.

FKNS-40

Specifications

Cable Clip (for Flat Cables/with Sponge):Related Image

More Information

Cable Clip (for Flat Cables/with Sponge):Related Image

Model Number Maximum
Electrical Wire Thickness
W
(mm)
W1
(mm)
W2
(mm)
H
(mm)
H1
(mm)
Weight
(g / Piece)
FKNS-30 2.0 32 45.7 19.2 14.9 7 5.87
FKNS-40 2.5 39.5 53.3 19.2 14.8 7 6.96
FKNS-50 3.0 64 77.5 19.2 13.0 6.5 9.98



1 Pack Includes 10 Pieces

Model Number Standard Unit Price
1 ~ 9 Packs
FKNS-30  
FKNS-40  
FKNS-50  
Part Number
FKNS-40
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Mold Mounting Method Paste Material Nylon Color Grey
Material Body: Nylon 66 UL94-V2 Cushion: Urethane Foam Operating Temperature Range(°C) -40 ~ 80 Color Gray
Anchoring Method Double-sided Tape Quantity / Pack 10 W(mm) 39.5

Please check the type/dimensions/specifications of the part FKNS-40 in the Cable Clip (for Flat Cables/with Sponge) series.

Additional Products in this Category

Complementary Products

Tech Support