(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
4-stage adjustable cable clip with double-sided tape.
● A bundling tool for cables and electric wires.
● The binding diameter can be adjusted in 4 stages, allowing tightening suitable to the binding diameter.
● It can be unlocked with one touch, which is convenient when carrying out maintenance.
● You can fix exactly the position of plastic or metal parts to your desire with this double-sided tape.
* The appearance and specifications are subject to change without notice.
Part Number
Configured Part Number is shown.
1 Pack Includes 100 Pieces
Model Number | ØA | B (mm) |
C (mm) |
D (mm) |
E (mm) |
F (mm) |
Weight (g / Piece) |
AP-0810-100P | 7.9 ~ 10.3 | 25.4 | 22.2 | 19.1 | 1.6 | 10.2 | 2.0 |
AP-1013-100P | 10.0 ~ 12.5 | 31.8 | 27.8 | 19.1 | 1.6 | 10.2 | 2.5 |
AP-1316-100P | 12.6 ~ 15.4 | 37 | 31.8 | 18.4 | 3.0 | 12.1 | 4.0 |
AP-1720-100P | 16.5 ~ 20.1 | 42.0 | 37 | 25 | 3.1 | 12.6 | 7.0 |
AP-2225-100P | 22.2 ~ 25.4 | 41.8 | 43.5 | 21.6 | 3.1 | 11.3 | 6.5 |
●For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
●Depending on the quantity of your order, delivery time may require an estimate.
Specifications
Material | 66 Nylon UL94V-2 |
Operating Temperature Range | -40°C ~ +85°C |
Color | Black |
Part Number |
---|
AP-0810-100P |
AP-1013-100P |
AP-1316-100P |
AP-1720-100P |
Loading...
Mold Mounting Method | Paste | Material | Nylon | Color | Black |
---|---|---|---|---|---|
Material | 66 Nylon UL94V-2 | Operating Temperature Range(°C) | -40 ~ 85 | Color | Black |
Anchoring Method | Double-sided Tape | Quantity / Pack | 100 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy