(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Low-price cord stopper that is used to securely attach a power cord to a chassis or panel box while protecting it from pulling and twisting forces.
[Features]
•Flat and round cable compatibility.
•Can be used with the KT-1 cord stopper mounting tool to make mounting even easier.
Part Number
Configured Part Number is shown.
Product No. | Cable Type | Compatible Electric Wire | A | B | C | D | E | Mounting Panel Thickness F | Mounting Tool | Weight (g / Piece) | Specification | ||
Type | Size | Cable Finished Outer Diameter(Catalog Value) | Recommended Finish Dimensions (Actual Measured Value) | ||||||||||
SR | F21-100P | Flat Type Cord | 2.3 x 4.5 2.8 x 5.3 | - | 9.5 | 10.36 | 3.98 | 10.3 | 8.7 | 0.5 ~ 1.6 | KT-1 | 0.5 | UL |
F23-100P | 2.3 x 4.5 2.8 x 5.3 | - | 9.5 | 10.50 | 4.57 | 10.3 | 8.7 | 1.8 ~ 3.2 | 0.5 | UL | |||
F31-100P | 3.0 x 5.6 | - | 11.0 | 11.58 | 4.94 | 10.3 | 9.9 | 1.0 ~ 1.6 | 0.8 | — | |||
F41-100P | 3.0 x 7.1 3.8 x 7.6 | - | 12.7 | 13.42 | 4.12 | 10.3 | 11.8 | 0.5 ~ 1.6 | 1.0 | UL | |||
F51-100P | 5 x 10.4 | - | 14.3 | 15.66 | 6.44 | 15.2 | 13.2 | 0.5 ~ 1.6 | 1.7 | — | |||
F53-100P | 5 x 10.4 | - | 13.2 | 15.06 | 7.15 | 15.2 | 13 | 1.8 ~ 3.5 | 2.8 | — | |||
5R1-100P | Round Cable | Ø6.2 ~ Ø7.4 | Approx. Ø5.8 ~ Ø6.5mm | 12.7 | 14.28 | 4.17 | 11.0 | 11.5 | 0.5 ~ 1.6 | 1.0 | — | ||
5R2-100P | Ø6.2 ~ Ø7.4 | Approx. Ø5.8 ~ Ø6.5mm | 12.7 | 13.53 | 4.52 | 11.0 | 11.5 | 1.8 ~ 2.5 | 1.0 | — | |||
6W2-100P | Ø7.6 | Approx. Ø6.5 ~ Ø6.8mm | 12.7 | 13.08 | 4.62 | 11.0 | 11.8 | 1.8 ~ 2.3 | 2.0 | — | |||
6P1-100P | Ø7.4 ~ Ø8.2 | - | 15.9 | 16.26 | 6.14 | 14.8 | 14.0 | 0.5 ~ 1.6 | 2.0 | UL | |||
6P3-100P | Ø7.4 ~ Ø8.2 | - | 15.9 | 16.28 | 5.99 | 14.8 | 14.0 | 1.9 ~ 3.2 | 1.5 | UL | |||
6R1-100P | Ø8.2 ~ Ø9.2 | Approx. Ø7.6 ~ Ø8.2mm | 15.9 | 16.05 | 5.82 | 14.8 | 14.0 | 0.5 ~ 1.6 | 1.5 | UL | |||
6R3-100P | Ø8.2 ~ Ø9.2 | Approx. Ø7.6 ~ Ø8.2mm | 15.9 | 16.31 | 6.06 | 14.8 | 14.0 | 1.9 ~ 3.2 | 0.8 | UL | |||
7R1-100P | Ø9.4 | Approx. Ø1 | 19.0 | 19.92 | 7.80 | 19.0 | 16.5 | 0.5 ~ 1.6 | 1.5 | — | |||
7R3-100P | Ø9.4 | Approx. Ø1 | 19.0 | 20.03 | 8.06 | 19.0 | 16.5 | 1.9 ~ 3.2 | 1.5 | — | |||
8R3-100P | Ø12 ~ Ø15.2 | - | 22.2 | 22.63 | 8.86 | 20.6 | 21.3 | 1.9 ~ 3.2 | 0.8 | — |
Material | 66 Nylon UL94V-2 |
Operating Temperature Range | -40°C ~ 85°C |
Color | Black |
Part Number |
---|
SR-6P1-100P |
SR-6P3-100P |
SR-6R1-100P |
SR-6W2-100P |
SR-7R1-100P |
SR-F21-100P |
SR-F23-100P |
SR-F41-100P |
SR-F51-100P |
SR-F53-100P |
Loading...
Material (Main Body) | 66 Nylon UL94V-2 | Operating Temperature Range(°C) | -40 ~ 85 | Color | Black |
---|---|---|---|---|---|
Quantity / Pack | 100 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy