(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Cable clip that does not damage the electric wire, since it has a sponge
● With the unique one touch lock system, you can unlock it with one hand for efficient maintenance.
● It is equipped with a sponge (urethane foam), which will protect easy to damage wires or cables while keeping them fixed in place.
● The two mounting methods are affixing with tape and inserting with fixing tape.
* Depending on the quantity of your order, the delivery time may require an estimate.
* The appearance and specifications are subject to change without notice.
Part Number
Configured Part Number is shown.
1 Pack Includes 10 Pieces
Model Number | Type |
DKN-05GSP | Paste Type |
DKN-07GSP | |
DKN-10GSP | |
DKN-13GSP | |
DKN-16GSP | |
DKN-20GSP |
Model Number | Type |
DKS-05GSP | Insertion Type |
DKS-07GSP | |
DKS-10GSP | |
DKS-13GSP | |
DKS-16GSP | |
DKS-20GSP |
Model Number | Type | F (mm) |
G (mm) |
H (mm) |
Compatible Wire Outer Diameter (mm) | Mounting Hole Diameter (mm) | Mounting Plate Thickness (mm) | Weight (g / Piece) |
DKS-05GSP | Insertion Type |
14.6 | 24 | 8 | 1.6 ~ 3.5 | Ø6.4±0.1 | 0.5 ~ 3.2 | 0.91 |
DKS-07GSP | 15.8 | 25 | 10 | 3 ~ 5.5 | 1.14 | |||
DKS-10GSP | 19.6 | 29 | 12 | 5 ~ 8 | 1.94 | |||
DKS-13GSP | 24.1 | 33 | 14 | 7 ~ 11 | 3.01 | |||
DKS-16GSP | 27.8 | 37 | 16 | 9 ~ 14 | 4.88 | |||
DKS-20GSP | 31.6 | 40 | 18 | 13 ~ 18 | 6.48 |
Model Number | Type | A (mm) |
B (mm) |
C (mm) |
D (mm) |
E (mm) |
Seal Thickness | Compatible Wire Outer Diameter (mm) |
Weight (g / Piece) |
DKN-05GSP | Paste Type | 10.5 | 17.5 | 19 | 8 | 2 | 1.1 | 1.6 ~ 3.5 | 1.26 |
DKN-07GSP | 11.5 | 24 | 10 | 3 ~ 5.5 | 1.71 | ||||
DKN-10GSP | 15.8 | 30 | 21 | 12 | 2.5 | 5 ~ 8 | 3.05 | ||
DKN-13GSP | 20.2 | 24 | 14 | 7 ~ 11 | 4.15 | ||||
DKN-16GSP | 24.5 | 36 | 25.5 | 16 | 3 | 9 ~ 14 | 6.86 | ||
DKN-20GSP | 28.3 | 40 | 30 | 18 | 13 ~ 18 | 9.25 |
Specifications
Material | Body: 66 Nylon UL94-V2 |
Cushion: Urethane Foam | |
Operating Temperature Range | -40°C ~ +85°C |
Color | Gray |
Part Number |
---|
DKN-05GSP |
DKN-07GSP |
DKN-20GSP |
DKS-05GSP |
DKS-10GSP |
DKS-13GSP |
DKS-16GSP |
DKS-20GSP |
Loading...
Material | Nylon | Color | Grey | Material | Body: Nylon 66 UL94-V2 Cushion: Urethane Foam |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -40 ~ 85 | Color | Gray | Quantity / Pack | 10 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy