(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Low Cost Nylon Cable Clip
For complete product overview and details on Cable Clip - Nylon, Economy Model see the sections below:
● Low cost nylon cable clip produced overseas.
● There are 12 different sizes available, able to fix cable bundles of Ø 3.2 to Ø 36.7 mm.
* Nylon 66 discolors to a yellowish color over time.
* The appearance and specifications are subject to change without notice.
Part Number
Configured Part Number is shown.
1 Pack Unit 100-piece Pack
Model Number | ØA | B (mm) |
C (mm) |
D (mm) |
Weight (g / Piece) |
Inner Diameter |
UC-0 | 4.8 | 8 | 9.6 | 3.3 | 0.5 |
3.1 |
UC-0.5 | 9.2 | 5.3 |
5.0 |
|||
UC-1 | 5.1 | 10.4 | 10 | 6.8 | 0.7 |
6.4 |
UC-1.5 | 5 | 11.2 | 8.4 |
7.9 |
||
UC-2 | 12.5 | 12.3 | 10.8 | 1 |
9.5 |
|
UC-3 | 14.8 | 12.2 | 13.8 |
12.7 |
||
UC-4 | 15.8 | 12.4 | 17.4 | 1.5 |
15.8 |
|
UC-5 | 4.8 | 18 | 11.8 | 19.9 | 1.8 |
19.4 |
UC-6 | 5 | 21 | 12 | 27.2 | 2 |
25.4 |
UC-6.5 | 4.8 | 26 | 12.6 | 30.6 | 3 |
27.5 |
UC-7 | 4.7 | 12 | 33.8 | 2.5 |
31.8 |
|
UC-9 | 4.8 | 27.8 | 12.5 | 41.9 | 3.5 |
36.7 |
●For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
●Depending on the quantity of your order, delivery time may require an estimate.
Specifications
Material | 66 Nylon |
Operating Temperature Range | -40°C ~ +85°C |
Color | White |
UL Flame Retardance Grade (Main Raw Material) |
UL94V-2 |
Part Number |
---|
UC-0 |
UC-1 |
UC-1.5 |
UC-2 |
UC-3 |
UC-4 |
UC-5 |
UC-6 |
UC-6.5 |
UC-9 |
Loading...
Mold Mounting Method | Screw Mount | Material | Nylon | Color | White |
---|---|---|---|---|---|
Material | 66 Nylon | Operating Temperature Range(°C) | -40 ~ 85 | Color | White |
Anchoring Method | Screw Mounting | Quantity / Pack | 100 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy