(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nylon Clip【100 Pieces Per Package】

Nylon Clip
  • Volume Discount

[Features]
Cable clip made of 66 nylon with serrated protrusions that prevent slipping when tightened.

Part Number

Configured Part Number is shown.

Part Number
NK-9N
NK-12N
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSInner diameter when fixed (outer hole)
(mm)
Inner diameter when not fixed (A)
(mm)
Screw hole diameter
(mm)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1013.515.24.3

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1017.819.85.1

Loading...

  1. 1

Basic Information

Type A Material 66 nylon Color Milk white
Properties Shock resistance, heat resistance, electrical insulation, and chemical resistance, flame retardancy

Additional Products in this Category

Tech Support