(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Cable clip that does not damage the electric wire, since it is made of nylon
● Lighter than a metal saddle, and does not damage the wire.
● Coming in 17 different sizes, it can be used to fix wire bundles of Ø 3 – Ø 51 mm.
Fixing is with lock screws.
* Nylon 66 discolors to a yellowish color over time.
Part Number
Configured Part Number is shown.
1-pack 100-piece Pack
Model | Fig. No. | Inner Diameter when Fixed (mm) | Ø D |
Ø D1 |
A (mm) |
B (mm) |
C (mm) |
E (mm) |
F (mm) |
T (mm) |
Weight (g) |
|
Outer Hole | Middle Hole | |||||||||||
AB-2N-100P | 1 | 3.0 | - | 3.3 | 4.3 | 3.2 | 9.5 | 4.8 | 9.5 | - | 1.1 | 0.35 |
AB-3N-100P | 4.5 | 5.3 | 4.8 | 10.3 | - | 0.41 | ||||||
AB-4N-100P | 6.0 | 6.8 | 11.1 | - | 0.46 | |||||||
AB-5N-100P | 7.5 | 8.4 | 11.9 | - | 0.51 | |||||||
AB-6N-100P | 9.5 | 10.6 | 6.3 | 12.7 | - | 0.61 | ||||||
AB-7N-100P | 10.5 | 12.2 | 13.5 | - | 0.65 | |||||||
AB-8N-100P | 11.5 | 13.2 | 14.3 | - | 0.72 | |||||||
AB-9N-100P | 13.5 | 15.2 | 15.1 | - | 0.78 | |||||||
AB-10N-100P | 14.5 | 16 | 15.9 | - | 0.81 | |||||||
AB-11N-100P | 16.5 | 19 | 5.1 | 7.9 | 12.7 | 6.3 | 17.5 | - | 1.8 | 2.11 | ||
AB-12N-100P | 17.5 | 19.8 | 18.2 | - | 2.18 | |||||||
AB-13N-100P | 20.0 | 22.1 | 19 | - | 2.32 | |||||||
AB-14N-100P | 2 | 21.0 | 19.0 | 22.9 | 19.8 | 11.9 | 2.42 |
1-pack 20-piece Pack
Model | Fig. No. | Inner Diameter when Fixed (mm) | Ø D |
Ø D1 |
A (mm) |
B (mm) |
C (mm) |
E (mm) |
F (mm) |
G (mm) |
T (mm) |
Weight (g) |
||
Outer Hole | Middle Hole | Inner Hole | ||||||||||||
AB-18N | 2 | 27.0 | - | 24.5 | 29.2 | 5.1 | 7.9 | 12.7 | 6.3 | 23 | 15.1 | - | 1.8 | 3 |
AB-24N | 3 | 37.0 | 35.5 | 31.5 | 39.4 | 9.5 | 27.8 | 19.8 | 11.9 | 3.62 | ||||
AB-32N | 49.0 | 47.0 | 43.5 | 52.1 | 34.1 | 24.6 | 13.5 | 4.82 |
Specifications
Material | 66 Nylon |
Operating Temperature Range | -40°C ~ +85°C |
Color | Milky White |
UL Flame Retardance Grade (Main Raw Material) |
UL94V-2 |
Part Number |
---|
AB-2N-100P |
AB-4N-100P |
Loading...
Material | 66 Nylon | Operating Temperature Range(°C) | -40 ~ 85 | Color | Milky White |
---|---|---|---|---|---|
Anchoring Method | Screw Mounting | Quantity / Pack | 100 | UL Flame Retardance Grade (Main Raw Material) | UL94V-2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy