(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Marking seriesone touch marker clip【50 Pieces Per Package】

Marking seriesone touch marker clip
  • Volume Discount

[Features]
Requires less use of mounting tools compared with band-shaped identifier cable ties that are used for classification of wires, indication, and identification. Enables securing using one touch and can be removed and reused after mounting.

Part Number

Configured Part Number is shown.

MC8

Part Number
MC8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Color Translucent White Material 66 nylon Band Diameter – Minimum(mm) 7.0
Band Diameter – Maximum(mm) 10 Fixing Method One-touch installation

Additional Products in this Category

Tech Support