(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nylon Cable Clip (One-touch Mounted)【100 Pieces Per Package】

Nylon Cable Clip (One-touch Mounted)
  • Volume Discount

A one-touch fixed cable clip with double-sided tape that can be easily mounted on metal and plastic surfaces.

  • Flame-Retardant


● A bundling tool for cables and electric wires.
● It can be easily mounted on metal and plastic surfaces using the double-sided adhesive tape that comes with it. (Can be used in conjunction with the screw clamp.)
● Retention of cable and wire bundles is easy by using the
one-touch model removable simply by pressing the lever.

* Depending on the quantity of your order, the delivery time may require an estimate.
* The appearance and specifications are subject to change without notice.

Part Number

Configured Part Number is shown.

Specifications

Nylon Cable Clip (One-touch Mounted):Related Image

1 Pack Unit 100-piece Pack

Model Number ØA ØB C
(mm)
D
(mm)
T1
(mm)
T2
(mm)
L
(mm)
W
(mm)
H
(mm)
Weight
(g / Piece)
4J-S-100P 5.5 5 ± 0.3 14 4.5 1.1 3.0 25.8 13.4 12.2 ± 0.43 1.5
6J-S-100P 7.5 5 ± 0.3 16.5 3.2 28.8 14.5 ± 0.43 2.0
8J-S-100P 12 5.3 ± 0.3 18 4.6 1.5 3.0 34.8 16.5 18.5 ± 0.52 3.0
10J-S-100P 14 5 ± 0.3 3.2 36.5 16.4 19.5 ± 0.52 3.5
11J-S-100P 15 5 ± 0.3 19 5.5 2.7 38.2 16 20.3 ± 0.52 3.8
12J-S-100P 17 4.8 ± 0.3 5.4 3.1 41.3 15.6 24 ± 0.52 4.5

More Information

Nylon Cable Clip (One-touch Mounted):Related Image

Nylon Cable Clip (One-touch Mounted):Related Image

Specifications

Material 66 Nylon UL94V-2
Operating Temperature Range -40°C ~ +85°C
Color Black
Part Number
4J-S-100P
6J-S-100P
8J-S-100P
10J-S-100P
11J-S-100P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Inner Diameter (When Fixed)
(φmm)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

5.5

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

7.5

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

12

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

14

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

15

Loading...

  1. 1

Basic Information

Mold Mounting Method Paste Material Nylon Color Black
Material 66 Nylon UL94V-2 Operating Temperature Range(°C) -40 ~ 85 Color Black
Anchoring Method Double-sided Tape Quantity / Pack 100

Additional Products in this Category

Complementary Products

Tech Support