(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Because there is a slip resistor on the connecting surface of the screw clamp, there is no misalignment when being tightened.
[Features]
· Enables speedy fixing without injuring the cable.
Material | Nylon 66 | Color tone | Natural | Mounting method | Screw mount type |
---|---|---|---|---|---|
Internal diameter(mm) | 6.8 | Features | Number of mounting holes: 1 | Notes | UL1565 acquired product |
Please check the type/dimensions/specifications of the part NK-4N in the Nylon Clamp NK series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy