(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC Cord, Fixed Length (KS), Single-Sided Cutoff Model Plug (Part Numbers)

AC Cord, Fixed Length (KS), Single-Sided Cutoff Model Plug

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

7 A, 125 V Rated Korean Standard Compatible Cord

  • KC

∙Product not approved by Electrical Appliances and Materials Safety Act. Use in Japan is prohibited.

Part Number

Configured Part Number is shown.

KK3P-ST7B-2

Specifications

AC Cord - Fixed Length (KS) - Single-Sided Cutoff Model Plug:Related Image

Model NumberTotal Length
KK3P-ST7B-22m

More Information

AC Cord - Fixed Length (KS) - Single-Sided Cutoff Model Plug:Related Image
AC Cord - Fixed Length (KS) - Single-Sided Cutoff Model Plug:Related Image
AC Cord - Fixed Length (KS) - Single-Sided Cutoff Model Plug:Related Image
Part Number
KK3P-ST7B-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Plug Shape C-3 Socket Shape IEC C13 Cable Length(m) 2
Color Black Rated Current(A) 10 Rated Voltage(V) 250
Supported Countries (Standards) KS (Korea) Cable Model H05VV-F / 3 x 0.75 mm2 Connector Model Straight Type
Cable Shape Round Shape

Please check the type/dimensions/specifications of the part KK3P-ST7B-2 in the AC Cord, Fixed Length (KS), Single-Sided Cutoff Model Plug series.

Additional Products in this Category

Complementary Products

Tech Support