(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
10 A, 250 V Rated, CCC Standard 2-Core
Part Number
Configured Part Number is shown.
Model Number | Total Length |
AC94-53-M-210-3 | 3 m |
Part Number |
---|
AC94-53-M210-3 |
AC94-53-M-210-3 |
Loading...
Plug Shape | A-2 | Socket Shape | Others | Cable Length(m) | 3 |
---|---|---|---|---|---|
Color | Black | Rated Current(A) | 10 | Rated Voltage(V) | 250 |
Supported Countries (Standards) | CCC (China) | Cable Model | RVV/2 x 1.0 mm2 | Connector Model | Straight Type |
Cable Shape | Round Shape |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy