(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC Cord - Fixed Length, UL/CSA, Double Ended, L-Shaped Plug

AC Cord - Fixed Length, UL/CSA, Double Ended, L-Shaped Plug

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

10 A, 125 V Rated UL Standard Angled Socket

  • UL
  • CSA

∙Product not approved by Electrical Appliances and Materials Safety Act. Use in Japan is prohibited.

Part Number

Configured Part Number is shown.

Specifications

AC Cord - Fixed Length (UL / CSA) - Double-Ended:Related Image

Model NumberTotal Length
ULP-AA-ULSLK-22m
ULP-AA-ULSLK-33m

More Information

AC Cord - Fixed Length (UL / CSA) - Double-Ended:Related Image
AC Cord - Fixed Length (UL / CSA) - Double-Ended:Related Image
AC Cord - Fixed Length (UL / CSA) - Double-Ended:Related Image
Part Number
ULP-AA-ULSLK-2
ULP-AA-ULSLK-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCable Length
(m)
1 Piece(s)Available

8 Days or more

102
1 Piece(s)Available

8 Days or more

103

Loading...

  1. 1

Basic Information

Plug Shape A-3 Socket Shape IEC C13 Color Black
Rated Current(A) 10 Rated Voltage(V) 125 Supported Countries (Standards) America (UL) / Canada (CSA)
Cable Model VCTF / 3 x AWG18 Connector Model L-Shaped Cable Shape Round Shape

Additional Products in this Category

Complementary Products

Tech Support