(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC Cord - Fixed Length, UL/CSA, Double Ended, C14 Plug

AC Cord - Fixed Length, UL/CSA, Double Ended, C14 Plug

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

10 A, 125 V Rated UL Standard Angled Socket

  • UL
  • CSA

∙Product not approved by Electrical Appliances and Materials Safety Act. Use in Japan is prohibited.

Part Number

Configured Part Number is shown.

ULSTM-LW-1.8

Specifications

AC Cord - Fixed Length (UL / CSA) - Double-Ended:Related Image

Model NumberTotal Length
ULSTM-LW-1.81.8m

More Information

AC Cord - Fixed Length (UL / CSA) - Double-Ended:Related Image
AC Cord - Fixed Length (UL / CSA) - Double-Ended:Related Image
AC Cord - Fixed Length (UL / CSA) - Double-Ended:Related Image
Part Number
ULSTM-LW-1.8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Plug Shape IEC C14 Socket Shape IEC C13 Cable Length(m) 1.8
Color Black Rated Current(A) 10 Rated Voltage(V) 125
Supported Countries (Standards) America (UL) / Canada (CSA) Cable Model SVT/3 x AWG18 Connector Model L-Shaped
Cable Shape Round Shape

Please check the type/dimensions/specifications of the part ULSTM-LW-1.8 in the AC Cord - Fixed Length, UL/CSA, Double Ended, C14 Plug series.

Additional Products in this Category

Complementary Products

Tech Support