(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Alligator Clip - Various Sizes, PVC, Soldered

Alligator Clip - Various Sizes, PVC, Soldered

Click this image to zoom it.

Move the mouse over the image to zoom

  • Alligator Clip - Various Sizes, PVC, Soldered
  • Alligator Clip - Various Sizes, PVC, Soldered
  • Alligator Clip - Various Sizes, PVC, Soldered
  • Alligator Clip - Various Sizes, PVC, Soldered
  • Volume Discount

Alligator clips corresponding to every size. 2 Colors, Red / Black. With Solder.

  • Solder


● This alligator clip has an allowable current of 1A to 30A.

· The insulating sleeve can be moved back to expose the clip end.

Specifications

Model NumberColorRated Current
(A)
Maximum Width of Opening
(mm)
Overall Length of
Conductor Part
(mm)
Soldering Part
Size Ø
Weight
(g)
WTN1229-REDRed1531.122
WTN1229-BLACKBlack
WTN1228-REDRed35.535.323
WTN1228-BLACKBlack
WTN1227-REDRed5741.11.66
WTN1227-BLACKBlack
WTN1225-REDRed10653.52.911
WTN1225-BLACKBlack
WTN1224A-REDRed201064.3417.5
WTN1224A-BLACKBlack
WTN1223-REDRed302075.9319
WTN1223-BLACKBlack

More Information

Alligator Clip:Related Image

Specifications
Wiring MethodWith Solder
InsulationPVC
Metal Component MaterialSPCC
PlatingNickel-plated
Operating Temperature Range-5°C to 50°C
Rated Voltage125 VAC
Insulation Resistance500 VDC / 100 MΩ or more
Withstand Voltage1,000 VAC / min
Part Number
WTN1223-BLACK
WTN1223-RED
WTN1224A-BLACK
WTN1224A-RED
WTN1225-BLACK
WTN1225-RED
WTN1227-BLACK
WTN1227-RED
WTN1228-BLACK
WTN1228-RED
WTN1229-BLACK
WTN1229-RED
Part NumberMinimum order quantityVolume DiscountDays to Ship Color Rated Current
(A)
Maximum Opening Width
(mm)
1 Piece(s)Available

8 Days or more

Black3020
1 Piece(s)Available

8 Days or more

Red3020
1 Piece(s)Available

Same day

Stock

Black2010
1 Piece(s)Available

8 Days or more

Red2010
1 Piece(s)Available

8 Days or more

Black106
1 Piece(s)Available

8 Days or more

Red106
1 Piece(s)Available

Same day

Stock

Black57
1 Piece(s)Available

Same day

Stock

Red57
1 Piece(s)Available

8 Days or more

Black35.5
1 Piece(s)Available

8 Days or more

Red35.5
1 Piece(s)Available

8 Days or more

Black15
1 Piece(s)Available

8 Days or more

Red15

Loading...

  1. 1

Terminals for Test Measurement

Features

● A wide range of probes and terminals convenient for measuring and testing purposes are available
● Insulated terminals for testing are available
● EN standard acquired CE marking compatible products are also available

Common Specifications

About Combinations

About Combinations

● Universal terminals popular for general measuring and testing purposes are available in wide variety at competitive prices.
● Terminals with insulating cover are, with the exception of a few, CE mark compatible products that have acquired European EN standards. These include some products that have acquired the UL standard, allowing for use with greater peace of mind.

Basic Information

Category Alligator Clip Operating Temperature Range(°C) -50 ~ 120

Additional Products in this Category

Complementary Products

Tech Support