(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Also supports medium- and large-capacity motor.
Part Number
Configured Part Number is shown.
* Cable length specifiable by 0.1 m increments
Compatible Amplifier | Compatible Motor | Outline Image Drawing | Model Number | Cable Type |
MR-J4 MR-J3 MR-JN (For Power Supply) | HG-KR□, HG-MR□ HF-KP□,MP□,KN□ | (1) Load Side Leading | SVPM-J3HF1 | |
(1) Anti-Load Side Leading | SVPM-J3HF1R | |||
HF-SP51,52 | (2) | SVPM-J3HF2 | ||
HF-SP81,102,152 HG-R51,81,52,102,152 TM-RFM-G20 HG-JR53,73,103 | SVPM-J3HF3 | |||
HF-SP121,201,202 | SVPM-J3HF5 | |||
HF-SP301,302,352,502 HG-SR121,201,301, 202,352,502 TM-RFM40J10, TM-RFM120J10 | SVPM-J3HF6 | |||
HG-SR421,702 TM-RFM240J10 HF-SP421,702,7024 HF-JP11K1M,15K1M, 11K1M4,15K1M4, HA-LP702 HG-JR601,701,703 11K1M,12K1 | SVPM-J3HF8 | |||
HC-LP52,102,152 HC-RP103,153,203 HC-UP72,152 | SVPM-J3HF9 | |||
MR-J4 MR-J3 MR-JN (For Brake) | HF-KP□B,MP□B, KN□B HG-KR□, HG-MR□ | (3) Load Side Leading *1 | SVPM-J3HF1B | |
(3) Anti-Load Side Leading *1 | SVPM-J3HF1BR | |||
HG-SR□ HF-SP51B,52B,81B, 102B,121B,152B,201B,202B,301B,302B, 352B,502B,702B | (4) *1 | SVPM-J3HF2B | ||
HA-LP502,HC-LP302 HC-RP353,503 HC-UP352,502 | SVPM-J3HF7B |
Compatible Amplifier | Compatible Motor | Outline Image Drawing | Model Number | Cable Type |
MR-J4 MR-J3 MR-JN (For Power Supply) | HF-KP□,MP□,KN□ | (5) Load Side Leading | SVPM-J3HF1-HM | |
(5) Anti-Load Side Leading | SVPM-J3HF1R-HM | |||
HF-SP51,52 | (6) | SVPM-J3HF2-HM | ||
HF-SP81,102,152 HG-SR51,81,52,102,152 HG-JR53,73,103 TM-RFMG20 | SVPM-J3HF3-HM | |||
HF-SP121,201,202 | SVPM-J3HF5-HM | |||
HF-SP301,302,352,502 HG-SR121,201,301, 202,352,502 TM-RFM40J10,120J10 | SVPM-J3HF6-HM | |||
HF-SP421,702,7024 HF-JP11K1M,15K1M, 11K1M4,15K1M4, HA-LP702 HG-SR421,702 TM-RFM240J10 | SVPM-J3HF8-HM | |||
HC-LP52,102,152 HC-RP103,153,203 HC-UP72,152 | SVPM-J3HF9-HM | |||
HC-LP202,302, HC-RP353,503 HC-UP202,352,502 HA-LP502 | SVPM-J3HF10-HM | |||
MR-J4 MR-J3 MR-JN For Brake | HF-KP□B,MP□B, KN□B | (7) Load Side Leading *1 | SVPM-J3HF1B-HM | |
(7) Anti-Load Side Leading *1 | SVPM-J3HF1BR-HM | |||
HG-SR□ HF-SP51B,52B,81B, 102B,121B,152B,201B,202B,301B,302B, 352B,502B,702B | (8) *1 | SVPM-J3HF2B-HM | ||
HA-LP502,HC-LP302 HC-RP353,503 HC-UP352,502 | SVPM-J3HF7B-HM |
Compatible Amplifier | Compatible Motor | Outline Image Drawing | Model Number | Cable Type |
MR-J4 MR-J3 MR-JN (For Power Supply) | HF-SP51,52 | (9) Double-Ended Processed | SVPM-J3HF2AL | |
(10) One End Cut Off | SVPM-J3HF2AL-HM | |||
HF-SP81,102,152 HG-SR51,81,52,102,152 HG-JR53,73,103 TM-RFMG20 | (9) Double-Ended Processed | SVPM-J3HF3AL | ||
(10) One End Cut Off | SVPM-J3HF3AL-HM | |||
HF-SP121,201,202 | (9) Double-Ended Processed | SVPM-J3HF5AL | ||
(10) One End Cut Off | SVPM-J3HF5AL-HM | |||
HF-SP301,302,352,502 HG-SR121,201,301, 202,352,502 TM-RFM40J10,120J10 | (9) Double-Ended Processed | SVPM-J3HF6AL | ||
(10) One End Cut Off | SVPM-J3HF6AL-HM | |||
HF-SP421,702,7024 HF-JP11K1M,15K1M, 11K1M4,15K1M4, HA-LP702 HG-SR421,702 TM-RFM240J10 | (9) Double-Ended Processed | SVPM-J3HF8AL | ||
(10) One End Cut Off | SVPM-J3HF8AL-HM | |||
HC-LP52,102,152 HC-RP103,153,203 HC-UP72,152 | (9) Double-Ended Processed | SVPM-J3HF9AL | ||
(10) One End Cut Off | SVPM-J3HF9AL-HM | |||
HC-LP202,302, HC-RP353,503 HC-UP202,352,502 HA-LP502,702B | (9) Double-Ended Processed | SVPM-J3HF10AL | ||
(10) One End Cut Off | SVPM-J3HF10AL-HM | |||
MR-J4 MR-J3 MR-JN (For Brake) | HG-SR□ HF-SP51B,52B,81B, 102B,121B,152B,201B,202B,301B,302B, 352B,502B | (11) Both Ends Processed *1 | SVPM-J3HF2BAL | |
(12) One End Cut Off *1 | SVPM-J3HF2BAL-HM | |||
HA-LP502,HC-LP302 HC-RP353,503 HC-UP352,502 | (11) Both Ends Processed *1 | SVPM-J3HF7BAL | ||
(12) One End Cut Off *1 | SVPM-J3HF7BAL-HM |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20 mm | +30mm | + 3% of Specified Length |
Part Number |
---|
SVPM-J3HF1-A-[0.2-30/0.1] |
SVPM-J3HF1-B-[0.2-30/0.1] |
SVPM-J3HF1-C-[0.2-30/0.1] |
SVPM-J3HF1-D-[0.2-30/0.1] |
SVPM-J3HF1-HM-A-[0.2-30/0.1] |
SVPM-J3HF1-HM-B-[0.2-30/0.1] |
SVPM-J3HF1-HM-C-[0.2-30/0.1] |
SVPM-J3HF1-HM-D-[0.2-30/0.1] |
SVPM-J3HF1B-A-[0.2-30/0.1] |
SVPM-J3HF1B-B-[0.2-30/0.1] |
SVPM-J3HF1B-C-[0.2-30/0.1] |
SVPM-J3HF1B-D-[0.2-30/0.1] |
SVPM-J3HF1B-HM-A-[0.2-30/0.1] |
SVPM-J3HF1B-HM-B-[0.2-30/0.1] |
SVPM-J3HF1B-HM-C-[0.2-30/0.1] |
SVPM-J3HF1B-HM-D-[0.2-30/0.1] |
SVPM-J3HF1BR-A-[0.2-30/0.1] |
SVPM-J3HF1BR-B-[0.2-30/0.1] |
SVPM-J3HF1BR-C-[0.2-30/0.1] |
SVPM-J3HF1BR-D-[0.2-30/0.1] |
SVPM-J3HF1BR-HM-A-[0.2-30/0.1] |
SVPM-J3HF1BR-HM-B-[0.2-30/0.1] |
SVPM-J3HF1BR-HM-C-[0.2-30/0.1] |
SVPM-J3HF1BR-HM-D-[0.2-30/0.1] |
SVPM-J3HF1R-A-[0.2-30/0.1] |
SVPM-J3HF1R-B-[0.2-30/0.1] |
SVPM-J3HF1R-C-[0.2-30/0.1] |
SVPM-J3HF1R-D-[0.2-30/0.1] |
SVPM-J3HF1R-HM-A-[0.2-30/0.1] |
SVPM-J3HF1R-HM-B-[0.2-30/0.1] |
SVPM-J3HF1R-HM-C-[0.2-30/0.1] |
SVPM-J3HF1R-HM-D-[0.2-30/0.1] |
SVPM-J3HF2-A-[0.2-30/0.1] |
SVPM-J3HF2-B-[0.2-30/0.1] |
SVPM-J3HF2-C-[0.2-30/0.1] |
SVPM-J3HF2-D-[0.2-30/0.1] |
SVPM-J3HF2-HM-A-[0.2-30/0.1] |
SVPM-J3HF2-HM-B-[0.2-30/0.1] |
SVPM-J3HF2-HM-C-[0.2-30/0.1] |
SVPM-J3HF2-HM-D-[0.2-30/0.1] |
SVPM-J3HF2AL-A-[0.2-30/0.1] |
SVPM-J3HF2AL-B-[0.2-30/0.1] |
SVPM-J3HF2AL-C-[0.2-30/0.1] |
SVPM-J3HF2AL-D-[0.2-30/0.1] |
SVPM-J3HF2AL-HM-A-[0.2-30/0.1] |
SVPM-J3HF2AL-HM-B-[0.2-30/0.1] |
SVPM-J3HF2AL-HM-C-[0.2-30/0.1] |
SVPM-J3HF2AL-HM-D-[0.2-30/0.1] |
SVPM-J3HF2B-A-[0.2-30/0.1] |
SVPM-J3HF2B-B-[0.2-30/0.1] |
SVPM-J3HF2B-C-[0.2-30/0.1] |
SVPM-J3HF2B-D-[0.2-30/0.1] |
SVPM-J3HF2B-HM-A-[0.2-30/0.1] |
SVPM-J3HF2B-HM-B-[0.2-30/0.1] |
SVPM-J3HF2B-HM-C-[0.2-30/0.1] |
SVPM-J3HF2B-HM-D-[0.2-30/0.1] |
SVPM-J3HF2BAL-A-[0.2-30/0.1] |
SVPM-J3HF2BAL-B-[0.2-30/0.1] |
SVPM-J3HF2BAL-C-[0.2-30/0.1] |
SVPM-J3HF2BAL-D-[0.2-30/0.1] |
SVPM-J3HF2BAL-HM-A-[0.2-30/0.1] |
SVPM-J3HF2BAL-HM-B-[0.2-30/0.1] |
SVPM-J3HF2BAL-HM-C-[0.2-30/0.1] |
SVPM-J3HF2BAL-HM-D-[0.2-30/0.1] |
SVPM-J3HF3-A-[0.2-30/0.1] |
SVPM-J3HF3-B-[0.2-30/0.1] |
SVPM-J3HF3-C-[0.2-30/0.1] |
SVPM-J3HF3-D-[0.2-30/0.1] |
SVPM-J3HF3-HM-A-[0.2-30/0.1] |
SVPM-J3HF3-HM-B-[0.2-30/0.1] |
SVPM-J3HF3-HM-C-[0.2-30/0.1] |
SVPM-J3HF3-HM-D-[0.2-30/0.1] |
SVPM-J3HF3AL-A-[0.2-30/0.1] |
SVPM-J3HF3AL-B-[0.2-30/0.1] |
SVPM-J3HF3AL-C-[0.2-30/0.1] |
SVPM-J3HF3AL-D-[0.2-30/0.1] |
SVPM-J3HF3AL-HM-A-[0.2-30/0.1] |
SVPM-J3HF3AL-HM-B-[0.2-30/0.1] |
SVPM-J3HF3AL-HM-C-[0.2-30/0.1] |
SVPM-J3HF3AL-HM-D-[0.2-30/0.1] |
SVPM-J3HF4-A-[0.2-30/0.1] |
SVPM-J3HF4-B-[0.2-30/0.1] |
SVPM-J3HF4-HM-A-[0.2-30/0.1] |
SVPM-J3HF4-HM-B-[0.2-30/0.1] |
SVPM-J3HF4AL-A-[0.2-30/0.1] |
SVPM-J3HF4AL-B-[0.2-30/0.1] |
SVPM-J3HF4AL-HM-A-[0.2-30/0.1] |
SVPM-J3HF4AL-HM-B-[0.2-30/0.1] |
SVPM-J3HF5-A-[0.2-30/0.1] |
SVPM-J3HF5-B-[0.2-30/0.1] |
Loading...
Cable Length Specified Range(m) | 0.2 ~ 30 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy