(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Power supply harness with amplifier-side connector.
● Choose between cables for fixed and for movable.
● Non-load-side model (cable extracted on the other side of motor rotation axis) also available.
· When cables with shield (C-D) are selected, shield processing (earth wire) is available on the amplifier side only.
Wiring and Wire Color Page >>Click here
Component Page >>Click here
Part Number
Configured Part Number is shown.
Outline Image Drawing | |||||
Compatible Amplifier | Compatible Motor | Outline Image | Model Number | Cable Type | |
J3W-□□B J4W-□□B | HF-KP□ HF-MP□ HG-KR□ HG-MR□ | (1) Dual-end | Load Side | SVPM-J3W1 | |
Anti-load Side | SVPM-J3W1R | ||||
(2) Motor Side Cut Off | Load Side | SVPM-J3W1-HA | |||
(3) Amplifier Side Cut Off | Load Side | SVPM-J3W1-HM | |||
Anti-load Side | SVPM-J3W1R-HM |
Compatible Amplifier | Compatible Motor | Outline Image | Model Number | Cable Type | |
J3W-□□B J4W-□□B | HF-KP□ HF-MP□ HG-KR□ HG-MR□ | (4) Dual-end | Load Side | SVPM-J3W1B | |
Anti-load Side | SVPM-J3W1BR | ||||
(5) Amplifier side cut off | Load Side | SVPM-J3W1B-HM | |||
Anti-load Side | SVPM-J3W1BR-HM |
Compatible Amplifier | Compatible Motor | Outline Image | Model Number | Cable Type | |
J3W-□□B J4W-□□B (0.2 - 10 m) | HF-KP□ HF-MP□ HG-KR□ HG-MR□ | (6) Dual-end | Load Side | SVEM-J3W1 | |
Anti-load Side | SVEM-J3W1R | ||||
(7) Motor side cut off | Load Side | SVEM-J3W1-HA | |||
(8) Amplifier side cut off | Load Side | SVEM-J3W1-HM | |||
Anti-load Side | SVEM-J3W1R-HM | ||||
J3W-□□B J4W-□□B (10 m -) | (9) Dual-end type for Extension *1 * Use with 2 as a set | Load Side | SVEM-J3W1M | A(fixed) / B(movable) Fixed at 0.3m | |
Anti-load Side | SVEM-J3W1RM | ||||
(10) Dual-end type for Extension *2 * Use with 1 as a set | - | SVEM-J3W1L-C20 | C(for fixed) 10 ~ 20 m | ||
- | SVEM-J3W1L-C30 | C(for fixed) 20 ~ 30m | |||
- | SVEM-J3W1L-D20 | D(for movable) 10 ~ 20 m | |||
- | SVEM-J3W1L-D50 | D(for movable) 20 ~ 50m |
Part Number |
---|
SVEM-J3W1-A-[0.2-10/0.1] |
SVEM-J3W1-B-[0.2-10/0.1] |
SVEM-J3W1-HA-A-[0.2-10/0.1] |
SVEM-J3W1-HA-B-[0.2-10/0.1] |
SVEM-J3W1-HM-A-[0.2-10/0.1] |
SVEM-J3W1-HM-B-[0.2-10/0.1] |
SVEM-J3W1L-C20-C-[10-20/0.1] |
SVEM-J3W1L-C30-C-[20-30/0.1] |
SVEM-J3W1L-D20-D-[10-20/0.1] |
SVEM-J3W1L-D50-D-[20-50/0.1] |
SVEM-J3W1M-A-[0.2-10/0.1] |
SVEM-J3W1M-B-[0.2-10/0.1] |
SVEM-J3W1R-A-[0.2-10/0.1] |
SVEM-J3W1R-B-[0.2-10/0.1] |
SVEM-J3W1R-HM-A-[0.2-10/0.1] |
SVEM-J3W1R-HM-B-[0.2-10/0.1] |
SVEM-J3W1RM-A-[0.2-10/0.1] |
SVEM-J3W1RM-B-[0.2-10/0.1] |
SVPM-J3W1-A-[0.2-30/0.1] |
SVPM-J3W1-B-[0.2-30/0.1] |
SVPM-J3W1-C-[0.2-30/0.1] |
SVPM-J3W1-D-[0.2-30/0.1] |
SVPM-J3W1-HA-A-[0.2-30/0.1] |
SVPM-J3W1-HA-B-[0.2-30/0.1] |
SVPM-J3W1-HA-C-[0.2-30/0.1] |
SVPM-J3W1-HA-D-[0.2-30/0.1] |
SVPM-J3W1-HM-A-[0.2-30/0.1] |
SVPM-J3W1-HM-B-[0.2-30/0.1] |
SVPM-J3W1-HM-C-[0.2-30/0.1] |
SVPM-J3W1-HM-D-[0.2-30/0.1] |
SVPM-J3W1B-A-[0.2-30/0.1] |
SVPM-J3W1B-B-[0.2-30/0.1] |
SVPM-J3W1B-D-[0.2-30/0.1] |
SVPM-J3W1B-HM-A-[0.2-30/0.1] |
SVPM-J3W1B-HM-B-[0.2-30/0.1] |
SVPM-J3W1B-HM-C-[0.2-30/0.1] |
SVPM-J3W1B-HM-D-[0.2-30/0.1] |
SVPM-J3W1BR-A-[0.2-30/0.1] |
SVPM-J3W1BR-B-[0.2-30/0.1] |
SVPM-J3W1BR-C-[0.2-30/0.1] |
SVPM-J3W1BR-D-[0.2-30/0.1] |
SVPM-J3W1BR-HM-A-[0.2-30/0.1] |
SVPM-J3W1BR-HM-B-[0.2-30/0.1] |
SVPM-J3W1BR-HM-C-[0.2-30/0.1] |
SVPM-J3W1BR-HM-D-[0.2-30/0.1] |
SVPM-J3W1R-A-[0.2-30/0.1] |
SVPM-J3W1R-B-[0.2-30/0.1] |
SVPM-J3W1R-C-[0.2-30/0.1] |
SVPM-J3W1R-D-[0.2-30/0.1] |
SVPM-J3W1R-HA-A-[0.2-30/0.1] |
SVPM-J3W1R-HA-B-[0.2-30/0.1] |
SVPM-J3W1R-HA-C-[0.2-30/0.1] |
SVPM-J3W1R-HA-D-[0.2-30/0.1] |
SVPM-J3W1R-HM-A-[0.2-30/0.1] |
SVPM-J3W1R-HM-B-[0.2-30/0.1] |
SVPM-J3W1R-HM-C-[0.2-30/0.1] |
SVPM-J3W1R-HM-D-[0.2-30/0.1] |
Loading...
Supported equipment | Servo | Connector Shape | Straight | Compatible Amplifier | J3W-□□B |
---|---|---|---|---|---|
Compatible Motor | ( HF-KP□ HF-MP□ ) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy