(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Small waterproof connector with 2.5-mm pitch. · Watertightness is secured by a retainer that pushes the contact into the built-in wire seal.
[Features]
· A small, highly reliable waterproof connector. Watertightness is secured by a retainer that pushes and holds the terminal into the wire seal that is built into the connector.
· Two relay and circuit-board types are available. The circuit-board type is equipped with a reverse-insertion prevention boss.
· Applications generally include electrical products that require waterproof performance. Such examples include: electronic appliances for bathtubs, washlet toilets, water heaters, industrial refrigerators, washing machines, water purifiers, and outdoor motors, etc.
Part Number |
---|
CB01A5-02B0-01 |
CB01A5-02N0-01 |
CB01A5-02N0-02 |
CB01A5-03N0-01 |
CB01A5-05N0-01 |
CB01A5-05N0-02 |
CB01A6-02N0-01 |
CB01A6-03B0-01 |
CB01A6-03N0-01 |
CB01A6-03N0-02 |
CB01A6-05B0-02 |
CB01A6-05N0-01 |
CB01A6-05N0-02 |
Loading...
Connector Shape | Circular Type | Connector Series Initials | A/B/C | A/B/C | CB01 |
---|---|---|---|---|---|
Application | Cable-to-cable | Allowable Current(A) | 3 | Allowable Voltage(V) | 250 |
Wire connection method | Crimp | Connection direction | Straight | IP Rating | Present |
Removal method | Others |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy