(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

B2L 3.5 Series

B2L 3.5 Series
  • Volume Discount

Female connectors with tension clamp connection system enable quick and simple wiring. These female headers can be mounted side by side to provide a high connection density. The release lever simplifies the separation of the connection in confined spaces.The socket blocks provide space for labeling and can be coded.

Part Number

Configured Part Number is shown.

1748360000

Part Number
1748360000
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Connector Shape Circular Type Connector Series Initials A/B/C Applicable pin/contact Cable side connector (female)
Number of electrodes 12 Combination Method For PCB Rated current(A) 10
Rated voltage(V) 150 Wire connection method Spring connection Connector shape 180°
Representative standards UL / CSA Model B2L 3.5/12LH SN OR BO Features Standard connector
Notes With release lever Wire connection range(mm2) 0.13 to 1 Wire connection range(AWG) 28 to 18
Pitch(mm) 3.5 Color Orange Plating Sn

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.