(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

EL Connector Plug Housing【50 Pieces Per Package】

EL Connector Plug Housing

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Manufactured by JST. The section holding the contact is long and has a wrenched insertion rate for when the fitting is reduced. 1 package contains 50 pieces/

  • UL
  • CSA
  • TUV
  • Insertion

● Housing that is used by inserting the male (pin) contact. Used for binding to the socket housing.
● Available from Misumi as a pack, this product has an original Misumi model number.
● Manufacturer: J.S.T. Mfg. Co., Ltd

· Contacts are sold separately.
· For 4-core, we handle only the ELR-04NV model. (2 Row Arrangement)

Specifications

EL Connector Plug Housing:Related Image

1 Pack Unit 50-piece Pack
Model NumberNumber of CoresWeight (g)
ELR-02V-50PS21.2
ELR-03V-50PS31.58
ELR-04NV-50PS41.89
ELR-06V-50PS62.36
ELR-12V-50PS124.15
ELR-15V-50PS154.96

Lead Time

More Information

EL Connector Plug Housing:Related Image
EL Connector Plug Housing:Related Image
Part Number
ELR-02V-50PS
ELR-03V-50PS
ELR-04NV-50PS
ELR-06V-50PS
ELR-12V-50PS
ELR-15V-50PS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Number of cores

50 Pieces Per Package

1 Pack(s)Available

Same day

Stock

2

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

3

50 Pieces Per Package

1 Pack(s)Available

Same day

Stock

4

50 Pieces Per Package

1 Pack(s)Available

Same day

Stock

6

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

12

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

15

Loading...

  1. 1

Features

● Compact, high-density relay nylon connectors, widely used in FA devices, etc.
● Due to the installation of the lock mechanism after bonding, a configuration is formed that prevents an undoing of the bond caused by possible vibration.
● The good quality and stability of use are thanks to the EL Connectors being compliant with UL / CSA / TÜV standards.
UL:E60389
CSA:LR20812
TÜV:R75052

Specifications

Item Content
Rated Voltage 300 VAC / VDC (MAX)
Rated Current 5 A (MAX) *
Peak Voltage 1,500 VAC (1 minute)
Insulation Resistance 1,000 MΩ or more
Contact Resistance Initial 7 mΩ or less
After environmental testing 10 mΩ or less
Applicable Electric Wire Range AWG26 ~ 20 (0.13 ~ 0.5 mm2)
Suitable Electric Wire Insulation Outer Diameter 1.3 ~ 2.7 mm
Operating Temperature Range -25 ~ 90°C
Compatible Panel Thickness 0.8 ~ 2.0 mm

* When using LLM-01T-P1.3ES, LLF-01T-P1.3ES

● Rated current depends on crimped wire and the housing core number. Rated current related to each housing or electric wire is as in the following table.

Current Unit (A)
Number of Cores Electric Wire Size (AWG)
# 20 # 22 # 24 # 26
2 5 4 3
4
6 4 3 3 3
12 3 2
15

Material

Item Material
Housing Nylon 6 (UL94V-0)
Housing Color White Color
Crimp Contact Phosphor Bronze / Tin Plated

Combination Example

Combination Example

About Coupling

About Coupling

Basic Information

Connector Series Initials D / E / F D/E/F EL Applicable pin/contact Male (Plug)
Application Cable-to-cable Allowable Current(A) 5 Allowable Voltage(V) 300
Wire connection method Crimping Connection direction Straight IP Rating N/A
Representative standards UL / TUV / CSA Detaching Method Others

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.