(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Type Connector, 231 Series, 5.08 mm Pitch, Male

Spring Type Connector, 231 Series, 5.08 mm Pitch, Male
  • Volume Discount

A female spring-type connector with locking mechanism to enable connection to the 231–100 Series connectors. Compatible boards: 232–100/200 Series (5.08-mm pitch)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
231-632
231-633
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores
100 Piece(s)Available

15 Days or more

2
100 Piece(s)Available

15 Days or more

3

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials MNO M/N/O MCS-MIDI Classic
Applicable pin/contact Male (plug) Application Cable connection Allowable Current(A) 12
Allowable Voltage(V) 320 Wire connection method Screwless Connection direction Straight
Representative standards UL / CUL / CSA Color Orange Pin pitch(mm) 5.08
Applicable wire Single wire / stranded wire / stranded wire (with insulation color ferrule) / stranded wire (no insulation color ferrule) Single wire conforming cross-section(mm2) 0.08 to 2.5 Cross-sectional area matching with strand wire(mm2) 0.08 to 2.5
Cross-sectional area (insulated ferrule with color) matching with strand wire(mm2) 0.25 to 1.5 Cross-sectional area (insulated ferrule without color) matching with strand wire(mm2) 0.25 to 2.5 Wire conforming size(AWG) 28 to 12
Insulation materials Nylon 6.6 Flame retardant grade UL94/V0 Contact materials Electrolytic copper
Contact surface treatment Tin plating Supported accessories Marking accessories/operating tools/separator/shelf-type jumper/insulation stop/coding key/screw/strain relief housing/strain relief plate

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.