(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Manufactured by Molex. A 3.68 mm pitch, small-sized, high-density model housing. 1 package contains 50 pieces.
Part Number
Configured Part Number is shown.
Model Number | Number of Cores | Type |
1625-2P2-50PS | 2 | Panel Type (With Edge) |
1625-03P-50PS | 3 | |
1625-4P-50PS | 4 | |
1625-06P-50PS | 6 | |
1625-09P-50PS | 9 | |
1625-12P-50PS | 12 |
Model Number | Number of Cores | Type |
1625-2P1-50PS | 2 | Relay Type (Without Edge) |
1625-03P1-50PS | 3 | |
1625-4P1-50PS | 4 | |
1625-06P1-50PS | 6 | |
1625-09P1-50PS | 9 | |
1625-12P1-50PS | 12 |
Part Number |
---|
1625-03P1-50PS |
1625-03P-50PS |
1625-06P-50PS |
1625-09P1-50PS |
1625-2P2-50PS |
1625-4P1-50PS |
1625-4P-50PS |
1625-12P1-50PS |
1625-12P-50PS |
Loading...
Features
● A compact, high-density nylon connector having a 3.68 mm pitch and widely used in a variety of equipment, such as FA devices.Specifications
Item | Content |
---|---|
Maximum Rated Voltage | 250 V (MAX) |
Maximum Rated Current | 5 A |
Peak Voltage | 1,500 VAC / 1 minute |
Insulation Resistance | 1,000 MΩ or more |
Contact Resistance | 10 mΩ or less |
Applicable Electric Wire Range | AWG28 ~ 18 (0.08 ~ 0.75 mm2) |
Suitable Electric Wire Insulation Outer Diameter | φ1.1 ~ φ3.1 mm |
Operating Temperature Range | -40°C ~ +105°C |
Material
Item | Material |
---|---|
Housing | Nylon 66 (UL94V-2) |
Housing Color | White Color |
Crimp Contact | Brass / Copper Base Tin-Plated |
About Coupling
Connector Series Initials | Number | Series Number | 1625 | Applicable pin/contact | Male (Plug) |
---|---|---|---|---|---|
Allowable Current(A) | 5 | Allowable Voltage(V) | 250 | Wire connection method | Crimping |
Connection direction | Straight | IP Rating | N/A | Representative standards | UL / CSA |
Detaching Method | Others |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy