(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - VH Connector, Socket【100 Pieces Per Package】

Contacts - VH Connector, Socket

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Characterized by stable contact reliability thanks to the enclosed structure. 1 pack contains 100 pieces.

  • Caulking
  • Tin-Plated

● This is a female (socket) contact for socket housings only.
● Manufacturer: J.S.T. Mfg. Co., Ltd

· Quantity: 100 pcs. / pack. Please note.
· Perform crimping with the recommended special tools
.
· It cannot be used for other than VH connectors.
· Use after checking the applicable wire size.

Specifications

VH Connector Contact:Related Image

1 Pack Unit 100-piece Pack

More Information

VH Connector Contact:Related Image

Specifications
ItemContent
Applicable Electric Wire RangeAWG 22 ~ 18 (0.33 ~ 0.83mm2)
Compatible Electric Wire Insulation Exterior1.7 ~ 3.0mm
Part Number
BVH-21T-P1.1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

VH Connector Common Specifications

● A compact, high-capacity nylon connector, widely used in FA devices, etc.
● Features a contact pitch of 3.96 mm, an assembly mounting height of 7.5 mm, and a thickness of 4.5 mm.
● The good performance quality and stability of use are due to having UL / CSA / TUV standards.
UL: E60389
CSA: LR20812
TÜV: R75122

Specifications

Item Content
Rated Voltage 250 VAC / VDC
Rated Current 5 A (*)
Peak Voltage 1,500 VAC (1 minute)
Insulation Resistance 1,000 MΩ or more
Contact Resistance Initial 10 mΩ or less
After environmental testing 20 mΩ or less
Applicable Electric Wire Range AWG22 ~ 18 (0.33 ~ 0.83 mm2)
Suitable Electric Wire Insulation Outer Diameter 1.7 ~ 3.0 mm
Operating Temperature Range -25 ~ 85°C

* When BVH-21T-P1.1 is used

Material

Item Material
Housing Nylon 66 (UL94V-0)
Housing Color White Color
Crimp Contact Phosphor Bronze / Tin Plated

PH Connector Common Specifications

● Compact, high-density nylon connectors, widely used in FA devices, etc.
● Features a contact pitch of 2.0 mm, an assembly mounting height of 7.5 mm, and a thickness of 4.5 mm.
● The good performance quality and stability of use are due to having UL / CSA / TUV standards.
UL: E60389
CSA: LR20812
TUV: R75087

Specifications

Item Content
Rated Voltage 100 VAC / VDC
Rated Current 2 A
Peak Voltage 800 VAC (1 minute)
Insulation Resistance 1,000 MΩ or more
Contact Resistance Initial 10 mΩ or less
After environmental testing 20 mΩ or less
Applicable Electric Wire Range AWG30 ~ 24 (0.05 ~ 0.22 mm2)
Suitable Electric Wire Insulation Outer Diameter 0.9 ~ 1.5 mm
Operating Temperature Range -25 ~ 85°C

Material

Item Material
Housing Nylon 66 (UL94V-0)
Housing Color White Color
Crimp Contact Phosphor Bronze / Tin Plated

Basic Information

Connector series initials V / W / X V W X VH IP Rating N/A
Contact Shape 1.7 ~ 3.0 Contact Size 22 ~ 18 Type Female

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.