(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Wire to Wire Connector, 2.5mm Pitch, 50397 Series

Contacts - Wire to Wire Connector, 2.5mm Pitch, 50397 Series
  • Volume Discount

[Features]
· A Molex wire-to-wire connector.
· There is also a type that corresponds to a retainer (Applicable housing: Series 51111).
· Core wire sizes: AWG #22 through #28.
· Coating outer diameter: ∅ 1.15 to 1.8 mm.
· Strip length: 2.6 to 3.1 mm.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
50397-8000
50397-8100
Part NumberMinimum order quantityVolume DiscountDays to Ship Terminal shape
10,000 Piece(s)Available

6 Days or more

Chain
1 Piece(s)Available

6 Days or more

Individual

Loading...

  1. 1

Basic Information

Applicable pin/contact Female (socket) Application Cable connection Wire connection method Crimp
Applicable housing 51111 Applicable size AWG 22 to 28 Mating partner 50398
Applicable wire coating outer diameter(mm) 1.8

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.