(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Compatible with Commercial Mate-N-Lok【1-1,000 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
170121-1
170121-4
170148-1
170148-2
60617-4
60617-6
60618-1
60618-4
60620-1
60620-4
60620-5
61173-1
61174-1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Applicable wire range
(AWG)
Applicable wire range
(mm2)
Insulation coating outer diameter
(mm)
Material Finish Socket shape Hand tool model number

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Female20 to 140.50 to 2.273.30BrassPre-tinB91504-1

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Female20 to 140.50 to 2.273.30Phosphor bronzePre-tinB91504-1

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Female24 to 180.20 to 0.892.5BrassPre-tinA91512-1

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Female24 to 180.20 to 0.892.5Phosphor bronzePre-tinA91512-1
1 Piece(s)Available

6 Days or more

10Female24 to 180.20 to 0.892.5Phosphor bronzePre-tinA91512-1/91528-1

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Female24 to 180.20 to 0.892.5Phosphor bronzeLocal gold platingA91512-1/91528-1

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Male24 to 180.20 to 0.892.5BrassPre-tinA91512-1/91528-1

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Male24 to 180.20 to 0.892.5Phosphor bronzePre-tinA91512-1/91528-1

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Male20 to 140.50 to 2.273.30BrassPre-tinA91504-1

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Male20 to 140.50 to 2.273.30Phosphor bronzePre-tinA91504-1

1,000 Pieces Per Package

10 Pack(s)Available

Quote

-Male20 to 140.50 to 2.273.30BrassLocal gold platingA91504-1

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Female30 to 220.05 to 0.351.9BrassPre-tinA91515-1

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Male30 to 220.05 to 0.351.9BrassPre-tinA91515-1

Loading...

  1. 1

Basic Information

Connector series initials Others Others Commercial MATE-N-LOK Wire connection method Crimp
Packing Type Individual Number with packs(Piece) 100

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.