(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector Cable - Crimp Contact, MIL【1-50 Pieces Per Package】

Connector Cable - Crimp Contact, MIL

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

No special tools required. Ideal for field assembly with quick delivery. Cable is crimped to the contact.

  • MIL
  • Caulking

● Sold as a pack of crimped cables.
● High Quality Crimped Connector Cables Processed at a Misumi Factory
● Connector cables can be assembled without investing in specialized tools.
● Available as 50 pieces / pack


· If the wiring is incorrect, remove it with the dedicated wire removal tool.
· To reuse, raise the contact lance.

Part Number

Configured Part Number is shown.

Specifications

MIL-Connector Crimped Contact Cable:Related Image

1-packWith Total of 50

Contact
Type
Cable Color SpecifiedParts Specification
Stock (1 m)
Non-stock (2 m ~)
Non-stockUsed CableApplicable Contact
HIF3-20B (Blue)
C (White)
D (Black)
A (Brown), E (Red), F (Yellow), G (Green)AWG20UL1007
Type
HIF3-2022SC
HIF3-22AWG22HIF3-2226SCA
HIF3-24AWG24HIF3-2428SCA

More Information

MIL-Connector Crimped Contact Cable:Related Image
Part Number
HIF3-20A-1
HIF3-20A-2
HIF3-20A-3
HIF3-20A-5
HIF3-20A-7
HIF3-20A-10
HIF3-20B-1
HIF3-20B-2
HIF3-20B-3
HIF3-20B-5
HIF3-20B-7
HIF3-20B-10
HIF3-20C-1
HIF3-20C-2
HIF3-20C-3
HIF3-20C-5
HIF3-20C-7
HIF3-20C-10
HIF3-20D-1
HIF3-20D-2
HIF3-20D-3
HIF3-20D-5
HIF3-20D-7
HIF3-20D-10
HIF3-20E-1
HIF3-20E-2
HIF3-20E-3
HIF3-20E-5
HIF3-20E-7
HIF3-20E-10
HIF3-20F-1
HIF3-20F-2
HIF3-20F-3
HIF3-20F-5
HIF3-20F-7
HIF3-20F-10
HIF3-20G-1
HIF3-20G-2
HIF3-20G-3
HIF3-20G-5
HIF3-20G-7
HIF3-20G-10
HIF3-22A-1
HIF3-22A-2
HIF3-22A-3
HIF3-22A-5
HIF3-22A-7
HIF3-22A-10
HIF3-22B-1
HIF3-22B-2
HIF3-22B-3
HIF3-22B-5
HIF3-22B-7
HIF3-22B-10
HIF3-22C-1
HIF3-22C-2
HIF3-22C-3
HIF3-22C-5
HIF3-22C-7
HIF3-22C-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSCompatible Wire AWG Size Cable Length
(m)
Applicable Contact Applicable Cable Model Cable Color

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-201HIF3-2022SCUL1007-20Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-202HIF3-2022SCUL1007-20Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-203HIF3-2022SCUL1007-20Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-205HIF3-2022SCUL1007-20Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-207HIF3-2022SCUL1007-20Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-2010HIF3-2022SCUL1007-20Brown

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10201HIF3-2022SCUL1007-20Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-202HIF3-2022SCUL1007-20Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-203HIF3-2022SCUL1007-20Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-205HIF3-2022SCUL1007-20Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-207HIF3-2022SCUL1007-20Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-2010HIF3-2022SCUL1007-20Blue

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10201HIF3-2022SCUL1007-20White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-202HIF3-2022SCUL1007-20White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-203HIF3-2022SCUL1007-20White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-205HIF3-2022SCUL1007-20White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-207HIF3-2022SCUL1007-20White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-2010HIF3-2022SCUL1007-20White

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10201HIF3-2022SCUL1007-20Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-202HIF3-2022SCUL1007-20Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-203HIF3-2022SCUL1007-20Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-205HIF3-2022SCUL1007-20Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-207HIF3-2022SCUL1007-20Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-2010HIF3-2022SCUL1007-20Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-201HIF3-2022SCUL1007-20Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-202HIF3-2022SCUL1007-20Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-203HIF3-2022SCUL1007-20Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-205HIF3-2022SCUL1007-20Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-207HIF3-2022SCUL1007-20Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-2010HIF3-2022SCUL1007-20Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-201HIF3-2022SCUL1007-20Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-202HIF3-2022SCUL1007-20Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-203HIF3-2022SCUL1007-20Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-205HIF3-2022SCUL1007-20Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-207HIF3-2022SCUL1007-20Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-2010HIF3-2022SCUL1007-20Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-201HIF3-2022SCUL1007-20Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-202HIF3-2022SCUL1007-20Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-203HIF3-2022SCUL1007-20Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-205HIF3-2022SCUL1007-20Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-207HIF3-2022SCUL1007-20Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-2010HIF3-2022SCUL1007-20Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-221HIF3-2226SCAUL1007-22Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-222HIF3-2226SCAUL1007-22Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-223HIF3-2226SCAUL1007-22Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-225HIF3-2226SCAUL1007-22Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-227HIF3-2226SCAUL1007-22Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-2210HIF3-2226SCAUL1007-22Brown

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10221HIF3-2226SCAUL1007-22Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-222HIF3-2226SCAUL1007-22Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-223HIF3-2226SCAUL1007-22Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-225HIF3-2226SCAUL1007-22Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-227HIF3-2226SCAUL1007-22Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-2210HIF3-2226SCAUL1007-22Blue

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10221HIF3-2226SCAUL1007-22White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-222HIF3-2226SCAUL1007-22White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-223HIF3-2226SCAUL1007-22White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-225HIF3-2226SCAUL1007-22White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-227HIF3-2226SCAUL1007-22White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-2210HIF3-2226SCAUL1007-22White

Loading...

Basic Information

MNO MIL Allowable Current(A) 1 Wire connection method Crimping
IP Rating N/A Contact Shape Female Type Crimped
Compatible Connector HIF3BA-**D-2.54C Quantity(pcs. / Pack) 50 Screws / Pack

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.