(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

3191 Connector Socket Housing【50 Pieces Per Package】

3191 Connector Socket Housing

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Manufactured by Molex. The locking mechanism helps prevent displacement caused by vibration. 1 package contains 50 pieces.

  • UL
  • CSA
  • Insertion

● Housing that is used by inserting the female (socket) contact. Used for binding to the plug housing.
● Available from Misumi as a pack, this product has an original Misumi model number.
● Manufacturer: Molex  


Maximum Rated Voltage: 600V AC / DC
Maximum Rated Current: 12A


· Quantity: 50 pcs. / pack. Please note.

Specifications

3191 Connector Socket Housing:Related Image

1 Pack Unit 50-piece Pack
Model NumberNumber of Cores
3191-02R1-50PS2
3191-03R1-50PS3
3191-04R1-50PS4

Model NumberNumber of Cores
3191-06R1-50PS6
3191-09R1-50PS9
3191-12R1-50PS12

More Information

3191 Connector Socket Housing:Related Image
Part Number
3191-02R1-50PS
3191-03R1-50PS
3191-04R1-50PS
3191-06R1-50PS
3191-09R1-50PS
3191-12R1-50PS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Number of cores

50 Pieces Per Package

1 Pack(s)Available

Same day

Stock

2

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

3

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

4

50 Pieces Per Package

1 Pack(s)Available

Same day

Stock

6

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

9

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

12

Loading...

  1. 1

Features

● A compact, high-density nylon connector having a 6.7 mm pitch and widely used in a variety of equipment, such as FA devices.
● Due to the installation of the lock mechanism after bonding, a configuration is formed that prevents an undoing of the bond caused by possible vibration.
● The good quality and stability of use are due to the 3191 Series Connectors having UL / CSA standards.
UL: E29179
CSA: LR19980

Specifications

Item Content
Maximum Rated Voltage 600 VAC / VDC
Maximum Rated Current 12 A
Peak Voltage 1,500 VAC / 1 minute
Insulation Resistance 1,000 MΩ or more
Contact Resistance 10 mΩ or less
Applicable Electric Wire Range AWG28 ~ 14 (0.08 ~ 2 mm2)
Suitable Electric Wire Insulation Outer Diameter φ0.8 ~ φ4.1 mm
Operating Temperature Range -40°C ~ +105°C
(*) The rated current depends on the number of cores in the housing. For details, check the table below.
Number of Cores Rated Current (A)
2 12
3 11
4 9
6 9
9 8
12 8

Material

Item Material
Housing Nylon 66 (UL94V-2)
Housing Color White Color
Crimp Contact Brass / Copper Base Tin-Plated

About Coupling

06i-G4-036-01.ai

Basic Information

Connector Series Initials Number Series Number 3191 Applicable pin/contact Female (Socket)
Application Cable-to-cable Allowable Current(A) 12 Allowable Voltage(V) 600
Wire connection method Crimping Connection direction Straight IP Rating N/A
Representative standards UL / CSA Detaching Method Others

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.