(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NH Connector Socket Housing【50 Pieces Per Package】

NH Connector Socket Housing

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Manufactured by JST. 2.5 mm Pitch Model, Height 15 mm / Thickness 6.4 mm. 1 package contains 50 pieces.

  • UL
  • CSA
  • TUV
  • For Power Supply
  • For Signal
  • Sensor
  • Motor
  • Insertion

● Housing for dedicated contact (BHF-001T-0.8BSS). It is used when connecting to a pin header.
● Thickness of the connector is 6.4 mm.
● The contact pitch is 2.5 mm.
● Available from Misumi as a pack, this product has an original Misumi model number.
● Manufacturer: J.S.T. Mfg. Co., Ltd

· Quantity: 50 pcs. / pack. Please note.
· Contacts are sold separately.

Specifications

NH Connector Socket Housing:Related Image

1 Pack Unit 50-piece Pack
Model NumberNumber of Cores
H2P-SHF-AA-50P2
H3P-SHF-AA-50P3
H4P-SHF-AA-50P4
H5P-SHF-AA-50P5
H6P-SHF-AA-50P6
H7P-SHF-AA-50P7
H8P-SHF-AA-50P8
H9P-SHF-AA-50P9
H10P-SHF-AA-50P10
H12P-SHF-AA-50P12

More Information

NH Connector Socket Housing:Related Image
Part Number
H2P-SHF-AA-50P
H3P-SHF-AA-50P
H4P-SHF-AA-50P
H6P-SHF-AA-50P
H7P-SHF-AA-50P
H8P-SHF-AA-50P
H9P-SHF-AA-50P
H10P-SHF-AA-50P
H12P-SHF-AA-50P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNumber of cores

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-3

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-4

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-6

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-7

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-8

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-9

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-10

50 Pieces Per Package

1 Pack(s)Available

Same day

Stock

1012

Loading...

  1. 1

Features

● Compact, high-density nylon connectors, widely used in FA devices, etc.
● Each contact pitch is 2.5 mm, the thickness of the EH connector is 3.8 mm, the thickness of the XH connector 5.75 mm, and the thickness of the NH connector is 6.4 mm.
● The good performance quality and stability of use are due to having UL / CSA / TUV standards.
● UL No.E60389

Specifications

Connector Type EH Connector XH Connector NH Connector
Rated Voltage 250 VAC / VDC
Rated Current 3 A
Peak Voltage 800 VAC (1 minute)
Insulation Resistance 1,000 MΩ or more 500 MΩ or more
Contact Resistance After Initial
Environmental Testing
10 mΩ or less 15 mΩ or less
20 mΩ or less
Operating Temperature Range -25 ~ 85°C
Applicable Electric Wire Range AWG30 ~ 22
(0.05 ~ 0.3 mm2)
AWG28 ~ 22
(0.08 ~ 0.33 mm2)
Suitable Electric Wire Insulation Outer Diameter 1.0 ~ 1.9 mm 1.3 ~ 1.9 mm 1.2 ~ 1.7 mm
Connector Thickness 3.8 mm 5.75 mm 6.4 mm
Combination Example
06i-G4-036-01.ai
06i-G4-036-01.ai
06i-G4-036-01.ai
UL E60389 E60389 E60389
CSA LR20812 LR20812 LR20812
TUV R75089 R75085 R75086

Material

Item Material
Housing Nylon 66 (UL94V-0)
Housing Color White Color
Crimp Contact Phosphor Bronze / Tin Plated

Basic Information

Connector Series Initials M / N / O M/N/O NH Application Cable-to-cable
Allowable Current(A) 3 Allowable Voltage(V) 250 Wire connection method Crimping
Connection direction Straight IP Rating N/A Representative standards UL / TUV / CSA
Detaching Method Others

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.