(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Manufactured by Marushin Wireless Electric. Suitable for Connecting Peripheral Devices to PCs.
Part Number
Configured Part Number is shown.
Model | Number of Cores | Type | Weight g |
MJ-50 | 3 | Socket (Female) | 7.9 |
MJ-52 | 5 | 8.0 | |
MJ-53 | 5 | 8.4 | |
MJ-54 | 6 | 8.6 | |
MJ-55 | 7 | 8.8 | |
MJ-56 | 8 | 8.9 |
Part Number |
---|
MJ-50 |
MJ-53 |
MJ-54 |
MJ-56 |
Part Number |
---|
Loading...
Compatible Electric Wire Size
AWG | Conductor Section Area mm2 | |
---|---|---|
Size | 24 ~ 28 | 0.2 ~ 0.08 |
Specifications
Rated Current | 1 A or lower |
---|---|
Rated Voltage | 100 VAC or less |
Insulation Resistance | 100 MΩ or more / 250 VDC |
Peak Voltage | 250 VAC / 1 minute |
Operating Temperature | -20°C ~ 70°C |
Material / Finish
Item | Material | Finish | |
---|---|---|---|
(1) Body | Male Connector Type | PE | Black |
Female Type | AVAC | Black | |
(2) Insulator | Male Connector Type | PBT | Black |
Female Type | ABS | Black | |
Panel Mount Type | PBT | Black | |
(3) Metal Shell | Male Connector Type | Steel | Nickel-plated |
Female Type | Phosphor Bronze | Nickel-plated | |
Panel Mount Type | Steel | Nickel-plated | |
(4) Contact | Male Connector Type | Brass | Nickel-plated |
Female Type | Brass | Silver Plating | |
Panel Mount Type | Brass | Tin Plating | |
(5) Earth Lug | Male Connector Type | Steel | Nickel-plated |
Female Type | PBW | Silver Plating | |
Panel Mount Type | Phosphor Bronze | Tin Plating | |
(6) Cable Protector | Male Connector Type | PVC | Black |
Female Type | PVC | Black |
Connector shape | Round Model | Connector series initials | D / E / F | D/E/F | DIN / miniDIN |
---|---|---|---|---|---|
Applicable pin/contact | Female (Socket) | Application | Cable-to-cable | Allowable Current(A) | 1 |
Allowable Voltage(V) | 100 | Wire connection method | Solder | Connection direction | Straight |
IP Rating | N/A | Detaching Method | Others |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy