(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ideal for external connections in harsh environments
Part Number
Configured Part Number is shown.
Wire Connection Type | Arrangement No. | Contact Shape | Cable Drawing Out Direction | Number of Cores | Contact Size |
NB0101A Solder Connection CE0101A Crimp Connection | 18-1 | P Male (Pin) S Female (Socket) | DBSS (Straight) | 10 | # 16 |
18-11 | 5 | # 12 | |||
20-15 | 7 | # 12 | |||
20-29 | 17 | # 16 | |||
22-14 | 19 | # 16 | |||
22-22 | 4 | # 8 | |||
22-23 | 8 | # 12 | |||
24-10 | 7 | # 8 | |||
24-28 | 24 | # 16 | |||
28-21 | 37 | # 16 | |||
CE0101A Crimp Connection | 18-19A | 19 | # 20 | ||
20-30A | 30 | # 20 | |||
24-52A | 52 | # 20 | |||
28-73A | 73 | # 20 |
Part Number |
---|
Loading...
Protection Circuit Connection Structural Diagram
About Compatible Products
NB01 connectors, CE01 connectors, and JL05 connectors are compatible with each other.Combination Method
Material / Finish
Item | Materials | Finish |
---|---|---|
Shell (Body) | Aluminum Alloy | Black Chromate Treatment |
Insulator | Polyester Resin | UL94V-0, Gray |
Contact | Copper Alloy | Silver Plating |
O-ring | Nitrile Rubber | Black |
Coupling Nut | Aluminum Alloy | Black Chromate Treatment |
Earth Lug | Steel Alloy | Silver Plating |
Rear Gasket for Flange | Chloroprene Rubber | Black |
Electrical and Mechanical Properties, Compatible Wires
Item | Characteristics | |||||||
---|---|---|---|---|---|---|---|---|
Rated Current | Contact Size | #20 | #16 | #12 | #8 | |||
Maximum Value per 1 Piece | 5 A | 13 A | 23 A | 46 A | ||||
Rated Voltage | Rating Classification | AC (r.m.s) | DC | |||||
INST | 200 | 250 | ||||||
A | 500 | 700 | ||||||
D | 900 | 1,250 | ||||||
Peak Voltage | INST | 1,000 VAC (r.m.s) 1 minute | ||||||
A | 2,000 VAC (r.m.s) 1 minute | |||||||
D | 2,800 VAC (r.m.s) 1 minute | |||||||
Insulation Resistance | 5,000 MΩ or more at 500 VDC | |||||||
Contact Resistance | Contact Size | #20 | #16 | #12 | #8 | |||
mΩ or less | 8 | 4 | 2 | 0.6 | ||||
Operating Temperature Range | -55°C ~ +125°C | |||||||
Waterproofing | IP67 Equivalent | |||||||
Humidity | Relative Humidity 95% or less | |||||||
Service Life | 500 Insertions and Removals | |||||||
NB01 (Solder Type) Compatible Wires (Note 2) |
Contact Size | #16 | #12 | #8 | ||||
Conductor Cross-sectional Area | 0.75 mm2 or less | 3.5 mm2 or less | 8 mm2 or less | |||||
AWG Size | 18 or less | 12 or less | 8 or less |
Contact Arrangement Diagram
Number of Contacts | 4 | 5 | 7 | 7 | 8 |
---|---|---|---|---|---|
Arrangement No. | 22-22 | 18-11 | 20-15 | 24-10 | 22-23 |
Contact Size | #8 | #12 | #12 | #8 | #12 |
Contact Arrangement (Note 1) (Note 2) |
![]() |
![]() |
![]() |
![]() |
![]() |
Rating Classification | A | A | A | A | D (4), A (Others) |
Number of Contacts | 10 | 17 | 19 | 19 | 24 |
---|---|---|---|---|---|
Arrangement No. | 18-1 | 20-29 | 18-19A | 22-14 | 24-28 |
Contact Size | #16 | #16 | #20 | #16 | #16 |
Contact Arrangement (Note 1) (Note 2) |
![]() |
![]() |
![]() |
![]() |
![]() |
Rating Classification | A (3, 5, 6, 8), INST (Others) |
A | INST | A | INST |
Number of Contacts | 30 | 37 | 52 | 73 |
Arrangement No. | 20-30A | 28-21 | 24-52A | 28-73A |
Contact Size | #20 | #16 | #20 | #20 |
Contact Arrangement (Note 1) (Note 2) |
![]() |
![]() |
![]() |
![]() |
Rating Classification | INST | A | INST | INST |
---|
Panel Cut Size Drawing
Compatible Shell Size |
φA ±0.5 |
φB +0.2 -0 |
C ±0.13 |
Mounting Screws (Reference) | Rear Mounting Panel Thickness Limit |
|
---|---|---|---|---|---|---|
Inch Screws | Metric Screws | |||||
18 | 30.2 | 3.3 | 26.97 | #4-40 | M3 | 3.0 or less |
20 | 34.9 | 3.3 | 29.36 | #4-40 | M3 | |
22 | 36.6 | 3.3 | 31.75 | #4-40 | M3 | |
24 | 39.7 | 4.3 | 34.92 | #6-32 | M4 | |
28 | 46.1 | 4.3 | 39.67 | #6-32 | M4 |
Connector shape | Round Model | Application | Cable-to-cable | Connection direction | Straight |
---|---|---|---|---|---|
IP Rating | Yes | Representative standards | UL | Other Standards (JIS) | ○ |
Detaching Method | Others |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy