(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Manufactured by Seven Star Science Laboratory Ltd. Made from Zinc-alloy Die-casting for a Rigid Shell
Part Number
Configured Part Number is shown.
Model | Shell Size | Number of Cores | Shape Symbol | Weight |
NR | 20 | 2 | ADM Male (Pin) | 53 |
3 | 54 | |||
4 | 53 | |||
5 | 54 | |||
7 | 54 | |||
12 | 53 | |||
2 | ADF Female (Socket) | 56 | ||
3 | 56 | |||
4 | 54 | |||
5 | 56 | |||
7 | 55 | |||
12 | 55 | |||
24 | 2 | ADM Male (Pin) | 66 | |
3 | 68 | |||
4 | 67 | |||
5 | 68 | |||
10 | 68 | |||
14 | 66 | |||
16 | 66 | |||
2 | ADF Female (Socket) | 71 | ||
3 | 73 | |||
4 | 72 | |||
5 | 73 | |||
10 | 70 | |||
14 | 70 | |||
16 | 71 |
Part Number |
---|
Loading...
Common Specifications
Materials / Finish
Item | Materials | Finish |
---|---|---|
Shell / Dustproof Cap | Zinc Alloy | Satin Chrome-plated |
Aluminum Alloy (Shell Size 28 ) | ||
Insulator | Synthetic Resin | - |
Contact | Copper Alloy | Silver Plating |
Characteristics
Item | Characteristics | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Rated Current | See table below | |||||||||||||
Rated Voltage | See table below | |||||||||||||
Peak Voltage | No abnormality such as short circuiting occurs when regulated voltage is applied for 1 minute between immediately adjacent conductors. | |||||||||||||
Insulation Resistance | 1,000 MΩ or higher when measured between immediately adjacent conductors with regulated voltage. | |||||||||||||
Contact Resistance | Conductor resistance is 5 mΩ or less when a pair of contacts are connected at up to the regulation length. | |||||||||||||
Vibration Resistance | No functional defect was found during the JIS C 5025 vibration test. Contact resistance is 5 mΩ or less. | |||||||||||||
Impact Resistance | No functional defect was found during the JIS C 5026 shock test. Contact resistance is 5 mΩ or less. | |||||||||||||
Repeated Operation | No functional defect was found when a removal and insertion sequence was tested 500 times. Contact resistance is 5 mΩ or less. | |||||||||||||
Humidity Resistance | No functional defect was found during the JIS C 5023 humidity test. Insulation resistance is 100 MΩ or higher. | |||||||||||||
Temperature Cycle | No functional defect was found during the JIS C 5030 temperature cycle test. | |||||||||||||
Corrosion Resistance | No functional defect was found during the JIS C 5028 salt water spray test. Contact resistance is 5 mΩ or less. | |||||||||||||
Allowable Operating Temperature Range |
|
Product No. | Shell Size |
Number of Cores | Shape Symbol | Rated Current (A or less) |
Rated Voltage (V or less) |
Peak Voltage AC (V) |
Insulation Resistance (MΩ or higher) |
Contact Resistance (mΩ or less) |
Compatible Wire Size | Applicable Electric Wire Finished Outer Diameter (mm) |
|
---|---|---|---|---|---|---|---|---|---|---|---|
AWG | Conductor Section Area mm2 | ||||||||||
NR | 20 | 2, 3 | PF, RM, ADM |
15 | 250 | 1,500 | 2,000 | 3 | 14 | 2 | 10.0 ~ 12.5 |
4, 5 | 10 | 16 | 1.25 | ||||||||
7 | 1,000 | ||||||||||
12 | 5 | 1,000 | 5 | 20 | 0.5 | ||||||
20 | 2, 3 | PM, RF, ADF |
15 | 250 | 1,500 | 2,000 | 3 | 14 | 2 | 10.0 ~ 12.5 | |
4, 5 | 10 | 16 | 1.25 | ||||||||
7 | 1,000 | ||||||||||
12 | 5 | 1,000 | 5 | 20 | 0.5 | ||||||
24 | 2, 3 | PF, RM, ADM |
20 | 250 | 1,500 | 5,000 | 3 | 12 | 3.5 | 11.5 ~ 14.0 | |
4, 5 | 15 | 14 | 2 | ||||||||
10 | 10 | 1,000 | 2,000 | 16 | 1.25 | ||||||
14, 16 | 5 | 1,000 | 5 | 20 | 0.5 | ||||||
24 | 2, 3 | PM, RF, ADF |
20 | 250 | 1,500 | 5,000 | 3 | 12 | 3.5 | 11.5 ~ 14.0 | |
4, 5 | 15 | 14 | 2 | ||||||||
10 | 10 | 1,000 | 2,000 | 16 | 1.25 | ||||||
14, 16 | 5 | 1,000 | 5 | 20 | 0.5 |
Contact Arrangement Diagram
One-Touch Medium Type Metal (NR)
Features
Connection Work Method
Connector shape | Round Model | Connector series initials | M / N / O | MNO | NR |
---|---|---|---|---|---|
Application | Cable-to-cable | Allowable Voltage(V) | 250 | Wire connection method | Solder |
Connection direction | Straight | IP Rating | N/A | Detaching Method | One-touch |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy