(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Manufactured by DDK and Japan Aviation Electronics Industry Ltd. (JAE). IP67 Waterproof Connector with Ground Terminal Supporting European Standards.
Part Number
Configured Part Number is shown.
Series Name | Model | Contact Shape | Number of Cores | Arrangement No. | Shell | Weight (g) |
CE05 Series | CE05-6A18-10PD-D-BSS | Male | 4 | 18-10 | 18 | 60 |
CE05-6A20-4PD-D-BSS | 4 | 20-4 | 20 | 72.9 | ||
CE05-6A20-15PD-D-BSS | 7 | 20-15 | 75.8 | |||
CE05-6A22-22PD-D-BSS | 4 | 22-22 | 22 | 90.3 | ||
CE05-6A22-23PD-D-BSS | 8 | 22-23 | 89.2 | |||
CE05-6A32-17PD-D-BSS | 4 | 32-17 | 32 | 240.1 | ||
CE05-6A10SL-3SC-D-BSS | Female | 3 | 10SL-3 | 10SL | 18.5 | |
CE05-6A14S-2SD-D-BSS | 4 | 14S-2 | 14S | 33 | ||
CE05-6A18-10SD-D-BSS | 4 | 18-10 | 18 | 72.1 | ||
CE05-6A18-12SD-D-BSS | 6 | 18-12 | 73.1 | |||
CE05-6A20-4SD-D-BSS | 4 | 20-4 | 20 | 88.9 | ||
CE05-6A20-15SD-D-BSS | 7 | 20-15 | 92.6 | |||
CE05-6A20-18SDE-D-BSS | 9 | 20-18 | 95.1 | |||
CE05-6A22-22SD-D-BSS | 4 | 22-22 | 22 | 110.8 | ||
CE05-6A22-23SD-D-BSS | 8 | 22-23 | 108 | |||
CE05-6A24-10SD-D-BSS | 7 | 24-10 | 24 | 149 | ||
CE05-6A24-10SG-D-BSS | 7 | 24-10 (G) | 150 | |||
CE05-6A24-11SGH-D-BSS | 9 | 24-11 | 145.3 | |||
CE05-6A32-17SD-D-BSS | 4 | 32-17 | 32 | 230.4 | ||
JL04V Series | JL04V-6A10SL-3SE-EB-R | Female | 3 | 10SL-3 | 10SL | 23 |
JL04V-6A18-10SE-EB-R | 4 | 18-10 | 18 | 62 | ||
JL04V-6A18-12SE-EB-R | 6 | 18-12 | 59 | |||
JL04V-6A20-4SE-EB-R | 4 | 20-4 | 20 | 76 | ||
JL04V-6A20-15SE-EB-R | 7 | 20-15 | 82 | |||
JL04V-6A22-22SE-EB-R | 4 | 22-22 | 22 | 100 | ||
JL04V-6A22-23SE-EB-R | 8 | 22-23 | 97 | |||
JL04V-6A24-10SE-EB-R | 7 | 24-10 | 24 | 135 | ||
JL04V-6A24-10SEG-EB-R | 7 | 24-10 (G) | 135 | |||
JL04V-6A24-11SE-EB-R | 9 | 24-11 | 28 | 178 | ||
JL04V-6A28-11SE-EB-R | 22 | 28-11 | 153.8 |
Part Number |
---|
CE05-6A32-17PD-D-BSS |
JL04V-6A10SL-3SE-EB-R |
JL04V-6A18-10SE-EB-R |
JL04V-6A22-22SE-EB-R |
JL04V-6A22-23SE-EB-R |
JL04V-6A24-10SE-EB-R |
JL04V-6A24-10SEG-EB-R |
JL04V-6A24-11SE-EB-R |
JL04V-6A28-11SE-EB-R |
Loading...
Protection Circuit Connection Structural Diagram
Material / Finish
Item | Materials | Finish | |
---|---|---|---|
Shell (Body) | Aluminum Alloy | Zinc-plated Black Chromate Treatment | |
Insulator | Panel Mount Male Front Side | Silicone Rubber | Black |
Panel Mount Male Rear Side | Synthetic Resin (UL94V-0) | ||
Male Connector Front / Rear Side | |||
Female Front / Rear Side | |||
Contact | Copper Alloy | Silver Plating | |
Gasket (Connector Portion) | Nitrile Rubber | Black | |
O-ring Gasket (Back Shell Portion) | Nitrile Rubber | Black | |
Retainer Ring | Copper Alloy | Trivalent Black Chromate Treatment | |
Coupling Nut | Aluminum Alloy (JL04V is Steel) | Trivalent Black Chromate Treatment | |
Earth Lug | Copper Alloy | Silver Plated (JL04V is Nickel Plated) | |
Cable Clamp | Aluminum Alloy | Trivalent Black Chromate Treatment | |
Rubber Bushing | Chloroprene Rubber (JL04V Nitrile Rubber) | Black | |
Rear Gasket (Note 1) | Silicone Rubber | Black |
Electrical Properties
Item | Characteristics | |||
---|---|---|---|---|
Contact Size | Current | |||
Rated Current (Per 1 Contact) |
#4 | 80 A or lower | ||
#8 | 46 A or lower | |||
#12 | 23 A or lower | |||
#16 | 13 A or lower | |||
Rated Voltage | Refer to Contact Arrangement Table | |||
Peak Voltage | Refer to Contact Arrangement Table | |||
Insulation Resistance | 5,000 MΩ or more at 500 VDC | |||
Contact Resistance (Steady-state Level, Initial) |
Contact Size |
Compatible Wire Size (AWG) |
Test Current Amps |
Contact Resistance mΩ or less |
#4 | 4 | 80 | 1 | |
6 | 60 | 1 | ||
8 | 46 | 1 | ||
#8 | 8 | 57 | 2 | |
10 | 46 | 2 | ||
12 | 33 | 2 | ||
#12 | 12 | 23 | 2 | |
14 | 17 | 3 | ||
16 | 13 | 4 | ||
#16 | 16 | 13 | 4 | |
18 | 10 | 7 | ||
20 | 7.5 | 8 | ||
22 | 5 | 15 | ||
24 | 3 | 15 |
Compatible Wire
Contact | Applicable Electric Wire | ||
---|---|---|---|
Size | Minimum Solder Cup Inner Diameter (Note 2) |
Conductor Cross-sectional Area | AWG Size |
#4 | φ7.5 mm | 22.0 mm2 | #6 ~ #4 |
#8 | φ4.7 mm | 8.0 mm2 | #10 ~ #8 |
#12 | φ2.7 mm | 3.5 mm2 | #14 ~ #12 |
#16 | φ1.76 mm | 1.25 mm2 | #22 ~ #16 |
Mechanical Properties
Operating Temperature Range | -55°C ~ +125°C |
---|---|
Waterproofing | IP67 Equivalent |
Airtightness (Panel Mount Male) (Note 3) | 2.9 x 104 Pa (0.3 kgf/cm2), 1 minute |
Service Life | 500 Insertions and Removals |
Panel Cut Size Drawing
Compatible Shell Size | φA (mm) | φB (mm) +0.2 -0 |
C (mm) |
---|---|---|---|
10SL | 19.0 | 3.1 | 18.26 |
14S | 24.0 | 3.1 | 23.01 |
18 | 30.2 | 3.1 | 26.97 |
20 | 33.4 | 3.1 | 29.36 |
22 | 36.6 | 3.1 | 31.75 |
24 | 39.7 | 3.8 | 34.92 |
28 | 46.1 ±0.5 | 3.8 | 39.67 ±0.13 |
32 | 51.0 | 4.5 | 44.45 |
Combination Method
Contact Arrangement Table
Connector shape | Round Model | Wire connection method | Solder | Connection direction | Straight |
---|---|---|---|---|---|
IP Rating | Yes | Representative standards | UL / TUV | Detaching Method | Others |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy