(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Small Model General Purpose Connector Harness.
● A cable with relay connector fitted with a small PLT connector which can be used as an inter-device connection.
· Straight plugs cannot be mated with one another. Use a panel mount receptacle or a cable for relays when setting up a relay.
· Shield will be cut off by the connector base (not connected).
Since connectors are not yet supported, customized connections are also not available. Alteration service is not available for earth wire mounting, even with standard products.
Wiring and Wire Color Page
>>Click here
Component Page
>>Click here
Part Number
Configured Part Number is shown.
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
* The tolerance of the specified length is as described above.
Connector Type | Shape Specification Type | Outline Image Drawing (mm) | Cable Type | Number of Cores | Specified Length (m) |
S (Female Plug) |
![]() |
![]() ![]() ![]() |
2 | 0.2 ~ 50 Can be specified by 0.1m increments |
|
3 | |||||
4 | |||||
5 | |||||
6 | |||||
8 | |||||
JP (Male for Relay) |
![]() |
2 | |||
3 | |||||
4 | |||||
5 | |||||
6 | |||||
8 | |||||
SS (Female Plug / Female Plug) |
![]() |
2 | |||
3 | |||||
4 | |||||
5 | |||||
6 | |||||
8 | |||||
JPJP (Male for Relay / Male for Relay) |
![]() |
2 | |||
3 | |||||
4 | |||||
5 | |||||
6 | |||||
8 | |||||
NPLT |
SJP (Female Plug / Male for Relay) |
![]() |
2 | ||
3 | |||||
4 | |||||
5 | |||||
6 | |||||
8 | |||||
SY (Female Plug / Y Terminal) With Pin No. Insertion Mark Tube |
![]() |
2 | |||
3 | |||||
4 | |||||
5 | |||||
6 | |||||
8 | |||||
JPY (Male for Relay / Y Terminal) With Pin No. Insertion Mark Tube |
![]() |
2 | |||
3 | |||||
4 | |||||
5 | |||||
6 | |||||
8 | |||||
Connector >>Click here |
ST (Female Plug / Loose Wires) With Pin No. Insertion Mark Tube |
![]() |
2 | ||
3 | |||||
4 | |||||
5 | |||||
6 | |||||
8 | |||||
JPT (Loose Wires / Male for Relay) With Pin No. Insertion Mark Tube |
![]() |
2 | |||
3 | |||||
4 | |||||
5 | |||||
6 | |||||
8 |
Electrical Properties
Number of Cores | Connector | A Cable | D Cable | E Cable | |||||||
Rated Current (A or less) |
Rated Voltage (V or less) |
Section Area | Rated Voltage | Allowable Current A (30°C) |
Section Area | Rated Voltage | Allowable Current A (30°C) |
Section Area | Rated Voltage | Allowable Current A (30°C) |
|
2 | 5 | 125 | 0.18mm2 (AWG25) |
Less than 100 V |
1.22 | AWG25 (0.2 mm2) | 150V | 4.3 | 0.2mm2 (AWG25) |
300V | 6 |
3 | 1.04 | 3.8 | 5 | ||||||||
4 | 0.94 | 3.3 | |||||||||
5 | 0.88 | 2.8 | 4 | ||||||||
6 | 0.84 | ||||||||||
8 | 0.79 | 2.5 |
* The values are reference values, not guaranteed values.
Part Number |
---|
NPLT-JP-A-2-[0.2-50/0.1] |
NPLT-JP-A-3-[0.2-50/0.1] |
NPLT-JP-A-4-[0.2-50/0.1] |
NPLT-JP-A-5-[0.2-50/0.1] |
NPLT-JP-A-6-[0.2-50/0.1] |
NPLT-JP-A-8-[0.2-50/0.1] |
NPLT-JP-D-2-[0.2-50/0.1] |
NPLT-JP-D-3-[0.2-50/0.1] |
NPLT-JP-D-4-[0.2-50/0.1] |
NPLT-JP-D-5-[0.2-50/0.1] |
NPLT-JP-D-6-[0.2-50/0.1] |
NPLT-JP-D-8-[0.2-50/0.1] |
NPLT-JP-E-2-[0.2-50/0.1] |
NPLT-JP-E-3-[0.2-50/0.1] |
NPLT-JP-E-4-[0.2-50/0.1] |
NPLT-JP-E-5-[0.2-50/0.1] |
NPLT-JP-E-6-[0.2-50/0.1] |
NPLT-JP-E-8-[0.2-50/0.1] |
NPLT-JPJP-A-2-[0.2-50/0.1] |
NPLT-JPJP-A-3-[0.2-50/0.1] |
NPLT-JPJP-A-4-[0.2-50/0.1] |
NPLT-JPJP-A-5-[0.2-50/0.1] |
NPLT-JPJP-A-6-[0.2-50/0.1] |
NPLT-JPJP-A-8-[0.2-50/0.1] |
NPLT-JPJP-D-2-[0.2-50/0.1] |
NPLT-JPJP-D-3-[0.2-50/0.1] |
NPLT-JPJP-D-4-[0.2-50/0.1] |
NPLT-JPJP-D-5-[0.2-50/0.1] |
NPLT-JPJP-D-6-[0.2-50/0.1] |
NPLT-JPJP-D-8-[0.2-50/0.1] |
NPLT-JPJP-E-2-[0.2-50/0.1] |
NPLT-JPJP-E-3-[0.2-50/0.1] |
NPLT-JPJP-E-4-[0.2-50/0.1] |
NPLT-JPJP-E-5-[0.2-50/0.1] |
NPLT-JPJP-E-6-[0.2-50/0.1] |
NPLT-JPJP-E-8-[0.2-50/0.1] |
NPLT-JPT-A-2-[0.2-50/0.1] |
NPLT-JPT-A-3-[0.2-50/0.1] |
NPLT-JPT-A-4-[0.2-50/0.1] |
NPLT-JPT-A-5-[0.2-50/0.1] |
NPLT-JPT-A-6-[0.2-50/0.1] |
NPLT-JPT-A-8-[0.2-50/0.1] |
NPLT-JPT-D-2-[0.2-50/0.1] |
NPLT-JPT-D-3-[0.2-50/0.1] |
NPLT-JPT-D-4-[0.2-50/0.1] |
NPLT-JPT-D-5-[0.2-50/0.1] |
NPLT-JPT-D-6-[0.2-50/0.1] |
NPLT-JPT-D-8-[0.2-50/0.1] |
NPLT-JPT-E-2-[0.2-50/0.1] |
NPLT-JPT-E-3-[0.2-50/0.1] |
NPLT-JPT-E-4-[0.2-50/0.1] |
NPLT-JPT-E-5-[0.2-50/0.1] |
NPLT-JPT-E-6-[0.2-50/0.1] |
NPLT-JPT-E-8-[0.2-50/0.1] |
NPLT-JPY-A-2-[0.2-50/0.1] |
NPLT-JPY-A-3-[0.2-50/0.1] |
NPLT-JPY-A-4-[0.2-50/0.1] |
NPLT-JPY-A-5-[0.2-50/0.1] |
NPLT-JPY-A-6-[0.2-50/0.1] |
NPLT-JPY-A-8-[0.2-50/0.1] |
Part Number |
---|
Loading...
Material / Finish
Item | Materials | Finish |
---|---|---|
Body Shell | Zinc Alloy | Nickel-plated |
Insulator | Bakelite | - |
Contact | Copper | Nickel-plated |
Contact Arrangement Diagram
Compatible Wire Size
Number of Cores | Conductor Cross-Sectional Area (mm2) | AWG | Finished Cable Outer Diameter |
---|---|---|---|
2, 3 | 0.5 ~ 0.05 | 20 ~ 30 | φ6.3 ~ φ7 mm |
4, 5 | 0.3 ~ 0.05 | 22 ~ 30 | |
6, 7, 8 | 0.2 ~ 0.05 | 24 ~ 30 |
Assembly
When soldering, dismantle the connector as shown in the picture on the right.Electrical Properties
Number of Cores | 2, 3, 4, 5, 6, 7, 8 |
---|---|
Rated Current | 5 A or lower |
Rated Voltage | 125 V or lower |
Operating Limit Voltage | 200 V or lower |
Peak Voltage | 1,000 VAC / 1 minute |
Insulation Resistance | 1,800 MΩ or more / 500 VDC |
Contact Resistance | 3 mΩ or less |
Insertion and Removal Life | Within 200 Times |
Operating Temperature Range | -20°C ~ +80°C |
Connector type | PLT | Connector manufacturer | Misumi | Cable shape | Round |
---|---|---|---|---|---|
Conductor Size(AWG) | 25 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy