(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
It is a connector with excellent waterproofing.
●Suitable for use in adverse environments exposed to water or oil.
Straight, panel mount, and relay type connectors are available.
●Also compatible with UL listed cables.
·Straight plugs cannot be mated with one another. Use a panel mount receptacle or a cable for relays when setting up a relay.
·Shield will be cut off with the connector base (not yet connected).
Since connectors are not yet supported, customized connections are also not available.
Alteration service is not available for earth wire mounting, even with standard products.
Wiring and Wire Color Page
>>Click here
Component Page
>>Click here
Part Number
Configured Part Number is shown.
L (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Total Length |
* The tolerance of the specified length is as described above.
Connector Type |
Shape Specification Type |
Outline Image Drawing (mm) | Connector | Shell Type (Shell Size / Number of Cores) |
Cable Type | Specified Length (m) |
NJWC (NJW Series) Nanaboshi Electric Mfg.Co,Ltd. |
S (Straight Connector) AS (Relay Connector) |
![]() ![]() |
P Male (Pin) S Female (Socket) |
A1 (16 / 3-core) A2 (16 / 5-core) A3 (20 / 2-core) A4 (20 / 3-core) A5 (20 / 4-core) A6 (20 / 5-core) A7 (20 / 7-core) A8 (20 / 12-core) A9 (24 / 10-core) A10 (24 / 14-core) A11 (24 / 16-core) A12 (28 / 16-core) A13 (28 / 24-core) |
![]() ![]() ![]() ![]() |
0.2 ~ 50 Can be specified by 0.1m increments |
SY (Straight Connector / Y Terminal) ASY (Relay Connector / Y Terminal) |
![]() ![]() |
|||||
ST (Straight Connector / Pin No. Insertion Mark Tube) AST (Relay Connector / Pin No. Insertion Mark Tube) |
![]() ![]() |
Connector Type |
Shape Specification Type |
Outline Image Drawing (mm) | Connector | Shell Type (Shell Size / Number of Cores) |
Cable Type | Specified Length (m) |
NJWC (NJWC Series) Nanaboshi Electric Mfg.Co,Ltd. |
R (Panel Mount Connector) (Flange Type) |
![]() |
P Male (Pin) S Female (Socket) |
A1 (16 / 3-core) A2 (16 / 5-core) A3 (20 / 2-core) A4 (20 / 3-core) A5 (20 / 4-core) A6 (20 / 5-core) A7 (20 / 7-core) A8 (20 / 12-core) A9 (24 / 10-core) A10 (24 / 14-core) A11 (24 / 16-core) A12 (28 / 16-core) A13 (28 / 24-core) |
![]() ![]() ![]() ![]() |
0.2 ~ 50 Can be specified by 0.1m increments |
RY (Panel Mount Connector / Y Terminal) (Flange Type) |
![]() |
|||||
RT (Panel Mount Connector / Mark Tube) (Flange Type) |
![]() |
|||||
PFPF (Female / Female) |
![]() |
R (Double-ended) |
||||
PFPM (Female / Male) |
||||||
PMPM (Male / Male) |
||||||
ADFPF (Female Relay / Female) |
![]() |
|||||
ADFPM (Female Relay / Male) |
||||||
ADMPF (Male / Female Relay) |
||||||
ADMPM (Male Relay / Male) |
Specifications | Connector | Shell Type |
S Straight Cut off |
P Male (Pin) |
A1 |
A2 | ||
A3 | ||
A4 | ||
A5 | ||
A6 | ||
A7 | ||
A8 | ||
A9 | ||
A10 | ||
A11 | ||
A12 | ||
A13 | ||
S Female (Socket) |
A1 | |
A2 | ||
A3 | ||
A4 | ||
A5 | ||
A6 | ||
A7 | ||
A8 | ||
A9 | ||
A10 | ||
A11 | ||
A12 | ||
A13 | ||
AS Relay Cut off |
P Male (Pin) |
A1 |
A2 | ||
A3 | ||
A4 | ||
A5 | ||
A6 | ||
A7 | ||
A8 | ||
A9 | ||
A10 | ||
A11 | ||
A12 | ||
A13 | ||
S Female (Socket) |
A1 | |
A2 | ||
A3 | ||
A4 | ||
A5 | ||
A6 | ||
A7 | ||
A8 | ||
A9 | ||
A10 | ||
A11 | ||
A12 | ||
A13 | ||
SY Straight Y Terminal |
P Male (Pin) |
A1 |
A2 | ||
A3 | ||
A4 | ||
A5 | ||
A6 | ||
A7 | ||
A8 | ||
A9 | ||
A10 | ||
A11 | ||
A12 | ||
A13 | ||
S Female (Socket) |
A1 | |
A2 | ||
A3 | ||
A4 | ||
A5 | ||
A6 | ||
A7 | ||
A8 | ||
A9 | ||
A10 | ||
A11 | ||
A12 | ||
A13 |
Specifications | Connector | Shell Type |
ASY Relay Y Terminal |
P Male (Pin) |
A1 |
A2 | ||
A3 | ||
A4 | ||
A5 | ||
A6 | ||
A7 | ||
A8 | ||
A9 | ||
A10 | ||
A11 | ||
A12 | ||
A13 | ||
S Female (Socket) |
A1 | |
A2 | ||
A3 | ||
A4 | ||
A5 | ||
A6 | ||
A7 | ||
A8 | ||
A9 | ||
A10 | ||
A11 | ||
A12 | ||
A13 | ||
ST Straight Mark Tube |
P Male (Pin) |
A1 |
A2 | ||
A3 | ||
A4 | ||
A5 | ||
A6 | ||
A7 | ||
A8 | ||
A9 | ||
A10 | ||
A11 | ||
A12 | ||
A13 | ||
S Female (Socket) |
A1 | |
A2 | ||
A3 | ||
A4 | ||
A5 | ||
A6 | ||
A7 | ||
A8 | ||
A9 | ||
A10 | ||
A11 | ||
A12 | ||
A13 | ||
AST Relay Mark Tube |
P Male (Pin) |
A1 |
A2 | ||
A3 | ||
A4 | ||
A5 | ||
A6 | ||
A7 | ||
A8 | ||
A9 | ||
A10 | ||
A11 | ||
A12 | ||
A13 | ||
S Female (Socket) |
A1 | |
A2 | ||
A3 | ||
A4 | ||
A5 | ||
A6 | ||
A7 | ||
A8 | ||
A9 | ||
A10 | ||
A11 | ||
A12 | ||
A13 |
Specifications | Connector | Shell Type |
R Panel Mount Cut Off |
P Male (Pin) |
A1 |
A2 | ||
A3 | ||
A4 | ||
A5 | ||
A6 | ||
A7 | ||
A8 | ||
A9 | ||
A10 | ||
A11 | ||
A12 | ||
A13 | ||
S Female (Socket) |
A1 | |
A2 | ||
A3 | ||
A4 | ||
A5 | ||
A6 | ||
A7 | ||
A8 | ||
A9 | ||
A10 | ||
A11 | ||
A12 | ||
A13 | ||
RY Panel Mount Y Terminal |
P Male (Pin) |
A1 |
A2 | ||
A3 | ||
A4 | ||
A5 | ||
A6 | ||
A7 | ||
A8 | ||
A9 | ||
A10 | ||
A11 | ||
A12 | ||
A13 | ||
S Female (Socket) |
A1 | |
Female | ||
(Socket) | ||
A4 | ||
A5 | ||
A6 | ||
A7 | ||
A8 | ||
A9 | ||
A10 | ||
A11 | ||
A12 | ||
A13 |
Specifications | Connector | Shell Type |
RT Panel Mount Mark Tube |
P Male (Pin) |
A1 |
A2 | ||
A3 | ||
A4 | ||
A5 | ||
A6 | ||
A7 | ||
A8 | ||
A9 | ||
A10 | ||
A11 | ||
A12 | ||
A13 | ||
S Female (Socket) |
A1 | |
A2 | ||
A3 | ||
A4 | ||
A5 | ||
A6 | ||
A7 | ||
A8 | ||
A9 | ||
A10 | ||
A11 | ||
A12 | ||
A13 |
Specifications | Connector | Shell Type |
PFPF | R Double-ended |
A1 |
A2 | ||
A3 | ||
A4 | ||
A5 | ||
A6 | ||
A7 | ||
A8 | ||
A9 | ||
A10 | ||
A11 | ||
A12 | ||
A13 | ||
PFPM | R Double-ended |
A1 |
A2 | ||
A3 | ||
A4 | ||
A5 | ||
A6 | ||
A7 | ||
A8 | ||
A9 | ||
A10 | ||
A11 | ||
A12 | ||
A13 | ||
PMPM | R Double-ended |
A1 |
A2 | ||
A3 | ||
A4 | ||
A5 | ||
A6 | ||
A7 | ||
A8 | ||
A9 | ||
A10 | ||
A11 | ||
A12 | ||
A13 | ||
ADFPF | R Double-ended |
A1 |
A2 | ||
A3 | ||
A4 | ||
A5 | ||
A6 | ||
A7 | ||
A8 | ||
A9 | ||
A10 | ||
A11 | ||
A12 | ||
A13 |
Specifications | Connector | Shell Type |
ADFPM | R Double-ended |
A1 |
A2 | ||
A3 | ||
A4 | ||
A5 | ||
A6 | ||
A7 | ||
A8 | ||
A9 | ||
A10 | ||
A11 | ||
A12 | ||
A13 | ||
ADMPF | R Double-ended |
A1 |
A2 | ||
A3 | ||
A4 | ||
A5 | ||
A6 | ||
A7 | ||
A8 | ||
A9 | ||
A10 | ||
A11 | ||
A12 | ||
A13 | ||
ADMPM | R Double-ended |
A1 |
A2 | ||
A3 | ||
A4 | ||
A5 | ||
A6 | ||
A7 | ||
A8 | ||
A9 | ||
A10 | ||
A11 | ||
A12 | ||
A13 |
Electrical Properties
Shell Type (Shell Size - Number of Cores) |
Connector | D Cable | E Cable | F Cable | K Cable | |||||||||
Rated Current (A or less) |
Rated Voltage (V or less) |
Section Area | Rated Voltage | Allowable Current A (30°C) | Section Area | Rated Voltage | Allowable Current A (30°C) | Section Area | Rated Voltage | Allowable Current A (30°C) | Section Area | Rated Voltage | Allowable Current A (30°C) |
|
A1 (16-3) | 10 | 125 | — | — | — | 1.25mm2 (AWG16) |
300V | 9 | AWG16 (1.25 mm2) |
300V | 15.2 | AWG20 (0.5 mm2) |
300V | 6.1 |
A2(16-5) | 5 | 0.5mm2 (AWG20) |
300V | 2 | 0.5mm2 (AWG20) |
2 | 11.6 | 5.2 | ||||||
A3 (20-2) | 15 | 250 | 2.0mm2 (AWG14) |
15 | 2.0mm2 (AWG14) |
15 | — | — | — | — | — | |||
A4 (20-3) | 13 | 13 | AWG16 (1.25 mm2) |
15.2 | AWG20 (0.5 mm2) |
300V | 6.1 | |||||||
A5 (20-4) | 10 | 1.25mm2 (AWG16) |
8 | 1.25mm2 (AWG16) |
8 | 13.7 | 6.1 | |||||||
A6 (20-5) | 6 | 6 | 11.6 | 5.2 | ||||||||||
A7 (20-7) | 6 | 6 | 10.1 | 4.5 | ||||||||||
A8 (20-12) | 5 | 0.5mm2 (AWG20) |
2 | 0.5mm2 (AWG20) |
2 | AWG19 (0.75 mm2) |
5.7 | AWG22 (0.3 mm2) |
2.5 | |||||
A9 (24-10) | 10 | 1.25mm2 (AWG16) |
5 | 1.25mm2 (AWG16) |
5 | 6.2 | AWG20 (0.5 mm2) |
4.2 | ||||||
A10 (24-14) | 5 | 0.5mm2 (AWG20) |
1 | 0.5mm2 (AWG20) |
1 | AWG21 (0.5 mm2) |
4.1 | AWG22 (0.3 mm2) |
2.2 | |||||
A11 (24-16) | 1 | 1 | 3.9 | 2.2 | ||||||||||
A12 (28-16) | 10 | 1.25mm2 (AWG16) |
4 | 1.25mm2 (AWG16) |
4 | — | — | — | ||||||
A13 (28-24) | 5 | 0.5mm2 (AWG20) |
1 | 0.5mm2 (AWG20) |
1 | AWG23 (0.3 mm2) |
2.4 | — | — | — |
* The values are reference values, not guaranteed values.
Part Number |
---|
NJWC-ADFPF-R-A1-E-[0.2-50/0.1] |
NJWC-ADFPF-R-A1-F-[0.2-50/0.1] |
NJWC-ADFPF-R-A1-K-[0.2-50/0.1] |
NJWC-ADFPF-R-A2-D-[0.2-50/0.1] |
NJWC-ADFPF-R-A2-E-[0.2-50/0.1] |
NJWC-ADFPF-R-A2-F-[0.2-50/0.1] |
NJWC-ADFPF-R-A2-K-[0.2-50/0.1] |
NJWC-ADFPF-R-A3-D-[0.2-50/0.1] |
NJWC-ADFPF-R-A3-E-[0.2-50/0.1] |
NJWC-ADFPF-R-A4-D-[0.2-50/0.1] |
NJWC-ADFPF-R-A4-E-[0.2-50/0.1] |
NJWC-ADFPF-R-A4-F-[0.2-50/0.1] |
NJWC-ADFPF-R-A4-K-[0.2-50/0.1] |
NJWC-ADFPF-R-A5-D-[0.2-50/0.1] |
NJWC-ADFPF-R-A5-E-[0.2-50/0.1] |
NJWC-ADFPF-R-A5-F-[0.2-50/0.1] |
NJWC-ADFPF-R-A5-K-[0.2-50/0.1] |
NJWC-ADFPF-R-A6-D-[0.2-50/0.1] |
NJWC-ADFPF-R-A6-E-[0.2-50/0.1] |
NJWC-ADFPF-R-A6-F-[0.2-50/0.1] |
NJWC-ADFPF-R-A6-K-[0.2-50/0.1] |
NJWC-ADFPF-R-A7-D-[0.2-50/0.1] |
NJWC-ADFPF-R-A7-E-[0.2-50/0.1] |
NJWC-ADFPF-R-A7-F-[0.2-50/0.1] |
NJWC-ADFPF-R-A7-K-[0.2-50/0.1] |
NJWC-ADFPF-R-A8-D-[0.2-50/0.1] |
NJWC-ADFPF-R-A8-E-[0.2-50/0.1] |
NJWC-ADFPF-R-A8-F-[0.2-50/0.1] |
NJWC-ADFPF-R-A8-K-[0.2-50/0.1] |
NJWC-ADFPF-R-A9-D-[0.2-50/0.1] |
NJWC-ADFPF-R-A9-E-[0.2-50/0.1] |
NJWC-ADFPF-R-A9-F-[0.2-50/0.1] |
NJWC-ADFPF-R-A9-K-[0.2-50/0.1] |
NJWC-ADFPF-R-A10-D-[0.2-50/0.1] |
NJWC-ADFPF-R-A10-E-[0.2-50/0.1] |
NJWC-ADFPF-R-A10-F-[0.2-50/0.1] |
NJWC-ADFPF-R-A10-K-[0.2-50/0.1] |
NJWC-ADFPF-R-A11-D-[0.2-50/0.1] |
NJWC-ADFPF-R-A11-E-[0.2-50/0.1] |
NJWC-ADFPF-R-A11-F-[0.2-50/0.1] |
NJWC-ADFPF-R-A11-K-[0.2-50/0.1] |
NJWC-ADFPF-R-A12-D-[0.2-50/0.1] |
NJWC-ADFPF-R-A12-E-[0.2-50/0.1] |
NJWC-ADFPF-R-A12-F-[0.2-50/0.1] |
NJWC-ADFPF-R-A13-D-[0.2-50/0.1] |
NJWC-ADFPF-R-A13-E-[0.2-50/0.1] |
NJWC-ADFPF-R-A13-F-[0.2-50/0.1] |
NJWC-ADFPM-R-A1-E-[0.2-50/0.1] |
NJWC-ADFPM-R-A1-F-[0.2-50/0.1] |
NJWC-ADFPM-R-A1-K-[0.2-50/0.1] |
NJWC-ADFPM-R-A2-D-[0.2-50/0.1] |
NJWC-ADFPM-R-A2-E-[0.2-50/0.1] |
NJWC-ADFPM-R-A2-F-[0.2-50/0.1] |
NJWC-ADFPM-R-A2-K-[0.2-50/0.1] |
NJWC-ADFPM-R-A3-D-[0.2-50/0.1] |
NJWC-ADFPM-R-A3-E-[0.2-50/0.1] |
NJWC-ADFPM-R-A4-D-[0.2-50/0.1] |
NJWC-ADFPM-R-A4-E-[0.2-50/0.1] |
NJWC-ADFPM-R-A4-F-[0.2-50/0.1] |
NJWC-ADFPM-R-A4-K-[0.2-50/0.1] |
Loading...
Waterproof Medium Type Connectors (NJW)
Features
● NJW series connectors are round metal connectors, designed to enhance water-proofing functionality when mated. (IPX7 equivalent)Common Specifications
Materials / Finish
Item | Materials | Finish |
---|---|---|
Shell / Dustproof Cap | Zinc or Aluminum Alloy (shell size 28) |
Chrome Plated or special chemical processing |
Insulator | Synthetic Resin | - |
Contact | Copper Alloy | Silver Plating |
Rubber Packing | Synthetic Rubber | - |
Characteristics
Item | Contents |
---|---|
Rated Current | Check with the table below. |
Rated Voltage | Check with the table below. |
Peak Voltage | No abnormality such as short circuiting occurs when regulated voltage is applied for 1 minute between immediately adjacent conductors. |
Insulation Resistance | 1,000 MΩ or higher when measured between immediately adjacent conductors with regulated voltage. |
Contact Resistance | Conductor resistance is 5 mΩ or less when a pair of contacts are connected at up to the regulation length. |
Vibration Resistance | No functional defect was found during the JIS C 5025 vibration test. Contact resistance is 5 mΩ or less. |
Impact Resistance | No functional defect was found during the JIS C 5026 shock test. Contact resistance is 5 mΩ or less. |
Repeated Operation | No functional defect was found when a removal and insertion sequence was tested 500 times. Contact resistance is 5 mΩ or less. |
Humidity Resistance | No functional defect was found during the JIS C 5023 humidity test. Insulation resistance is 100 MΩ. |
Temperature Cycle | No functional defect was found during the JIS C 5030 temperature cycle test. |
Corrosion Resistance | No functional defect was found during the JIS C 5028 salt water spray test. Contact resistance is 5 mΩ or less. |
Waterproofing | No abnormality such as flooding was found when left under water pressure of 0.4 kgf/cm2 at regular working conditions for 24 hours or more. |
Operating Temperature Range | -25°C ~ +85°C |
Table of Basic Specifications
Product No. | Shell Size |
Number of Cores | Shape Symbol | Rated Current (A or less) |
Rated Voltage (V or less) |
Peak Voltage AC (V) |
Insulation Resistance (MΩ or higher) |
Contact Resistance (mΩ or less) |
Compatible Wire Size | Applicable Electric Wire Finished Outer Diameter (mm) Note 1 |
|
---|---|---|---|---|---|---|---|---|---|---|---|
AWG | Conductor Section Area mm2 | ||||||||||
NJW | 16 | 3 | PF, RM, ADM |
10 | 125 | 1,500 | 2,000 | 3 | 16 | 1.25 | 8.0 ~ 11.0 |
5 | 5 | 1,000 | 1,000 | 5 | 20 | 0.5 | |||||
16 | 3 | PM, RF, ADF |
10 | 125 | 1,500 | 2,000 | 3 | 16 | 1.25 | 8.0 ~ 11.0 | |
5 | 5 | 1,000 | 1,000 | 5 | 20 | 0.5 | |||||
20 | 2, 3 | PF, RM, ADM |
15 | 250 | 1,500 | 2,000 | 3 | 14 | 2 | 7.0 ~ 12.5 | |
4, 5 | 10 | 16 | 1.25 | ||||||||
7 | 1,000 | ||||||||||
12 | 5 | 1,000 | 5 | 20 | 0.5 | ||||||
20 | 2, 3 | PM, RF, ADF |
15 | 250 | 1,500 | 2,000 | 3 | 14 | 2 | 7.0 ~ 12.5 | |
4, 5 | 10 | 16 | 1.25 | ||||||||
7 | 1,000 | ||||||||||
12 | 5 | 1,000 | 5 | 20 | 0.5 | ||||||
24 | 2, 3 | PF, RM, ADM |
20 | 250 | 1,500 | 5,000 | 3 | 12 | 3.5 | 9.5 ~ 15.0 | |
4, 5 | 15 | 14 | 2 | ||||||||
10 | 10 | 1,000 | 2,000 | 16 | 1.25 | ||||||
14, 16 | 5 | 1,000 | 5 | 20 | 0.5 | ||||||
24 | 2, 3 | PM, RF, ADF |
20 | 250 | 1,500 | 5,000 | 3 | 12 | 3.5 | 9.5 ~ 15.0 | |
4, 5 | 15 | 14 | 2 | ||||||||
10 | 10 | 1,000 | 2,000 | 16 | 1.25 | ||||||
14, 16 | 5 | 1,000 | 5 | 20 | 0.5 | ||||||
28 | 16 | PF, RM, ADM |
10 | 250 | 1,000 | 2,000 | 3 | 16 | 1.25 | 12.5 ~ 18.0 | |
24 | 5 | 1,000 | 5 | 20 | 0.5 | ||||||
28 | 16 | PM, RF, ADF |
10 | 250 | 1,000 | 2,000 | 3 | 16 | 1.25 | 12.5 ~ 18.0 | |
24 | 5 | 1,000 | 5 | 20 | 0.5 |
Contact Arrangement Diagram
Connection Work Method
Connector type | NJW | Connector manufacturer | Nanaboshi Electric Mfg.Co, Ltd. | Cable rated voltage(V) | 300 |
---|---|---|---|---|---|
Cable shape | Round | Cable Characteristic | Flexible |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy