(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NB01/CE01 Series Circular Connector - M12, Bayonet, Waterproof

NB01/CE01 Series Circular Connector - M12, Bayonet, Waterproof

Click this image to zoom it.

Move the mouse over the image to zoom

  • NB01/CE01 Series Circular Connector - M12, Bayonet, Waterproof
  • NB01/CE01 Series Circular Connector - M12, Bayonet, Waterproof
  • Volume Discount

Solder model and easily workable crimp models available for use without tools.

  • UL
  • JIS
  • IP67
  • Vibration-Resistant
  • Solder
  • Caulking
  • Bayonet Lock

● Straight plugs capable of connecting with panel mount receptacles and relay adapters.
● The special spring structure allows the secure fitting to be easily confirmed by a half twist of the bayonet lock.
● It has a waterproof fitting structure class IP67, which makes it suitable for use in places exposed to water or oil.


· The crimp model (CE0106A) contact is sold separately.
· The cable outlet is not designed to hold the cable.

· Use in combination with a waterproof cable clamp
.
· Straight plugs cannot be fitted with one another.
· CE01 series are DDK products sold with Misumi model numbers.

Specifications

NB01/CE01 Waterproof Straight Plug (Bayonet Lock):Related Image

Wire Connection TypeArrangement No.Contact
Shape
Cable
Drawing Out Direction
Number of CoresShell
Size
Contact
Size
NB0106A
Solder Connection


CE0106A
Crimp Connection
18-1P
Male
(Pin)


S
Female
(Socket)
DBSS
(Straight)
1018#16
18-11518#12
20-15720#12
20-291720#16
22-141922#16
22-22422#8
22-23822#12
24-10724#8
24-282424#16
28-213728#16
CE0106A
Crimp Connection
18-19A1918#20
20-30A3020#20
24-52A5224#20
28-73A7328#20

More Information

NB01/CE01 Waterproof Straight Plug (Bayonet Lock):Related Image
Part Number
CE0106A-18-1-P-DBSS
CE0106A-18-1-S-DBSS
CE0106A-18-11-S-DBSS
CE0106A-18-19A-S-DBSS
CE0106A-20-15-P-DBSS
CE0106A-20-15-S-DBSS
CE0106A-20-29-P-DBSS
CE0106A-20-29-S-DBSS
CE0106A-20-30A-P-DBSS
CE0106A-20-30A-S-DBSS
CE0106A-22-14-P-DBSS
CE0106A-22-14-S-DBSS
CE0106A-22-22-S-DBSS
CE0106A-22-23-P-DBSS
CE0106A-22-23-S-DBSS
CE0106A-24-10-S-DBSS
CE0106A-24-28-P-DBSS
CE0106A-24-52A-S-DBSS
CE0106A-28-21-S-DBSS
CE0106A-28-73A-P-DBSS
CE0106A-28-73A-S-DBSS
NB0106A-18-1-P-DBSS
NB0106A-18-1-S-DBSS
NB0106A-18-11-P-DBSS
NB0106A-18-11-S-DBSS
NB0106A-20-15-P-DBSS
NB0106A-20-15-S-DBSS
NB0106A-20-29-P-DBSS
NB0106A-20-29-S-DBSS
NB0106A-22-14-P-DBSS
NB0106A-22-14-S-DBSS
NB0106A-22-22-P-DBSS
NB0106A-22-22-S-DBSS
NB0106A-22-23-P-DBSS
NB0106A-22-23-S-DBSS
NB0106A-24-10-P-DBSS
NB0106A-24-10-S-DBSS
NB0106A-24-28-P-DBSS
NB0106A-24-28-S-DBSS
NB0106A-28-21-P-DBSS
NB0106A-28-21-S-DBSS
Part NumberMinimum order quantityVolume DiscountDays to Ship Connector series initials A/B/C MNO Applicable pin/contact Number of cores Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Shell Size Peak Voltage DC Peak Voltage AC
1 Piece(s)Available

11 Days or more

A / B / CCE01-Male (Plug)1013200 ~ 700Crimping18Contact No.: 3,5,6,8-700V, Others-250VContact No.: 3,5,6,8-500V, Others-200V
1 Piece(s)Available

11 Days or more

A / B / CCE01-Female (Socket)1013200 ~ 700Crimping18Contact No.: 3,5,6,8-700V, Others-250VContact No.: 3,5,6,8-500V, Others-200V
1 Piece(s)Available

11 Days or more

A / B / CCE01-Female (Socket)523500 ~ 700Crimping18700V500V
1 Piece(s)Available

11 Days or more

A / B / CCE01-Female (Socket)195200 ~ 250Crimping18250V200V
1 Piece(s)Available

11 Days or more

A / B / CCE01-Male (Plug)723500 ~ 700Crimping20700V500V
1 Piece(s)Available

11 Days or more

A / B / CCE01-Female (Socket)723500 ~ 700Crimping20700V500V
1 Piece(s)Available

11 Days or more

A / B / CCE01-Male (Plug)1713500 ~ 700Crimping20700V500V
1 Piece(s)Available

11 Days or more

A / B / CCE01-Female (Socket)1713500 ~ 700Crimping20700V500V
1 Piece(s)Available

11 Days or more

A / B / CCE01-Male (Plug)305200 ~ 250Crimping20250V200V
1 Piece(s)Available

11 Days or more

A / B / CCE01-Female (Socket)305200 ~ 250Crimping20250V200V
1 Piece(s)Available

11 Days or more

A / B / CCE01-Male (Plug)1913500 ~ 700Crimping22700V500V
1 Piece(s)Available

11 Days or more

A / B / CCE01-Female (Socket)1913500 ~ 700Crimping22700V500V
1 Piece(s)Available

11 Days or more

A / B / CCE01-Female (Socket)446500 ~ 700Crimping22700V500V
1 Piece(s)Available

11 Days or more

A / B / CCE01-Male (Plug)823500 ~ 1250Crimping22Contact No.: 4-1250V, Others-700VContact No.: 4-900V, Others-500V
1 Piece(s)Available

11 Days or more

A / B / CCE01-Female (Socket)823500 ~ 1250Crimping22Contact No.: 4-1250V, Others-700VContact No.: 4-900V, Others-500V
1 Piece(s)Available

11 Days or more

A / B / CCE01-Female (Socket)746500 ~ 700Crimping24700V500V
1 Piece(s)Available

11 Days or more

A / B / CCE01-Male (Plug)2413200 ~ 250Crimping24250V200V
1 Piece(s)Available

11 Days or more

A / B / CCE01-Female (Socket)525200 ~ 250Crimping24250V200V
1 Piece(s)Available

11 Days or more

A / B / CCE01-Female (Socket)3713500 ~ 700Crimping28700V500V
1 Piece(s)Available

11 Days or more

A / B / CCE01-Male (Plug)735200 ~ 250Crimping28250V200V
1 Piece(s)Available

11 Days or more

A / B / CCE01-Female (Socket)735200 ~ 250Crimping28250V200V
1 Piece(s)Available

8 Days or more

M / N / O-NB01Male (Plug)1013200 ~ 700Solder18Contact No.: 3,5,6,8-700V, Others-250VContact No.: 3,5,6,8-500V, Others-200V
1 Piece(s)Available

8 Days or more

M / N / O-NB01Female (Socket)1013200 ~ 700Solder18Contact No.: 3,5,6,8-700V, Others-250VContact No.: 3,5,6,8-500V, Others-200V
1 Piece(s)Available

8 Days or more

M / N / O-NB01Male (Plug)523500 ~ 700Solder18700V500V
1 Piece(s)Available

8 Days or more

M / N / O-NB01Female (Socket)523500 ~ 700Solder18700V500V
1 Piece(s)Available

8 Days or more

M / N / O-NB01Male (Plug)723500 ~ 700Solder20700V500V
1 Piece(s)Available

8 Days or more

M / N / O-NB01Female (Socket)723500 ~ 700Solder20700V500V
1 Piece(s)Available

8 Days or more

M / N / O-NB01Male (Plug)1713500 ~ 700Solder20700V500V
1 Piece(s)Available

8 Days or more

M / N / O-NB01Female (Socket)1713500 ~ 700Solder20700V500V
1 Piece(s)Available

8 Days or more

M / N / O-NB01Male (Plug)1913500 ~ 700Solder22700V500V
1 Piece(s)Available

8 Days or more

M / N / O-NB01Female (Socket)1913500 ~ 700Solder22700V500V
1 Piece(s)Available

8 Days or more

M / N / O-NB01Male (Plug)446500 ~ 700Solder22700V500V
1 Piece(s)Available

8 Days or more

M / N / O-NB01Female (Socket)446500 ~ 700Solder22700V500V
1 Piece(s)Available

8 Days or more

M / N / O-NB01Male (Plug)823500 ~ 1250Solder22Contact No.: 4-1250V, Others-700VContact No.: 4-900V, Others-500V
1 Piece(s)Available

8 Days or more

M / N / O-NB01Female (Socket)823500 ~ 1250Solder22Contact No.: 4-1250V, Others-700VContact No.: 4-900V, Others-500V
1 Piece(s)Available

8 Days or more

M / N / O-NB01Male (Plug)746500 ~ 700Solder24700V500V
1 Piece(s)Available

8 Days or more

M / N / O-NB01Female (Socket)746500 ~ 700Solder24700V500V
1 Piece(s)Available

8 Days or more

M / N / O-NB01Male (Plug)2413200 ~ 250Solder24250V200V
1 Piece(s)Available

8 Days or more

M / N / O-NB01Female (Socket)2413200 ~ 250Solder24250V200V
1 Piece(s)Available

8 Days or more

M / N / O-NB01Male (Plug)3713500 ~ 700Solder28700V500V
1 Piece(s)Available

8 Days or more

M / N / O-NB01Female (Socket)3713500 ~ 700Solder28700V500V

Loading...

  1. 1

Protection Circuit Connection Structural Diagram

Each connector is equipped with 1 ground contact protection circuit with a conductive shell (earth terminal). When coupling, the earth terminal makes contact before the other contacts, and at the time of removal, the earth terminal is disconnected after the other contacts, so the unit circuits are protected reliably.

About Compatible Products

NB01 connectors, CE01 connectors, and JL05 connectors are compatible with each other.

Combination Method


Material / Finish

Item Materials Finish
Shell (Body) Aluminum Alloy Black Chromate Treatment
Insulator Polyester Resin UL94V-0, Gray
Contact Copper Alloy Silver Plating
O-ring Nitrile Rubber Black
Coupling Nut Aluminum Alloy Black Chromate Treatment
Earth Lug Steel Alloy Silver Plating
Rear Gasket for Flange Chloroprene Rubber Black

Electrical and Mechanical Properties, Compatible Wires

Item Characteristics
Rated Current Contact Size #20 #16 #12 #8
Maximum Value per 1 Piece 5 A 13 A 23 A 46 A
Rated Voltage Rating Classification AC (r.m.s) DC
INST 200 250
A 500 700
D 900 1,250
Peak Voltage INST 1,000 VAC (r.m.s) 1 minute
A 2,000 VAC (r.m.s) 1 minute
D 2,800 VAC (r.m.s) 1 minute
Insulation Resistance 5,000 MΩ or more at 500 VDC
Contact Resistance Contact Size #20 #16 #12 #8
mΩ or less 8 4 2 0.6
Operating Temperature Range -55°C ~ +125°C
Waterproofing IP67 Equivalent
Humidity Relative Humidity 95% or less
Service Life 500 Insertions and Removals
NB01
(Solder Type)
Compatible Wires (Note 2)
Contact Size #16 #12 #8
Conductor Cross-sectional Area 0.75 mm2 or less 3.5 mm2 or less 8 mm2 or less
AWG Size 18 or less 12 or less 8 or less

(Note 1) Rated voltage and voltage resistance are shown with rating classification symbols (INST, A; D). Refer as well to the table below.

Contact Arrangement Diagram

Number of Contacts 4 5 7 7 8
Arrangement No. 22-22 18-11 20-15 24-10 22-23
Contact Size #8 #12 #12 #8 #12
Contact Arrangement
(Note 1)
(Note 2)
Rating Classification A A A A D (4), A (Others)
Number of Contacts 10 17 19 19 24
Arrangement No. 18-1 20-29 18-19A 22-14 24-28
Contact Size #16 #16 #20 #16 #16
Contact Arrangement
(Note 1)
(Note 2)
Rating Classification A (3, 5, 6, 8),
INST (Others)
A INST A INST
Number of Contacts 30 37 52 73
Arrangement No. 20-30A 28-21 24-52A 28-73A
Contact Size #20 #16 #20 #20
Contact Arrangement
(Note 1)
(Note 2)
Rating Classification INST A INST INST

(Note 1) View from the male (pin) connector coupling surface.
(Note 2) The ○ in the arrangement table shows the earth terminals (for protection of terminal connections).

Panel Cut Size Drawing

Compatible
Shell Size
φA
±0.5
φB
+0.2
-0
C
±0.13
Mounting Screws (Reference) Rear Mounting Panel Thickness
Limit
Inch Screws Metric Screws
18 30.2 3.3 26.97 #4-40 M3 3.0 or less
20 34.9 3.3 29.36 #4-40 M3
22 36.6 3.3 31.75 #4-40 M3
24 39.7 4.3 34.92 #6-32 M4
28 46.1 4.3 39.67 #6-32 M4

Basic Information

Connector shape Round Model Application Cable-to-cable Connection direction Straight
IP Rating Yes Representative standards UL Other Standards (JIS)
Detaching Method Others

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.