(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

R03 Series Small Circular Connector - Screw Lock

R03 Series Small Circular Connector - Screw Lock
  • Volume Discount

Small metal R03 connector with screw-type mating. This connector has been developed with small size and high density in mind. It can be used in various equipment such as communication equipment and industrial measuring equipment.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
R03-JB5M
R03-JB6M
R03-JB12M
R03-RB5F
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Number of cores Application Allowable Voltage
(V)
Type Notice: Voltage DC Notice: Voltage AC
1 Piece(s)Available

8 Days or more

10Male (plug)5Cable-to-cable150Relay adapter200V150V
1 Piece(s)Available

8 Days or more

10Male (plug)6Cable-to-cable300Relay adapter420V300V
1 Piece(s)Available

8 Days or more

10Male (plug)12Cable-to-cable300Relay adapter420V300V
1 Piece(s)Available

8 Days or more

10Female (socket)5Cable-to-panel mount150Flange-Type Panel Mount Receptacle200V150V

Loading...

  1. 1

Basic Information

Connector shape Circular Type Connector series initials P Q R P Q R R03
Allowable Current(A) 2 Wire connection method Solder Connection direction Straight
IP Rating None Removal method Others

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.